 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance0.6 µH | – | – | – | – | – | – | – | Self Resonant Frequency133.1 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance0.7 µH | Rated Current32 A | Saturation Current75 A | DC Resistance0.91 mΩ | – | – | MaterialMnZn | Rated Inductance0.7 µH | Self Resonant Frequency65 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current50.3 A | Saturation Current56 A | DC Resistance0.92 mΩ | – | – | MaterialMnZn | – | Self Resonant Frequency44 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current86.2 A | Saturation Current125 A | DC Resistance0.48 mΩ | – | – | – | – | Self Resonant Frequency53.6 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads10 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1 µH | Rated Current39 A | Saturation Current33 A | DC Resistance0.95 mΩ | – | – | MaterialFlat Wire | – | Self Resonant Frequency38 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1 µH | – | – | – | – | – | – | – | Self Resonant Frequency90.38 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.2 µH | Rated Current50.3 A | Saturation Current47 A | DC Resistance0.92 mΩ | – | – | MaterialMnZn | – | Self Resonant Frequency42 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency89.75 MHz | MountTHT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.4 µH | Rated Current31.5 A | Saturation Current60 A | DC Resistance1.19 mΩ | – | – | MaterialMnZn | Rated Inductance1.39 µH | Self Resonant Frequency52 MHz | MountSMT | | | |
 | | SPEC1.5 µH, 86.2 A, 91.8 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current86.2 A | Saturation Current91.8 A | DC Resistance0.48 mΩ | – | – | – | – | Self Resonant Frequency37.6 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current44 A | Saturation Current125 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency43.24 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance1.5 µH | Rated Current75 A | Saturation Current125 A | DC Resistance0.4 mΩ | – | – | – | – | Self Resonant Frequency37 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2 µH | Rated Current50.3 A | Saturation Current30 A | DC Resistance0.92 mΩ | – | – | MaterialMnZn | – | Self Resonant Frequency30 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2 µH | – | – | – | – | – | – | – | Self Resonant Frequency50.94 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current28 A | Saturation Current52 A | DC Resistance1.65 mΩ | – | – | MaterialMnZn | Rated Inductance2.19 µH | Self Resonant Frequency32 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current44 A | Saturation Current88.5 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency32.8 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current30 A | Saturation Current23.8 A | DC Resistance1.96 mΩ | – | – | MaterialFlat Wire | – | Self Resonant Frequency23 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency62.24 MHz | MountTHT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance2.2 µH | Rated Current75 A | Saturation Current120 A | DC Resistance0.4 mΩ | – | – | – | – | Self Resonant Frequency30 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.1 µH | Rated Current26 A | Saturation Current45 A | DC Resistance2.3 mΩ | – | – | MaterialMnZn | Rated Inductance3.07 µH | Self Resonant Frequency29 MHz | MountSMT | | | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency28.71 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current35 A | Saturation Current100 A | DC Resistance2.64 mΩ | DC Resistance [1]2.64 mΩ | – | MaterialMnZn | Rated Inductance3.3 µH | Self Resonant Frequency25 MHz | MountSMT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current59.2 A | Saturation Current70 A | DC Resistance0.97 mΩ | – | – | – | – | Self Resonant Frequency28.2 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current44 A | Saturation Current60.5 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency26.44 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current28.7 A | Saturation Current43 A | DC Resistance2.4 mΩ | – | – | – | – | Self Resonant Frequency40 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | – | – | – | – | – | – | – | Self Resonant Frequency45.61 MHz | MountTHT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | Rated Current75 A | Saturation Current91 A | DC Resistance0.4 mΩ | – | – | – | – | Self Resonant Frequency25 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.3 µH | – | – | – | – | – | – | – | Self Resonant Frequency30.55 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance3.6 µH | – | – | – | – | – | – | – | Self Resonant Frequency34.6 MHz | MountTHT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.2 µH | Rated Current24 A | Saturation Current38 A | DC Resistance3.34 mΩ | – | – | MaterialMnZn | Rated Inductance4.14 µH | Self Resonant Frequency24 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency32.74 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.3 µH | – | – | – | – | – | – | – | Self Resonant Frequency23.66 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current35 A | Saturation Current78 A | DC Resistance2.64 mΩ | DC Resistance [1]2.64 mΩ | – | MaterialMnZn | Rated Inductance4.7 µH | Self Resonant Frequency20 MHz | MountSMT | | Design Kit – | |
 | | SPEC4.7 µH, 59.2 A, 49.5 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current59.2 A | Saturation Current49.5 A | DC Resistance0.97 mΩ | – | – | – | – | Self Resonant Frequency22.6 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current44 A | Saturation Current44 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency21.56 MHz | MountSMT | | Design Kit – | |
 | | SPEC4.7 µH, 28.7 A, 29.8 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current28.7 A | Saturation Current29.8 A | DC Resistance2.4 mΩ | – | – | – | – | Self Resonant Frequency28 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | Rated Current24 A | Saturation Current14 A | DC Resistance3.05 mΩ | – | – | MaterialFlat Wire | – | Self Resonant Frequency14.5 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | – | – | – | – | – | – | – | Self Resonant Frequency30.55 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | – | – | – | – | – | – | – | Self Resonant Frequency35.08 MHz | MountTHT | | | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance4.7 µH | – | – | – | – | – | – | – | Self Resonant Frequency27.36 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance5.5 µH | Rated Current22 A | Saturation Current33 A | DC Resistance4.4 mΩ | – | – | MaterialMnZn | Rated Inductance5.4 µH | Self Resonant Frequency21 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency26.8 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.5 µH | – | – | – | – | – | – | – | Self Resonant Frequency30.34 MHz | MountTHT | | | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.5 µH | – | – | – | – | – | – | – | Self Resonant Frequency19.64 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current35 A | Saturation Current55 A | DC Resistance2.64 mΩ | DC Resistance [1]2.64 mΩ | – | MaterialMnZn | Rated Inductance6.75 µH | Self Resonant Frequency17 MHz | MountSMT | | Design Kit – | |
 | | SPEC6.8 µH, 59.2 A, 36.3 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current59.2 A | Saturation Current36.3 A | DC Resistance0.97 mΩ | – | – | – | – | Self Resonant Frequency18.8 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current44 A | Saturation Current30 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency17.03 MHz | MountSMT | | Design Kit – | |
 | | SPEC6.8 µH, 20.6 A, 30.6 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current20.6 A | Saturation Current30.6 A | DC Resistance5 mΩ | – | – | – | – | Self Resonant Frequency21 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current20 A | Saturation Current12.6 A | DC Resistance4.63 mΩ | – | – | MaterialFlat Wire | – | Self Resonant Frequency11 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | – | – | – | – | – | – | – | Self Resonant Frequency26.98 MHz | MountTHT | | | |
 | | SPEC6.8 µH, 56.7 A, 76.5 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance6.8 µH | Rated Current56.7 A | Saturation Current76.5 A | DC Resistance1.2 mΩ | – | – | – | – | Self Resonant Frequency16 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance7 µH | Rated Current21 A | Saturation Current30 A | DC Resistance6.17 mΩ | – | – | MaterialMnZn | Rated Inductance6.83 µH | Self Resonant Frequency18 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance7.5 µH | – | – | – | – | – | – | – | Self Resonant Frequency20.47 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance7.5 µH | – | – | – | – | – | – | – | Self Resonant Frequency19.77 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current6.7 A | Saturation Current16 A | – | – | – | – | – | Self Resonant Frequency20 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current8.5 A | Saturation Current16 A | – | – | – | – | – | Self Resonant Frequency19 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current10 A | Saturation Current17.5 A | – | – | – | – | – | Self Resonant Frequency16 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current10 A | Saturation Current34 A | – | – | – | – | – | Self Resonant Frequency21 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current19 A | Saturation Current52 A | – | – | – | – | – | Self Resonant Frequency16 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current3.5 A | Saturation Current20 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current7 A | Saturation Current25 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | SPEC8.2 µH, 20.6 A, 25.6 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | Rated Current20.6 A | Saturation Current25.6 A | DC Resistance5 mΩ | – | – | – | – | Self Resonant Frequency18 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.2 µH | – | – | – | – | – | – | – | Self Resonant Frequency25.19 MHz | MountTHT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance8.6 µH | Rated Current17 A | Saturation Current25 A | DC Resistance7.91 mΩ | – | – | MaterialMnZn | Rated Inductance8.46 µH | Self Resonant Frequency14 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current6.7 A | Saturation Current12.5 A | – | – | – | – | – | Self Resonant Frequency18 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current8.5 A | Saturation Current13.5 A | – | – | – | – | – | Self Resonant Frequency18 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current9 A | Saturation Current13.5 A | – | – | – | – | – | Self Resonant Frequency14 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current10 A | Saturation Current28 A | – | – | – | – | – | Self Resonant Frequency19 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current11 A | Saturation Current58 A | – | – | – | – | – | Self Resonant Frequency13 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current3.2 A | Saturation Current18 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current6 A | Saturation Current21 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current16 A | Saturation Current23 A | DC Resistance8.76 mΩ | – | – | MaterialMnZn | Rated Inductance9.8 µH | Self Resonant Frequency13 MHz | MountSMT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current35 A | Saturation Current37 A | DC Resistance2.64 mΩ | DC Resistance [1]2.64 mΩ | – | MaterialMnZn | Rated Inductance9.5 µH | Self Resonant Frequency13 MHz | MountSMT | | | |
 | | SPEC10 µH, 59.2 A, 25.1 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current59.2 A | Saturation Current25.1 A | DC Resistance0.97 mΩ | – | – | – | – | Self Resonant Frequency15 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current44 A | Saturation Current21.5 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | – | MaterialMnZn | – | Self Resonant Frequency13.55 MHz | MountSMT | | Design Kit – | |
 | | SPEC10 µH, 20.6 A, 20.6 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current20.6 A | Saturation Current20.6 A | DC Resistance5 mΩ | – | – | – | – | Self Resonant Frequency17 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current20 A | Saturation Current8.8 A | DC Resistance4.63 mΩ | – | – | MaterialFlat Wire | – | Self Resonant Frequency8.4 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | – | – | – | – | – | – | – | Self Resonant Frequency23.66 MHz | MountTHT | | | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | – | – | – | – | – | – | – | Self Resonant Frequency18.97 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | Rated Current56.7 A | Saturation Current62 A | DC Resistance1.2 mΩ | – | – | – | – | Self Resonant Frequency14 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance10 µH | – | – | – | – | – | – | – | Self Resonant Frequency16.76 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance11 µH | – | – | – | – | – | – | – | Self Resonant Frequency16.64 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current5.8 A | Saturation Current9.5 A | – | – | – | – | – | Self Resonant Frequency13 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current8 A | Saturation Current9.5 A | – | – | – | – | – | Self Resonant Frequency13 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current8 A | Saturation Current10 A | – | – | – | – | – | Self Resonant Frequency13 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current10 A | Saturation Current18 A | – | – | – | – | – | Self Resonant Frequency14 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current11 A | Saturation Current41 A | – | – | – | – | – | Self Resonant Frequency11 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current2.5 A | Saturation Current15 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current4.5 A | Saturation Current16 A | – | – | – | – | – | – | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current14 A | Saturation Current21 A | DC Resistance9.57 mΩ | – | – | MaterialMnZn | Rated Inductance14.7 µH | Self Resonant Frequency12.8 MHz | MountSMT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current35 A | Saturation Current26 A | DC Resistance2.64 mΩ | DC Resistance [1]2.64 mΩ | – | MaterialMnZn | Rated Inductance5 µH | Self Resonant Frequency11 MHz | MountSMT | | | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current44 A | Saturation Current14.3 A | DC Resistance1.44 mΩ | DC Resistance [1]1.44 mΩ | DC Resistance [1]1.31 mΩ | MaterialMnZn | – | Self Resonant Frequency10.73 MHz | MountSMT | | Design Kit – | |
 | | SPEC15 µH, 20.6 A, 12.9 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current20.6 A | Saturation Current12.9 A | DC Resistance5 mΩ | – | – | – | – | Self Resonant Frequency13 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | – | – | – | – | – | – | – | Self Resonant Frequency16.41 MHz | MountTHT | | Design Kit – | |
 | | SPEC15 µH, 45.3 A, 51.6 A | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance15 µH | Rated Current45.3 A | Saturation Current51.6 A | DC Resistance2.16 mΩ | – | – | – | – | Self Resonant Frequency12 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance18 µH | – | – | – | – | – | – | – | Self Resonant Frequency12.37 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current5.7 A | Saturation Current7 A | – | – | – | – | – | Self Resonant Frequency10 MHz | MountTHT | | Design Kit – | |
![WE-HCFT THT High Current Inductor]() | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current8 A | Saturation Current6.5 A | – | – | – | – | – | Self Resonant Frequency9 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads9 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current7 A | Saturation Current7 A | – | – | – | – | – | Self Resonant Frequency9 MHz | MountTHT | | Design Kit – | |
 | | | | | Downloads8 files | StatusActiveProduction is active. Expected lifetime: >10 years. iProduction is active. Expected lifetime: >10 years. | Inductance22 µH | Rated Current10 A | Saturation Current12 A | – | – | – | – | – | Self Resonant Frequency11 MHz | MountTHT | | Design Kit – | |