Design Kit THT High Current Inductor

NEW

Order Code 7443762

Design Kit THT High Current InductorNEW

Characteristics

  • Compact 2520 package with current handling up to 157 A
  • Inductance range: 1 to 10 µH
  • Metal-alloy core material delivers stable inductance and soft saturation over the full operating-temperature range

Applications

  • High temperatures applications
  • Inverters and DC/DC converters
  • High current differential mode chokes

Products

Filter article data
Filter by
 show  articles in 0 product lines
 articles in 0 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCFT THT High Current Inductor, 1.2 µH, 85.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current85.7 A
Saturation Current @ 30%156.9 A
Self Resonant Frequency89.75 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 2.2 µH, 70.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current70.6 A
Saturation Current @ 30%122.4 A
Self Resonant Frequency62.24 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 3.3 µH, 59.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current59.9 A
Saturation Current @ 30%97.1 A
Self Resonant Frequency45.61 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 3.6 µH, 42.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.6 µH
Performance Rated Current42.2 A
Saturation Current @ 30%143.5 A
Self Resonant Frequency34.6 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 4.7 µH, 57.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current57.3 A
Saturation Current @ 30%77.5 A
Self Resonant Frequency35.08 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 6.5 µH, 29.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current29.8 A
Saturation Current @ 30%108.6 A
Self Resonant Frequency30.34 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 6.8 µH, 54.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current54.7 A
Saturation Current @ 30%69 A
Self Resonant Frequency26.98 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 8.2 µH, 42.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current42.2 A
Saturation Current @ 30%82.4 A
Self Resonant Frequency25.19 MHz
Wire TypeFlat 
–Check availability
SPECWE-HCFT THT High Current Inductor, 10 µH, 36.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current36.7 A
Saturation Current @ 30%60.2 A
Self Resonant Frequency23.66 MHz
Wire TypeFlat 
–Check availability