Design Kit SMD High Current Inductor
NEWOrder Code 744363
Applications
- Storage inductor for high efficiency DC/DC converters (high ripple currents and typical frequencies from 20 - 300 kHz)
- Resonant SMPS (high frequency and lower DC bias)
- Filter for audio applications (low frequency, priority on linearity, low distortion)
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | L1(µH) | IR(A) | IR(A) | ISAT(A) | ISAT(A) | RDC max.(mΩ) | RDC 1(mΩ) | RDC(mΩ) | RDC max.(mΩ) | fres 1(MHz) | fres(MHz) | Size | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| WE-HCF SMT High Current Inductor, 1.4 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance1.4 µH | – | – | Rated Current31.5 A | – | Saturation Current60 A | – | – | DC Resistance1.08 mΩ | DC Resistance1.19 mΩ | – | Self Resonant Frequency52 MHz | Size2013 | ||||
| WE-HCF SMT High Current Inductor, 3.1 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance3.1 µH | – | – | Rated Current26 A | – | Saturation Current45 A | – | – | DC Resistance2.09 mΩ | DC Resistance2.3 mΩ | – | Self Resonant Frequency29 MHz | Size2013 | ||||
| WE-HCF SMT High Current Inductor, 3.3 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance3.3 µH | – | – | Rated Current35 A | – | Saturation Current100 A | DC Resistance [1]2.64 mΩ | – | DC Resistance2.4 mΩ | DC Resistance2.64 mΩ | – | Self Resonant Frequency25 MHz | Size2818 | ||||
| WE-HCF SMT High Current Inductor, 10 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance10 µH | – | – | Rated Current16 A | – | Saturation Current23 A | – | – | DC Resistance7.96 mΩ | DC Resistance8.76 mΩ | – | Self Resonant Frequency13 MHz | Size2013 | ||||
| WE-HCF SMT High Current Inductor, 10 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance10 µH | – | – | Rated Current35 A | – | Saturation Current37 A | DC Resistance [1]2.64 mΩ | – | DC Resistance2.4 mΩ | DC Resistance2.64 mΩ | – | Self Resonant Frequency13 MHz | Size2818 | ||||
| WE-HCF SMT High Current Inductor, 15 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance15 µH | – | – | Rated Current35 A | – | Saturation Current26 A | DC Resistance [1]2.64 mΩ | – | DC Resistance2.4 mΩ | DC Resistance2.64 mΩ | – | Self Resonant Frequency11 MHz | Size2818 | ||||
| WE-HCF SMT High Current Inductor, 33 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance33 µH | – | – | Rated Current12 A | – | Saturation Current11 A | – | – | DC Resistance11.4 mΩ | DC Resistance12.54 mΩ | – | Self Resonant Frequency12 MHz | Size2013 | ||||
| WE-HCF SMT High Current Inductor, 33 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance33 µH | – | – | Rated Current35 A | – | Saturation Current11.5 A | DC Resistance [1]2.64 mΩ | – | DC Resistance2.4 mΩ | DC Resistance2.64 mΩ | – | Self Resonant Frequency7 MHz | Size2818 | ||||
| WE-HCF SMT High Current Inductor, 47 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance47 µH | – | – | Rated Current12 A | – | Saturation Current8.5 A | – | – | DC Resistance12.2 mΩ | DC Resistance13.42 mΩ | – | Self Resonant Frequency10 MHz | Size2013 | ||||
| WE-HCF SMT High Current Inductor, 47 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance47 µH | – | – | – | – | – | – | – | DC Resistance8.8 mΩ | DC Resistance9.68 mΩ | – | Self Resonant Frequency6.7 MHz | Size2920 | ||||
| WE-HCF SMT High Current Inductor, 47 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance47 µH | – | – | – | – | – | – | – | DC Resistance19.3 mΩ | DC Resistance21.23 mΩ | – | Self Resonant Frequency7.5 MHz | Size2920 | ||||
| WE-HCF SMT High Current Inductor, 68 µH, 68 µH | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance68 µH | Inductance [1]68 µH | Rated Current11.2 A | Rated Current11.2 A | Saturation Current10.7 A | Saturation Current10.7 A | – | DC Resistance [1]22.2 mΩ | – | DC Resistance24.42 mΩ | Self Resonant Frequency [1]5.3 MHz | Self Resonant Frequency5.3 MHz | Size2920 | ||||
| WE-HCF SMT High Current Inductor, 150 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance150 µH | – | – | – | – | – | – | – | DC Resistance30.6 mΩ | DC Resistance33.66 mΩ | – | Self Resonant Frequency3.2 MHz | Size2920 | ||||
| WE-HCF SMT High Current Inductor, 150 µH, – | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | Inductance150 µH | – | – | – | – | – | – | – | DC Resistance38.85 mΩ | DC Resistance42.74 mΩ | – | Self Resonant Frequency3.8 MHz | Size2920 | ||||
Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-HCF SMT High Current Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – |
