Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
6033 R | 5.9 | 6.2 | 3.3 | SMT | |||
6050 R | 5.9 | 6.2 | 5 | SMT | |||
7332 | 7.3 | 7.3 | 3.2 | SMT | |||
7332 P | 7.3 | 7.4 | 3.2 | SMT | |||
7332 R | 7.3 | 7.3 | 3.2 | SMT | |||
7345 | 7.3 | 7.3 | 4.5 | SMT | |||
7345 R | 7.3 | 7.3 | 4.5 | SMT | |||
7345 P | 7.3 | 7.3 | 4.5 | SMT | |||
1030 P | 10 | 10 | 3 | SMT | |||
EXT. | 1050 P | 10 | 10 | 5 | SMT | ||
1245 | 12 | 12 | 4.5 | SMT | |||
1260 | 12 | 12 | 6 | SMT | |||
1260 P | 12 | 12 | 6 | SMT | |||
1280 | 12 | 12 | 8 | SMT | |||
1280 P | 12 | 12 | 8 | SMT | |||
1210 | 12 | 12 | 10 | SMT | |||
1510 | 15 | 15 | 10 | SMT |
LTSpice files
Characteristics
- AEC-Q 200 qualified
- Ultra low RDC and RAC
- Highest possible saturation current based on ferrite
- Suitable for switching frequency up to 10 MHz
- Temperature dependent parameter available on REDEXPERT
- Operating temperature: -40 °C to +125 °C / +150 °C
Types
- WE-PD: Always offers low loss material, tight tolerances, and high saturation behavior compared to other manufacturers in the market
- WE-PD Robust: Plastic base improves the mechanical stability and efficiency
- WE-PD Performance: MnZn core improves saturation and RDC for highest efficiency
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Products
All
6033 R
6050 R
7332
7332 P
7332 R
7345
7345 R
7345 P
1030 P
1050 P
1245
1260
1260 P
1280
1280 P
1210
1510
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 27 | – | 3 | 120 | 1280 | Standard | – | ||
744778005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.54 | 9.3 | 9 | 8.5 | 155 | 7332 | Standard | – | ||
7447715906 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | – | 19 | 5.5 | 160 | 1245 | Standard | – | ||
74477008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.75 | 19.5 | – | 5 | 110 | 1280 | Standard | – | ||
744778001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.3 | 6.4 | 12 | 115 | 7332 | Standard | 744778 | ||
744777001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.6 | 10.2 | 10 | 100 | 7345 | Standard | 744777 | ||
7447715910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | 13.9 | 7 | 98 | 1245 | Standard | – | ||
7447709001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 18.7 | 25 | 6 | 120 | 1210 | Standard | 744770 | ||
7447785001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.75 | 4.5 | 39 | 192 | 6033 | Robust | – | ||
7447786001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.1 | 5.5 | 34 | 180 | 6050 | Robust | – | ||
7447789001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 7.9 | – | 12 | 115 | 7332 | Robust | 744778 | ||
7447779001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8 | – | 15 | 100 | 7345 | Robust | 744777 | ||
7447773010 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | 10 | 12 | 98 | 7345 | Performance | 744777 | ||
744771010 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 20 | 15.6 | 5 | 88 | 1260 | – | – | |
74477001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 16.2 | – | 7 | 45 | 1280 | Standard | 744770 | ||
7447713015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 9.5 | 16 | 75 | 1030 | Performance | 744770 7447713 | ||
7447714015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 12.5 | 6.6 | 69 | 1050 | Performance | 7447713 | ||
744771001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 17.5 | 13.5 | 6 | 60 | 1260 | Standard | 744770 | ||
744770015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 19 | – | 5 | 42 | 1280 | Standard | – | ||
74477790015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.4 | – | 18 | 75 | 7345 | Robust | – | ||
7447783015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 7.8 | 15 | 73 | 7332 | Performance | 744778 | ||
7447706015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 20 | 7 | 50.5 | 1260 | Performance | 7447706 | ||
7447707015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 16.5 | 24 | 5.5 | 49.2 | 1280 | Performance | 7447706 | ||
7447715001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | – | 10.2 | 9.5 | 76 | 1245 | Standard | – | ||
744778002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.6 | 4.8 | 20 | 67 | 7332 | Standard | 744778 | ||
744777002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.9 | 6.5 | 20 | 60 | 7345 | Standard | 744777 | ||
7447713022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 8.5 | 20 | 71 | 1030 | Performance | 7447713 | ||
7447714022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 9.5 | 8 | 53 | 1050 | Performance | 7447713 | ||
744771002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 15.5 | 11 | 7 | 50 | 1260 | Standard | 744770 | ||
7447709002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 16.3 | – | 6 | 65 | 1210 | Standard | 744770 | ||
7447785002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.15 | 3.3 | 54 | 88 | 6033 | Robust | – | ||
7447786002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.4 | 4 | 49 | 115 | 6050 | Robust | – | ||
7447789002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.6 | – | 23 | 67 | 7332 | Robust | 744778 | ||
7447779002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.2 | – | 20 | 60 | 7345 | Robust | 744777 | ||
7447783022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 6.5 | 19 | 62 | 7332 | Performance | 744778 | ||
7447773022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 8 | 17.5 | 61 | 7345 | Performance | 744777 | ||
7447706022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 16.5 | 8.5 | 40.2 | 1260 | Performance | 7447706 | ||
7447707022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 14.8 | 20.5 | 6.8 | 41.7 | 1280 | Performance | 7447706 | ||
74477002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 13.5 | – | 9 | 41 | 1280 | Standard | 744770 | ||
7447715002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | – | 8.5 | 11 | 50 | 1245 | Standard | – | ||
744778003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.9 | 4.1 | 32 | 61 | 7332 | Standard | – | ||
744777003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.85 | 4.6 | 30 | 55 | 7345 | Standard | – | ||
7447713033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 7.2 | 24 | 50 | 1030 | Performance | 7447713 | ||
7447714033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 9 | 10.5 | 42 | 1050 | Performance | 7447713 | ||
7447715003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 7.1 | 13 | 40 | 1245 | Standard | – | ||
7447785003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.15 | 3 | 67 | 60 | 6033 | Robust | – | ||
7447789003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.9 | – | 30 | 61 | 7332 | Robust | – | ||
7447779003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.75 | – | 30 | 55 | 7345 | Robust | – | ||
7447783033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 5.3 | 24 | 51 | 7332 | Performance | – | ||
7447773033 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 6.6 | 21 | 51 | 7345 | Performance | – | ||
7447706033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 13.5 | 10 | 32.2 | 1260 | Performance | 7447706 | ||
7447707033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 12.8 | 17.5 | 9 | 32.3 | 1280 | Performance | 7447706 | ||
744771003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 14.5 | 9.5 | 8 | 40 | 1260 | Standard | – | ||
74477003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 12 | – | 11 | 37.5 | 1280 | Standard | – | ||
7447709003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 14.7 | – | 9 | 45 | 1210 | Standard | – | ||
744778004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.65 | 4.2 | 60 | 45 | 7332 | Standard | 744778 | ||
744777004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.9 | 4 | 40 | 37 | 7345 | Standard | 744777 | ||
7447713047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 6 | 31 | 42 | 1030 | Performance | 7447713 | ||
7447714047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 8 | 12.4 | 34 | 1050 | Performance | 7447713 | ||
7447715004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 6.3 | 16 | 37 | 1245 | Standard | – | ||
744771004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11.8 | 8.25 | 11 | 35 | 1260 | Standard | 744770 | ||
74477004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11 | – | 12 | 31.2 | 1280 | Standard | 744770 | ||
7447709004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 13.1 | – | 11 | 38 | 1210 | Standard | 744770 | ||
7447785004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.65 | 2.5 | 78 | 53 | 6033 | Robust | – | ||
7447786004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.8 | 2.8 | 65 | 60 | 6050 | Robust | – | ||
7447789004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.2 | – | 35 | 45 | 7332 | Robust | 744778 | ||
7447779004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.6 | – | 32 | 37 | 7345 | Robust | 744777 | ||
7447783047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 4.6 | 35 | 38 | 7332 | Performance | 744778 | ||
7447773047 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 5.5 | 26 | 35.5 | 7345 | Performance | 744777 | ||
7447706047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 11.5 | 12 | 27.4 | 1260 | Performance | 7447706 | ||
7447707047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 12 | 15.5 | 10 | 28.8 | 1280 | Performance | 7447706 | ||
7447714056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | – | 7.2 | 14.4 | 28 | 1050 | Performance | 7447713 | ||
74477005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 10 | – | 13.5 | 24 | 1280 | Standard | – | ||
74477006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.1 | 9.5 | – | 14 | 25 | 1280 | Standard | – | ||
7447773062 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | – | 4.8 | 30 | 31 | 7345 | Performance | – | ||
7447706062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | – | 10 | 15 | 22.5 | 1260 | Performance | 7447706 | ||
7447714068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 5.8 | 22 | 23.5 | 1050 | Performance | 7447713 | ||
7447715006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 4.7 | 25 | 27 | 1245 | Standard | – | ||
744771006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 9 | 6.5 | 18 | 27 | 1260 | Standard | – | ||
7447709006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 11.7 | – | 14 | 23 | 1210 | Standard | – | ||
7447785006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.3 | 2 | 100 | 45 | 6033 | Robust | – | ||
7447786006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.7 | 2.3 | 75 | 43 | 6050 | Robust | – | ||
7447789006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.75 | – | 44 | 38 | 7332 | Robust | – | ||
7447779006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.25 | – | 35 | 32 | 7345 | Robust | – | ||
7447783068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 3.8 | 41 | 35 | 7332 | Performance | – | ||
7447707068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 10 | 13 | 14 | 19.1 | 1280 | Performance | 7447706 | ||
74477007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 9.3 | – | 15 | 21.3 | 1280 | Standard | – | ||
7447713082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | – | 4.7 | 49 | 30 | 1030 | Performance | 7447713 | ||
744771008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.5 | 6.2 | 20 | 25 | 1260 | Standard | – | ||
7447786008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.6 | 2.1 | 80 | 40 | 6050 | Robust | – | ||
7447779008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.45 | – | 53 | 28 | 7345 | Robust | – | ||
74477810 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.85 | 2.2 | 72 | 32 | 7332 | Standard | 744778 | ||
74477710 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.55 | 2.6 | 49 | 26 | 7345 | Standard | 744777 | ||
7447713100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 4.1 | 62 | 25 | 1030 | Performance | 7447713 | ||
7447714100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 5 | 27 | 20.5 | 1050 | Performance | 7447713 | ||
7447715100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 4.2 | 30 | 22 | 1245 | Standard | – | ||
74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard | 744770 | ||
74477010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.2 | – | 20 | 18 | 1280 | Standard | 744770 | ||
7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.5 | – | 21 | 21 | 1210 | Standard | 744770 | ||
744778510 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2 | 1.6 | 125 | 37 | 6033 | Robust | – | ||
744778610 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.45 | 1.8 | 88 | 35 | 6050 | Robust | – | ||
744778910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.9 | – | 72 | 32 | 7332 | Robust | 744778 | ||
744777910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.5 | – | 49 | 26 | 7345 | Robust | 744777 | ||
7447783100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 3.1 | 68 | 30 | 7332 | Performance | 744778 | ||
7447773100 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 3.8 | 45 | 23 | 7345 | Performance | 744777 | ||
7447706100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 7.8 | 20 | 17.6 | 1260 | Performance | 7447706 | ||
7447707100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8 | 11 | 21 | 15.1 | 1280 | Performance | 7447706 | ||
744778112 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.65 | 2.15 | 98 | 27 | 7332 | Standard | – | ||
744777112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 3.2 | 2.4 | 58 | 23 | 7345 | Standard | – | ||
7447715120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 3.6 | 38 | 19 | 1245 | Standard | – | ||
744771112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 7.4 | 4.9 | 26 | 19.7 | 1260 | Standard | – | ||
744770112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 7.8 | – | 21 | 16 | 1280 | Standard | – | ||
7447789112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.65 | – | 98 | 27 | 7332 | Robust | – | ||
7447779112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 3.35 | – | 58 | 23 | 7345 | Robust | – | ||
744778115 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.25 | 1.75 | 130 | 26 | 7332 | Standard | 744778 | ||
744777115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.6 | 2.2 | 81 | 19.5 | 7345 | Standard | 744777 | ||
7447713150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 3.4 | 89 | 19.5 | 1030 | Performance | 7447713 | ||
7447714150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 4.1 | 43 | 16.8 | 1050 | Performance | 7447713 | ||
744771115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7 | 4.5 | 28 | 16.6 | 1260 | Standard | 744770 | ||
744770115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.4 | – | 23 | 14.5 | 1280 | Standard | 744770 | ||
7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.4 | – | 26 | 17 | 1210 | Standard | 744770 | ||
7447785115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.55 | 1.4 | 200 | 28 | 6033 | Robust | – | ||
7447789115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.25 | – | 130 | 26 | 7332 | Robust | 744778 | ||
7447779115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.8 | 2.2 | 81 | 19.5 | 7345 | Robust | 744777 | ||
7447783150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 2.5 | 85 | 23 | 7332 | Performance | 744778 | ||
7447704150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 8.8 | 26 | 20.5 | 1510 | Standard | – | ||
7447773150 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 3.1 | 69.5 | 20.7 | 7345 | Performance | 744777 | ||
7447706150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 6.4 | 28 | 13.9 | 1260 | Performance | 7447706 | ||
7447707150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7 | 9 | 26.5 | 13.2 | 1280 | Performance | 7447706 | ||
744778118 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.1 | 1.7 | 140 | 24 | 7332 | Standard | – | ||
744777118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.6 | 2.05 | 91 | 19 | 7345 | Standard | – | ||
7447715180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | 3.2 | 51 | 17 | 1245 | Standard | – | ||
744771118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6.7 | 4.2 | 30 | 15 | 1260 | Standard | – | ||
744770118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6.3 | – | 32 | 13.2 | 1280 | Standard | – | ||
7447789118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.1 | – | 140 | 24 | 7332 | Robust | – | ||
7447779118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.6 | – | 91 | 19 | 7345 | Robust | – | ||
744778122 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.05 | 1.4 | 190 | 20 | 7332 | Standard | 744778 | ||
744777122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.45 | 1.7 | 110 | 17 | 7345 | Standard | 744777 | ||
7447713220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.7 | 133 | 17.5 | 1030 | Performance | 7447713 | ||
7447714220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 3.6 | 50 | 14.5 | 1050 | Performance | 7447713 | ||
7447715220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 3.1 | 65 | 15.5 | 1245 | Standard | – | ||
744771122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | 3.7 | 36 | 13.5 | 1260 | Standard | 744770 | ||
744770122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 5.8 | – | 35 | 12 | 1280 | Standard | 744770 | ||
7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 7 | – | 28 | 10 | 1210 | Standard | 744770 | ||
7447785122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 1.35 | 1.1 | 250 | 23 | 6033 | Robust | – | ||
7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | 1.3 | 115 | 15 | 6050 | Robust | – | ||
7447789122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | – | 190 | 20 | 7332 | Robust | 744778 | ||
7447779122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.45 | – | 110 | 17 | 7345 | Robust | 744777 | ||
7447783220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.15 | 115 | 18 | 7332 | Performance | 744778 | ||
7447704220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 7.2 | 33 | 11.5 | 1510 | Standard | – | ||
7447773220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.5 | 87 | 16.1 | 7345 | Performance | 744777 | ||
7447706220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 5.2 | 41 | 11 | 1260 | Performance | 7447706 | ||
7447707220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | 7.4 | 36 | 10.2 | 1280 | Performance | 7447706 | ||
744778127 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.95 | 1.3 | 240 | 18 | 7332 | Standard | – | ||
744777127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2.15 | 1.55 | 150 | 15 | 7345 | Standard | – | ||
744771127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 5.3 | 3.5 | 45 | 12 | 1260 | Standard | – | ||
744770127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 5.6 | – | 38 | 10 | 1280 | Standard | – | ||
7447709270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 6.1 | – | 40 | 8 | 1210 | Standard | – | ||
7447785127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.15 | 1 | 360 | 18 | 6033 | Robust | – | ||
7447789127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2 | – | 210 | 18 | 7332 | Robust | – | ||
7447779127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2.1 | – | 150 | 15 | 7345 | Robust | – | ||
7447714270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | – | 3.4 | 74 | 14 | 1050 | Performance | – | ||
744778133 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.85 | 1.15 | 240 | 16 | 7332 | Standard | – | ||
744777133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.9 | 1.4 | 170 | 13 | 7345 | Standard | – | ||
7447713330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.2 | 204 | 13 | 1030 | Performance | 7447713 | ||
7447714330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.9 | 79 | 11.1 | 1050 | Performance | 7447713 | ||
7447715330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.5 | 85 | 13 | 1245 | Standard | – | ||
744771133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.6 | 3 | 57 | 11 | 1260 | Standard | – | ||
744770133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.7 | – | 53 | 8.5 | 1280 | Standard | – | ||
7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 5.5 | – | 45 | 8.5 | 1210 | Standard | – | ||
7447785133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.05 | 0.9 | 400 | 17 | 6033 | Robust | – | ||
7447789133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.85 | – | 240 | 16 | 7332 | Robust | – | ||
7447779133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.95 | – | 170 | 13 | 7345 | Robust | – | ||
7447783330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 1.75 | 165 | 14 | 7332 | Performance | – | ||
7447773330 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.1 | 147 | 13.5 | 7345 | Performance | – | ||
7447706330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 4.2 | 60 | 9.2 | 1260 | Performance | 7447706 | ||
7447707330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.8 | 6.1 | 53 | 8.3 | 1280 | Performance | 7447706 | ||
744778139 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.5 | 1.1 | 320 | 14 | 7332 | Standard | – | ||
744777139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.9 | 1.23 | 230 | 12 | 7345 | Standard | – | ||
744771139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 4.3 | 2.7 | 68 | 10 | 1260 | Standard | – | ||
744770139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 4.5 | – | 56 | 8.2 | 1280 | Standard | – | ||
7447709390 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 5 | – | 56 | 6 | 1210 | Standard | – | ||
7447789139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.6 | – | 320 | 14 | 7332 | Robust | – | ||
7447779139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.9 | – | 230 | 12 | 7345 | Robust | – | ||
744778147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | 1 | 360 | 13.5 | 7332 | Standard | 744778 | ||
744777147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.8 | 1.1 | 260 | 10.5 | 7345 | Standard | 744777 | ||
7447713470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.9 | 248 | 11.4 | 1030 | Performance | 7447713 | ||
7447714470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 2.5 | 99 | 8.8 | 1050 | Performance | 7447713 | ||
7447715470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 2.1 | 125 | 9.7 | 1245 | Standard | – | ||
744770147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.25 | – | 64 | 7.9 | 1280 | Standard | 744770 | ||
7447709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.9 | – | 60 | 6.5 | 1210 | Standard | 744770 | ||
7447785147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.88 | 0.74 | 600 | 16.5 | 6033 | Robust | – | ||
7447786147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | 0.8 | 295 | 10 | 6050 | Robust | – | ||
7447789147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | – | 360 | 13.5 | 7332 | Robust | 744778 | ||
7447779147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.65 | – | 260 | 10.5 | 7345 | Robust | 744777 | ||
744771147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.1 | 2.6 | 77 | 9.2 | 1260 | Standard | 744770 | ||
7447783470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.45 | 210 | 11.6 | 7332 | Performance | 744778 | ||
7447773470 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.7 | 182 | 10.3 | 7345 | Performance | 744777 | ||
7447706470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 3.6 | 72 | 7.5 | 1260 | Performance | 7447706 | ||
7447707470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.35 | 5.1 | 63 | 7.2 | 1280 | Performance | 7447706 | ||
744778156 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.2 | 0.88 | 470 | 12.5 | 7332 | Standard | – | ||
744777156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.55 | 1.05 | 350 | 10 | 7345 | Standard | – | ||
7447714560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | – | 2.3 | 121 | 8.6 | 1050 | Performance | 7447713 | ||
744771156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 3.75 | 2.3 | 92 | 8 | 1260 | Standard | – | ||
744770156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 4 | – | 71 | 7.1 | 1280 | Standard | – | ||
7447789156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.2 | – | 470 | 12.5 | 7332 | Robust | – | ||
7447779156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.5 | – | 350 | 10 | 7345 | Robust | – | ||
744778168 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.05 | 0.84 | 520 | 11.5 | 7332 | Standard | – | ||
744777168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.45 | 0.95 | 380 | 9 | 7345 | Standard | – | ||
7447713680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.6 | 330 | 9.4 | 1030 | Performance | 7447713 | ||
7447714680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 2.2 | 132 | 8 | 1050 | Performance | 7447713 | ||
744771168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.55 | 2.2 | 105 | 7.6 | 1260 | Standard | – | ||
744770168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.5 | – | 90 | 6.4 | 1280 | Standard | – | ||
7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.9 | – | 89 | 5.5 | 1210 | Standard | – | ||
7447789168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.05 | – | 520 | 11.5 | 7332 | Robust | – | ||
7447779168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.45 | – | 380 | 9 | 7345 | Robust | – | ||
7447783680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.25 | 300 | 9.3 | 7332 | Performance | – | ||
7447773680 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.45 | 230 | 8.4 | 7345 | Performance | – | ||
7447706680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 3 | 97 | 6.5 | 1260 | Performance | 7447706 | ||
7447707680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.6 | 4.2 | 90 | 5.5 | 1280 | Performance | 7447706 | ||
744778182 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1 | 0.78 | 690 | 9.8 | 7332 | Standard | – | ||
744777182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.4 | 0.9 | 430 | 8 | 7345 | Standard | – | ||
7447713820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | – | 1.5 | 419 | 8.8 | 1030 | Performance | 7447713 | ||
7447714820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | – | 1.85 | 176 | 6.6 | 1050 | Performance | 7447713 | ||
744771182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.05 | 1.9 | 135 | 7.2 | 1260 | Standard | – | ||
744770182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.3 | – | 105 | 3.5 | 1280 | Standard | – | ||
7447709820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.35 | – | 105 | 4.5 | 1210 | Standard | – | ||
7447789182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1 | – | 690 | 9.8 | 7332 | Robust | – | ||
7447779182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.4 | – | 430 | 8 | 7345 | Robust | – | ||
74477820 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.91 | 0.76 | 790 | 9 | 7332 | Standard | 744778 | ||
74477720 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.3 | 0.75 | 610 | 7.5 | 7345 | Standard | 744777 | ||
7447713101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.4 | 478 | 7.7 | 1030 | Performance | 7447713 | ||
7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.8 | 198 | 5.9 | 1050 | Performance | 7447713 | ||
7447715101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.4 | 270 | 6.9 | 1245 | Standard | – | ||
74477120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.8 | 1.7 | 160 | 6.6 | 1260 | Standard | 744770 | ||
74477020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.85 | – | 140 | 5.2 | 1280 | Standard | 744770 | ||
7447709101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.2 | – | 110 | 4.3 | 1210 | Standard | 744770 | ||
744778520 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.63 | 0.5 | 1060 | 11 | 6033 | Robust | – | ||
744778920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.91 | – | 790 | 9 | 7332 | Robust | 744778 | ||
744777920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.3 | – | 380 | 7.5 | 7345 | Robust | 744777 | ||
7447783101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1 | 450 | 7.8 | 7332 | Performance | 744778 | ||
7447773101 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.2 | 335 | 6.7 | 7345 | Performance | 744777 | ||
7447706101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 2.5 | 140 | 5.2 | 1260 | Performance | 7447706 | ||
7447707101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.1 | 3.5 | 120 | 4.3 | 1280 | Performance | 7447706 | ||
744778212 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.87 | 0.68 | 890 | 8.5 | 7332 | Standard | – | ||
744777212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.1 | 0.7 | 660 | 6.7 | 7345 | Standard | – | ||
7447713121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | – | 1.25 | 598 | 7 | 1030 | Performance | – | ||
744771212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 2.6 | 1.6 | 180 | 5.2 | 1260 | Standard | – | ||
7447789212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.93 | – | 890 | 8.5 | 7332 | Robust | – | ||
7447779212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.1 | – | 660 | 6.7 | 7345 | Robust | – | ||
744778215 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.82 | 0.53 | 1270 | 7.2 | 7332 | Standard | – | ||
744777215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.86 | 0.63 | 880 | 6 | 7345 | Standard | – | ||
7447713151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 1.1 | 684 | 6.1 | 1030 | Performance | – | ||
7447714151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 1.4 | 300 | 4.9 | 1050 | Performance | 7447713 | ||
744771215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.3 | 1.45 | 220 | 4.4 | 1260 | Standard | – | ||
744770215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.55 | – | 175 | 3 | 1280 | Standard | – | ||
7447709151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.6 | – | 200 | 3.5 | 1210 | Standard | – | ||
7447789215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.81 | – | 1270 | 7.2 | 7332 | Robust | – | ||
7447779215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.96 | – | 880 | 6 | 7345 | Robust | – | ||
7447783151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 0.84 | 750 | 6.25 | 7332 | Performance | – | ||
7447773151 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 0.95 | 515 | 5.2 | 7345 | Performance | – | ||
7447706151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 2 | 200 | 4.2 | 1260 | Performance | 7447706 | ||
7447707151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.45 | 2.8 | 190 | 3.5 | 1280 | Performance | 7447706 | ||
744778218 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.71 | 0.5 | 1450 | 7 | 7332 | Standard | – | ||
744777218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.85 | 0.56 | 980 | 5.3 | 7345 | Standard | – | ||
744771218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 2.05 | 1.25 | 280 | 4.1 | 1260 | Standard | – | ||
744770218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 2.25 | – | 220 | 4.2 | 1280 | Standard | – | ||
7447789218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.7 | – | 1450 | 7 | 7332 | Robust | – | ||
7447779218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.9 | – | 980 | 5.3 | 7345 | Robust | – | ||
744778222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.62 | 0.42 | 1650 | 6 | 7332 | Standard | 744778 | ||
744777222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.72 | 0.54 | 1170 | 5 | 7345 | Standard | 744777 | ||
7447714221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1.2 | 439 | 4.3 | 1050 | Performance | 7447713 | ||
7447715221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1 | 480 | 4.7 | 1245 | Standard | – | ||
744771220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.85 | 1.2 | 340 | 3.8 | 1260 | Standard | 744770 | ||
744770222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2 | – | 275 | 3.8 | 1280 | Standard | 744770 | ||
7447709221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2.25 | – | 300 | 2.7 | 1210 | Standard | 744770 | ||
7447789222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.59 | – | 1650 | 6 | 7332 | Robust | 744778 | ||
7447779222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.72 | – | 1170 | 5 | 7345 | Robust | 744777 | ||
7447783221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 0.69 | 1040 | 5 | 7332 | Performance | 744778 | ||
7447773221 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 0.81 | 770 | 4.3 | 7345 | Performance | 744777 | ||
7447706221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1.7 | 310 | 3.3 | 1260 | Performance | 7447706 | ||
7447707221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2 | 2.35 | 265 | 2.9 | 1280 | Performance | 7447706 | ||
744778270 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.57 | 0.39 | 2310 | 5.2 | 7332 | Standard | – | ||
744777270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.7 | – | 1640 | 4.3 | 7345 | Standard | – | ||
744771270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 1.7 | 1 | 400 | 3.4 | 1260 | Standard | – | ||
7447709271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 2 | – | 330 | 2.5 | 1210 | Standard | – | ||
7447789270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.56 | – | 2310 | 5.2 | 7332 | Robust | – | ||
7447779270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.66 | – | 1640 | 4.3 | 7345 | Robust | – | ||
744778233 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.45 | – | 2620 | 4.8 | 7332 | Standard | – | ||
744777233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.64 | 0.45 | 1860 | 4 | 7345 | Standard | – | ||
7447713331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.73 | 1500 | 4.3 | 1030 | Performance | 7447713 | ||
7447714331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 1 | 750 | 3.15 | 1050 | Performance | 7447713 | ||
744771233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.5 | 0.97 | 490 | 3 | 1260 | Standard | – | ||
744770233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.65 | – | 410 | 3 | 1280 | Standard | – | ||
7447709331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.6 | – | 430 | 2 | 1210 | Standard | – | ||
7447789233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.45 | – | 2620 | 4.8 | 7332 | Robust | – | ||
7447779233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.64 | – | 1860 | 4 | 7345 | Robust | – | ||
7447783331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.56 | 1430 | 4 | 7332 | Performance | – | ||
7447773331 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.66 | 1085 | 3.6 | 7345 | Performance | – | ||
7447706331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 1.4 | 450 | 2.6 | 1260 | Performance | 7447706 | ||
7447707331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.6 | 1.9 | 410 | 2.1 | 1280 | Performance | 7447706 | ||
744778239 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.43 | 0.34 | 2940 | 4.4 | 7332 | Standard | – | ||
744777239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.61 | 0.42 | 2850 | 3.8 | 7345 | Standard | – | ||
744771239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 1.3 | 0.85 | 640 | 2.8 | 1260 | Standard | – | ||
7447789239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.43 | – | 2940 | 4.4 | 7332 | Robust | – | ||
7447779239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.58 | – | 2850 | 3.8 | 7345 | Robust | – | ||
74477824 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.42 | 0.31 | 4180 | 4 | 7332 | Standard | 744778 | ||
74477724 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.54 | 0.34 | 3010 | 3.2 | 7345 | Standard | 744777 | ||
7447713471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.65 | 2200 | 3.4 | 1030 | Performance | – | ||
7447714471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.82 | 1100 | 2.5 | 1050 | Performance | 7447713 | ||
74477124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.25 | 0.8 | 710 | 2.6 | 1260 | Standard | 744770 | ||
744770247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.45 | – | 540 | 2.6 | 1280 | Standard | 744770 | ||
7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.45 | – | 560 | 1.8 | 1210 | Standard | 744770 | ||
744778924 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.42 | – | 4180 | 4 | 7332 | Robust | 744778 | ||
744777924 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.54 | – | 3010 | 3.2 | 7345 | Robust | 744777 | ||
7447783471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.47 | 2040 | 3.3 | 7332 | Performance | 744778 | ||
7447773471 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.55 | 1700 | 2.8 | 7345 | Performance | 744777 | ||
7447704471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 1.7 | 500 | 1.7 | 1510 | Standard | – | ||
7447706471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 1.15 | 610 | 2.3 | 1260 | Performance | 7447706 | ||
7447707471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.4 | 1.6 | 540 | 1.9 | 1280 | Performance | 7447706 | ||
74477825 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.39 | 0.3 | 4670 | 3.7 | 7332 | Standard | – | ||
74477725 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.52 | 0.31 | 3620 | 3 | 7345 | Standard | – | ||
74477125 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 1.12 | 0.7 | 890 | 2.5 | 1260 | Standard | – | ||
744770256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 1.25 | – | 680 | 2.5 | 1280 | Standard | – | ||
744778925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.39 | – | 4670 | 3.7 | 7332 | Robust | – | ||
744777925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.52 | – | 3620 | 3 | 7345 | Robust | – | ||
74477826 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.31 | 0.22 | 5730 | 3.4 | 7332 | Standard | – | ||
74477726 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.42 | 0.28 | 4630 | 2.7 | 7345 | Standard | – | ||
7447714681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.71 | 1220 | 2.05 | 1050 | Performance | 7447713 | ||
744770268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.1 | – | 930 | 2.2 | 1280 | Standard | – | ||
7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.2 | – | 825 | 1.5 | 1210 | Standard | – | ||
744778926 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.32 | – | 5730 | 3.4 | 7332 | Robust | – | ||
744777926 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.42 | – | 4630 | 2.7 | 7345 | Robust | – | ||
74477126 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.05 | 0.68 | 1020 | 2.3 | 1260 | Standard | – | ||
7447783681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.39 | 2900 | 2.75 | 7332 | Performance | – | ||
7447773681 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.46 | 2300 | 2.3 | 7345 | Performance | – | ||
7447706681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.95 | 860 | 1.8 | 1260 | Performance | – | ||
7447707681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.15 | 1.3 | 770 | 1.5 | 1280 | Performance | – | ||
74477828 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.3 | 0.2 | 6500 | 2.8 | 7332 | Standard | – | ||
74477728 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.39 | 0.26 | 5200 | 2.5 | 7345 | Standard | – | ||
74477128 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.97 | 0.6 | 1200 | 2.1 | 1260 | Standard | – | ||
744770282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 1.05 | – | 1050 | 2 | 1280 | Standard | – | ||
7447709821 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 1.05 | – | 1000 | 1.2 | 1210 | Standard | – | ||
744778928 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.3 | – | 6540 | 2.8 | 7332 | Robust | – | ||
744777928 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.39 | – | 5200 | 2.5 | 7345 | Robust | – | ||
74477830 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.28 | 0.18 | 9440 | 2.6 | 7332 | Standard | 744778 | ||
74477730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.37 | 0.25 | 6000 | 2.2 | 7345 | Standard | 744777 | ||
7447713102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.45 | 4600 | 2.3 | 1030 | Performance | – | ||
7447714102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.55 | 2050 | 1.7 | 1050 | Performance | 7447713 | ||
74477130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.83 | 0.55 | 1600 | 1.9 | 1260 | Standard | – | ||
74477030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.98 | – | 1180 | 1.8 | 1280 | Standard | 744770 | ||
7447709102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1 | – | 1200 | 1 | 1210 | Standard | 744770 | ||
744778930 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.28 | – | 9440 | 2.6 | 7332 | Robust | 744778 | ||
744777930 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.37 | – | 6000 | 2.2 | 7345 | Robust | 744777 | ||
7447783102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.32 | 4600 | 2.2 | 7332 | Performance | 744778 | ||
7447773102 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.38 | 3300 | 1.9 | 7345 | Performance | 744777 | ||
7447706102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.8 | 1250 | 1.45 | 1260 | Performance | 7447706 | ||
7447707102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.97 | – | 1090 | 1.2 | 1280 | Performance | 7447706 | ||
7447709152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.71 | – | 2300 | 0.9 | 1210 | Standard | – | ||
7447714152 | SPEC | 10 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1500 | 0.47 | – | 3370 | 1.25 | 1050 | Performance | – | ||
7447709222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.53 | – | 3750 | 0.66 | 1210 | Standard | – |
Order Code | Datasheet | Simulation |
---|---|---|
74477009 | SPEC | |
744778005 | SPEC | |
7447715906 | SPEC | |
74477008 | SPEC | |
744778001 | SPEC | |
744777001 | SPEC | |
7447715910 | SPEC | |
7447709001 | SPEC | |
7447785001 | SPEC | |
7447786001 | SPEC | |
7447789001 | SPEC | |
7447779001 | SPEC | |
7447773010 | SPEC | |
744771010 | SPEC | – |
74477001 | SPEC | |
7447713015 | SPEC | |
7447714015 | SPEC | |
744771001 | SPEC | |
744770015 | SPEC | |
74477790015 | SPEC | |
7447783015 | SPEC | |
7447706015 | SPEC | |
7447707015 | SPEC | |
7447715001 | SPEC | |
744778002 | SPEC | |
744777002 | SPEC | |
7447713022 | SPEC | |
7447714022 | SPEC | |
744771002 | SPEC | |
7447709002 | SPEC | |
7447785002 | SPEC | |
7447786002 | SPEC | |
7447789002 | SPEC | |
7447779002 | SPEC | |
7447783022 | SPEC | |
7447773022 | SPEC | |
7447706022 | SPEC | |
7447707022 | SPEC | |
74477002 | SPEC | |
7447715002 | SPEC | |
744778003 | SPEC | |
744777003 | SPEC | |
7447713033 | SPEC | |
7447714033 | SPEC | |
7447715003 | SPEC | |
7447785003 | SPEC | |
7447789003 | SPEC | |
7447779003 | SPEC | |
7447783033 | SPEC | |
7447773033 | SPEC | |
7447706033 | SPEC | |
7447707033 | SPEC | |
744771003 | SPEC | |
74477003 | SPEC | |
7447709003 | SPEC | |
744778004 | SPEC | |
744777004 | SPEC | |
7447713047 | SPEC | |
7447714047 | SPEC | |
7447715004 | SPEC | |
744771004 | SPEC | |
74477004 | SPEC | |
7447709004 | SPEC | |
7447785004 | SPEC | |
7447786004 | SPEC | |
7447789004 | SPEC | |
7447779004 | SPEC | |
7447783047 | SPEC | |
7447773047 | SPEC | |
7447706047 | SPEC | |
7447707047 | SPEC | |
7447714056 | SPEC | |
74477005 | SPEC | |
74477006 | SPEC | |
7447773062 | SPEC | |
7447706062 | SPEC | |
7447714068 | SPEC | |
7447715006 | SPEC | |
744771006 | SPEC | |
7447709006 | SPEC | |
7447785006 | SPEC | |
7447786006 | SPEC | |
7447789006 | SPEC | |
7447779006 | SPEC | |
7447783068 | SPEC | |
7447707068 | SPEC | |
74477007 | SPEC | |
7447713082 | SPEC | |
744771008 | SPEC | |
7447786008 | SPEC | |
7447779008 | SPEC | |
74477810 | SPEC | |
74477710 | SPEC | |
7447713100 | SPEC | |
7447714100 | SPEC | |
7447715100 | SPEC | |
74477110 | SPEC | |
74477010 | SPEC | |
7447709100 | SPEC | |
744778510 | SPEC | |
744778610 | SPEC | |
744778910 | SPEC | |
744777910 | SPEC | |
7447783100 | SPEC | |
7447773100 | SPEC | |
7447706100 | SPEC | |
7447707100 | SPEC | |
744778112 | SPEC | |
744777112 | SPEC | |
7447715120 | SPEC | |
744771112 | SPEC | |
744770112 | SPEC | |
7447789112 | SPEC | |
7447779112 | SPEC | |
744778115 | SPEC | |
744777115 | SPEC | |
7447713150 | SPEC | |
7447714150 | SPEC | |
744771115 | SPEC | |
744770115 | SPEC | |
7447709150 | SPEC | |
7447785115 | SPEC | |
7447789115 | SPEC | |
7447779115 | SPEC | |
7447783150 | SPEC | |
7447704150 | SPEC | |
7447773150 | SPEC | |
7447706150 | SPEC | |
7447707150 | SPEC | |
744778118 | SPEC | |
744777118 | SPEC | |
7447715180 | SPEC | |
744771118 | SPEC | |
744770118 | SPEC | |
7447789118 | SPEC | |
7447779118 | SPEC | |
744778122 | SPEC | |
744777122 | SPEC | |
7447713220 | SPEC | |
7447714220 | SPEC | |
7447715220 | SPEC | |
744771122 | SPEC | |
744770122 | SPEC | |
7447709220 | SPEC | |
7447785122 | SPEC | |
7447786122 | SPEC | |
7447789122 | SPEC | |
7447779122 | SPEC | |
7447783220 | SPEC | |
7447704220 | SPEC | |
7447773220 | SPEC | |
7447706220 | SPEC | |
7447707220 | SPEC | |
744778127 | SPEC | |
744777127 | SPEC | |
744771127 | SPEC | |
744770127 | SPEC | |
7447709270 | SPEC | |
7447785127 | SPEC | |
7447789127 | SPEC | |
7447779127 | SPEC | |
7447714270 | SPEC | |
744778133 | SPEC | |
744777133 | SPEC | |
7447713330 | SPEC | |
7447714330 | SPEC | |
7447715330 | SPEC | |
744771133 | SPEC | |
744770133 | SPEC | |
7447709330 | SPEC | |
7447785133 | SPEC | |
7447789133 | SPEC | |
7447779133 | SPEC | |
7447783330 | SPEC | |
7447773330 | SPEC | |
7447706330 | SPEC | |
7447707330 | SPEC | |
744778139 | SPEC | |
744777139 | SPEC | |
744771139 | SPEC | |
744770139 | SPEC | |
7447709390 | SPEC | |
7447789139 | SPEC | |
7447779139 | SPEC | |
744778147 | SPEC | |
744777147 | SPEC | |
7447713470 | SPEC | |
7447714470 | SPEC | |
7447715470 | SPEC | |
744770147 | SPEC | |
7447709470 | SPEC | |
7447785147 | SPEC | |
7447786147 | SPEC | |
7447789147 | SPEC | |
7447779147 | SPEC | |
744771147 | SPEC | |
7447783470 | SPEC | |
7447773470 | SPEC | |
7447706470 | SPEC | |
7447707470 | SPEC | |
744778156 | SPEC | |
744777156 | SPEC | |
7447714560 | SPEC | |
744771156 | SPEC | |
744770156 | SPEC | |
7447789156 | SPEC | |
7447779156 | SPEC | |
744778168 | SPEC | |
744777168 | SPEC | |
7447713680 | SPEC | |
7447714680 | SPEC | |
744771168 | SPEC | |
744770168 | SPEC | |
7447709680 | SPEC | |
7447789168 | SPEC | |
7447779168 | SPEC | |
7447783680 | SPEC | |
7447773680 | SPEC | |
7447706680 | SPEC | |
7447707680 | SPEC | |
744778182 | SPEC | |
744777182 | SPEC | |
7447713820 | SPEC | |
7447714820 | SPEC | |
744771182 | SPEC | |
744770182 | SPEC | |
7447709820 | SPEC | |
7447789182 | SPEC | |
7447779182 | SPEC | |
74477820 | SPEC | |
74477720 | SPEC | |
7447713101 | SPEC | |
7447714101 | SPEC | |
7447715101 | SPEC | |
74477120 | SPEC | |
74477020 | SPEC | |
7447709101 | SPEC | |
744778520 | SPEC | |
744778920 | SPEC | |
744777920 | SPEC | |
7447783101 | SPEC | |
7447773101 | SPEC | |
7447706101 | SPEC | |
7447707101 | SPEC | |
744778212 | SPEC | |
744777212 | SPEC | |
7447713121 | SPEC | |
744771212 | SPEC | |
7447789212 | SPEC | |
7447779212 | SPEC | |
744778215 | SPEC | |
744777215 | SPEC | |
7447713151 | SPEC | |
7447714151 | SPEC | |
744771215 | SPEC | |
744770215 | SPEC | |
7447709151 | SPEC | |
7447789215 | SPEC | |
7447779215 | SPEC | |
7447783151 | SPEC | |
7447773151 | SPEC | |
7447706151 | SPEC | |
7447707151 | SPEC | |
744778218 | SPEC | |
744777218 | SPEC | |
744771218 | SPEC | |
744770218 | SPEC | |
7447789218 | SPEC | |
7447779218 | SPEC | |
744778222 | SPEC | |
744777222 | SPEC | |
7447714221 | SPEC | |
7447715221 | SPEC | |
744771220 | SPEC | |
744770222 | SPEC | |
7447709221 | SPEC | |
7447789222 | SPEC | |
7447779222 | SPEC | |
7447783221 | SPEC | |
7447773221 | SPEC | |
7447706221 | SPEC | |
7447707221 | SPEC | |
744778270 | SPEC | |
744777270 | SPEC | |
744771270 | SPEC | |
7447709271 | SPEC | |
7447789270 | SPEC | |
7447779270 | SPEC | |
744778233 | SPEC | |
744777233 | SPEC | |
7447713331 | SPEC | |
7447714331 | SPEC | |
744771233 | SPEC | |
744770233 | SPEC | |
7447709331 | SPEC | |
7447789233 | SPEC | |
7447779233 | SPEC | |
7447783331 | SPEC | |
7447773331 | SPEC | |
7447706331 | SPEC | |
7447707331 | SPEC | |
744778239 | SPEC | |
744777239 | SPEC | |
744771239 | SPEC | |
7447789239 | SPEC | |
7447779239 | SPEC | |
74477824 | SPEC | |
74477724 | SPEC | |
7447713471 | SPEC | |
7447714471 | SPEC | |
74477124 | SPEC | |
744770247 | SPEC | |
7447709471 | SPEC | |
744778924 | SPEC | |
744777924 | SPEC | |
7447783471 | SPEC | |
7447773471 | SPEC | |
7447704471 | SPEC | |
7447706471 | SPEC | |
7447707471 | SPEC | |
74477825 | SPEC | |
74477725 | SPEC | |
74477125 | SPEC | |
744770256 | SPEC | |
744778925 | SPEC | |
744777925 | SPEC | |
74477826 | SPEC | |
74477726 | SPEC | |
7447714681 | SPEC | |
744770268 | SPEC | |
7447709681 | SPEC | |
744778926 | SPEC | |
744777926 | SPEC | |
74477126 | SPEC | |
7447783681 | SPEC | |
7447773681 | SPEC | |
7447706681 | SPEC | |
7447707681 | SPEC | |
74477828 | SPEC | |
74477728 | SPEC | |
74477128 | SPEC | |
744770282 | SPEC | |
7447709821 | SPEC | |
744778928 | SPEC | |
744777928 | SPEC | |
74477830 | SPEC | |
74477730 | SPEC | |
7447713102 | SPEC | |
7447714102 | SPEC | |
74477130 | SPEC | |
74477030 | SPEC | |
7447709102 | SPEC | |
744778930 | SPEC | |
744777930 | SPEC | |
7447783102 | SPEC | |
7447773102 | SPEC | |
7447706102 | SPEC | |
7447707102 | SPEC | |
7447709152 | SPEC | |
7447714152 | SPEC | |
7447709222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: How do I select the right inductor for a DC/DC converter design?
Videos
How to choose the right coil type (inductor)?!
Videos
Würth Elektronik Webinar: Magnetics design & selection – intermediate level
Videos
Webinar: Definition of component heating of power inductors in switching regulators
Comments