Filter by values
 article in 2 product lines for
Reset all
Filter
Filter by
 show  article in 2 product lines
 article in 2 product lines
Reset all
2 Product categories
Order Code
Data­sheet
Simu­lation
Downloads
Status
VIN(V)
VOUT(V)
IOUT(A)
Product series
Power Module
Evaluation Kit
Reference Design
SamplesAvailability & Sample
SPEC2.3 - 5.5, 0.8 - 5.5, 1.2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.3 - 5.5
Output Voltage 0.8 - 5.5
Output Current1.2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.8 - 5.5, 1.2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current1.2 A
Power Module
Reference Design
Check availability
SPEC2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.8 - 5.5, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.8 - 5.5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 1 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 2 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 3 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 1 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 2 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.5 - 5.5, 0.6 - 4, 3 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 2.5 - 5.5
Output Voltage 0.6 - 4
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.7 - 5.5, 0.6 - 5.5, 0.6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.7 - 5.5
Output Voltage 0.6 - 5.5
Output Current0.6 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.7 - 5.5, 0.6 - 5.5, 0.6 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.7 - 5.5
Output Voltage 0.6 - 5.5
Output Current0.6 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.95 - 6, 0.8 - 3.6, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.95 - 6, 0.8 - 3.6, 4 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current4 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.95 - 6, 0.8 - 3.6, 6 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current6 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.95 - 6, 0.8 - 3.6, 2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.95 - 6, 0.8 - 3.6, 6 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.95 - 6
Output Voltage 0.8 - 3.6
Output Current6 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC2.96 - 6, 0.8 - 3.6, 4 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 2.96 - 6
Output Voltage 0.8 - 3.6
Output Current4 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 36, 1 - 6, 0.3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 36
Output Voltage 1 - 6
Output Current0.3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 36, 1 - 6, 0.3 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 36
Output Voltage 1 - 6
Output Current0.3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 6, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 6, 3 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 60, 0.85 - 6, 0.3 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 60
Output Voltage 0.85 - 6
Output Current0.3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 60, 0.85 - 6, 0.3 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 60
Output Voltage 0.85 - 6
Output Current0.3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 1 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 13, 2 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 13
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC3.5 - 38, 0.85 - 6, 3 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 3.5 - 38
Output Voltage 0.85 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 18, 0.8 - 17, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 18, 0.8 - 17, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 18, 0.8 - 17, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current3 A
Power Module
Evaluation Kit
Check availability
SPEC4 - 18, 0.8 - 17, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 18, 0.8 - 17, 2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 18, 0.8 - 17, 3 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4 - 18
Output Voltage 0.8 - 17
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 36, 1 - 6, 4 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current4 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 36, 1 - 6, 5 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 36, 1 - 6, 4 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current4 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4 - 36, 1 - 6, 5 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4 - 36
Output Voltage 1 - 6
Output Current5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC4.75 - 36, 3.3, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 4.75 - 36
Output Voltage 3.3
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 2 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 36, 0.8 - 6, 5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 0.8 - 6
Output Current5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 28, 3.3, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 28
Output Voltage 3.3
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 5 - 24, 3 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 5 - 24
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 2 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 36, 0.8 - 6, 5 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 0.8 - 6
Output Current5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 3 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 1 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 42, 0.8 - 6, 3 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 42
Output Voltage 0.8 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 36, 3.3, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6 - 36, 3.3, 2 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 6 - 36
Output Voltage 3.3
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC6.5 - 36, 5, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 6.5 - 36
Output Voltage 5
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC7 - 50, 2.5 - 15, 2.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 50
Output Voltage 2.5 - 15
Output Current2.5 A
Power Module
Evaluation Kit
Check availability
SPEC7 - 28, 5, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 5
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC7 - 50, 2.5 - 15, 2.5 A
Simu­lation
Availability
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 50
Output Voltage 2.5 - 15
Output Current2.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC7 - 28, 3.3, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 28
Output Voltage 3.3
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC7 - 42, 3.3, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 7 - 42
Output Voltage 3.3
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC8 - 28, 5, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 28
Output Voltage 5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC8 - 42, 5, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 42
Output Voltage 5
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC8 - 36, 5, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current1 A
Power Module
Reference Design
Check availability
SPEC8 - 36, 5, 2 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 8 - 36
Output Voltage 5
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC9 - 74.5, 3.3, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 3.3
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC9 - 74.5, 5, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 9 - 74.5
Output Voltage 5
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC12 - 38, 0.85 - 13, 1 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 13
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC12 - 38, 0.85 - 13, 2 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 13
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC12 - 38, 0.85 - 6, 3 A
Simu­lation
Availability
Downloads
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 12 - 38
Output Voltage 0.85 - 6
Output Current3 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC15 - 36, 12, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 15 - 36
Output Voltage 12
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC16 - 36, 12, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC16 - 36, 12, 2 A
Simu­lation
Availability
Status Newi| Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 16 - 36
Output Voltage 12
Output Current2 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC18 - 74.5, 12, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 18 - 74.5
Output Voltage 12
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC19 - 36, 15, 0.5 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 19 - 36
Output Voltage 15
Output Current0.5 A
Power Module
Evaluation Kit
Reference Design
Check availability
SPEC20 - 36, 15, 1 A
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Input Voltage 20 - 36
Output Voltage 15
Output Current1 A
Power Module
Evaluation Kit
Reference Design
Check availability