<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="24" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="50" name="dxf" color="7" fill="1" visible="no" active="no"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="53" name="tPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="54" name="bPadExt" color="7" fill="1" visible="no" active="no"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="yes" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
<layer number="250" name="Descript" color="7" fill="1" visible="yes" active="yes"/>
<layer number="251" name="SMDround" color="7" fill="1" visible="yes" active="yes"/>
</layers>
<library>
<description>&lt;BR&gt;Wurth Elektronik - Power Modules (MagI³C Series) - Step Down Converter - Variable Output Voltage - MagI³C-VDMM&lt;br&gt;
&lt;Hr&gt;
&lt;BR&gt;
&lt;TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0&gt;
&lt;TR&gt;   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;&lt;br&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt; &lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------------------------&lt;BR&gt;
&lt;B&gt;&lt;I&gt;&lt;span style='font-size:26pt;
  color:#FF6600;'&gt;WE &lt;/span&gt;&lt;/i&gt;&lt;/b&gt;
&lt;BR&gt;
      ---------------------------&lt;BR&gt;&lt;b&gt;Würth Elektronik&lt;/b&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
  &lt;/TR&gt;

  &lt;TR&gt;
    &lt;TD COLSPAN=7&gt;&amp;nbsp;
    &lt;/TD&gt;
  &lt;/TR&gt;
  
&lt;/TABLE&gt;
&lt;B&gt;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;More than you expect&lt;BR&gt;&lt;BR&gt;&lt;BR&gt;&lt;/B&gt;

&lt;HR&gt;&lt;BR&gt;
&lt;b&gt;Würth Elektronik eiSos GmbH &amp; Co. KG&lt;/b&gt;&lt;br&gt;
EMC &amp; Inductive Solutions&lt;br&gt;

Max-Eyth-Str.1&lt;br&gt;
D-74638 Waldenburg&lt;br&gt;
&lt;br&gt;
Tel: +49 (0)7942-945-0&lt;br&gt;
Fax:+49 (0)7942-945-5000&lt;br&gt;
&lt;br&gt;
&lt;a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php"&gt;www.we-online.com/eagle&lt;/a&gt;&lt;br&gt;
&lt;a href="mailto:libraries@we-online.com"&gt;libraries@we-online.com&lt;/a&gt; &lt;BR&gt;&lt;BR&gt;
&lt;br&gt;&lt;HR&gt;&lt;BR&gt;
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, &lt;br&gt;
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. &lt;br&gt;
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. &lt;br&gt;
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. &lt;br&gt;
 &lt;br&gt;
Please contact us for more information.&lt;br&gt;
&lt;HR&gt;
&lt;br&gt;Eagle Version 9, Library Revision 2026a, 2026-05-12&lt;br&gt;
&lt;HR&gt;
Copyright: Würth Elektronik</description>
<packages>
<package name="WPME-VDMM_LGA-12_L8W5.5W2.1" urn="urn:adsk.eagle:footprint:52778397/1">
<pad name="1" x="-3.81" y="1.27" drill="1"/>
<hole x="-1.27" y="1.27" drill="1"/>
</package>
<package name="WPME-VDMM_LGA-9_L3.5W3.5H1.5" urn="urn:adsk.eagle:footprint:48335208/2">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule&lt;/b&gt;

&lt;br&gt;&lt;br&gt;Size: LGA-9, SMT, 9pins
&lt;br&gt;LXWXH=3.5X3.5X1.5mm</description>
<smd name="A1" x="-1" y="-1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="A2" x="-1" y="0" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="A3" x="-1" y="1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="B1" x="0" y="-1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="B2" x="0" y="0" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="B3" x="0" y="1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="C1" x="1" y="-1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="C2" x="1" y="0" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<smd name="C3" x="1" y="1" dx="0.6" dy="0.6" layer="1" roundness="100"/>
<wire x1="-1.75" y1="1.75" x2="-1.75" y2="-1.75" width="0.1" layer="51"/>
<wire x1="-1.75" y1="-1.75" x2="1.75" y2="-1.75" width="0.1" layer="51"/>
<wire x1="1.75" y1="-1.75" x2="1.75" y2="1.75" width="0.1" layer="51"/>
<wire x1="1.75" y1="1.75" x2="-1.75" y2="1.75" width="0.1" layer="51"/>
<wire x1="-1.85" y1="1.85" x2="-1.85" y2="-1.85" width="0.2" layer="21"/>
<wire x1="-1.85" y1="-1.85" x2="1.85" y2="-1.85" width="0.2" layer="21"/>
<wire x1="1.85" y1="-1.85" x2="1.85" y2="1.85" width="0.2" layer="21"/>
<wire x1="1.85" y1="1.85" x2="-1.85" y2="1.85" width="0.2" layer="21"/>
<circle x="-2.3" y="-1.6" radius="0.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-2.05" y="2.05"/>
<vertex x="2.05" y="2.05"/>
<vertex x="2.05" y="-2.05"/>
<vertex x="-2.05" y="-2.05"/>
</polygon>
<text x="0" y="2.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-3.8" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
</package>
<package name="WPME-VDMM_LGA-12_L8W5.5W2.4" urn="urn:adsk.eagle:footprint:44347444/5">
<smd name="A1" x="-1.5" y="2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="A2" x="0" y="2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="A3" x="1.5" y="2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="B1" x="-1.5" y="0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="C1" x="-1.5" y="-0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="D1" x="-1.5" y="-2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="B2" x="0" y="0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="C2" x="0" y="-0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="D2" x="0" y="-2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="B3" x="1.5" y="0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="C3" x="1.5" y="-0.75" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<smd name="D3" x="1.5" y="-2.25" dx="0.75" dy="0.75" layer="1" roundness="100"/>
<wire x1="2.75" y1="4" x2="-2.75" y2="4" width="0.1" layer="51"/>
<wire x1="-2.75" y1="4" x2="-2.75" y2="-4" width="0.1" layer="51"/>
<wire x1="-2.75" y1="-4" x2="2.75" y2="-4" width="0.1" layer="51"/>
<wire x1="2.75" y1="-4" x2="2.75" y2="4" width="0.1" layer="51"/>
<wire x1="2.85" y1="4.1" x2="-2.85" y2="4.1" width="0.2" layer="21"/>
<wire x1="-2.85" y1="4.1" x2="-2.85" y2="-4.1" width="0.2" layer="21"/>
<wire x1="-2.85" y1="-4.1" x2="2.85" y2="-4.1" width="0.2" layer="21"/>
<wire x1="2.85" y1="-4.1" x2="2.85" y2="4.1" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="3.05" y="4.3"/>
<vertex x="-3.05" y="4.3"/>
<vertex x="-3.05" y="-4.3"/>
<vertex x="3.05" y="-4.3"/>
</polygon>
<polygon width="0.2" layer="21">
<vertex x="-2.85" y="4.1"/>
<vertex x="-1.7" y="4.1"/>
<vertex x="-2.85" y="2.95"/>
</polygon>
<text x="0" y="4.5" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-6" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="0" y="-7.5" size="0.4064" layer="48" align="bottom-center">NOTE: Place the GND pad of the input capacitor as close as possible to pins C2 and C3. 
Connect it with short and wide traces directly to C2 and C3.</text>
<text x="0" y="-7.5" size="0.4064" layer="51" align="bottom-center">NOTE: Place the GND pad of the input capacitor as close as possible to pins C2 and C3. 
Connect it with short and wide traces directly to C2 and C3.</text>
</package>
<package name="WPME-VDMM_LGA-10_L3.8W3H1.8" urn="urn:adsk.eagle:footprint:52045447/3">
<smd name="1" x="-1.605" y="1.2" dx="0.79" dy="0.3" layer="1"/>
<smd name="2" x="-1.605" y="0.6" dx="0.79" dy="0.3" layer="1"/>
<smd name="3" x="-1.605" y="0" dx="0.79" dy="0.3" layer="1"/>
<smd name="4" x="-1.605" y="-0.6" dx="0.79" dy="0.3" layer="1"/>
<smd name="5" x="-1.605" y="-1.2" dx="0.79" dy="0.3" layer="1"/>
<smd name="6" x="1.605" y="-1.2" dx="0.79" dy="0.3" layer="1" rot="R180"/>
<smd name="7" x="1.605" y="-0.6" dx="0.79" dy="0.3" layer="1" rot="R180"/>
<smd name="8" x="1.605" y="0" dx="0.79" dy="0.3" layer="1" rot="R180"/>
<smd name="9" x="1.605" y="0.6" dx="0.79" dy="0.3" layer="1" rot="R180"/>
<smd name="10" x="1.605" y="1.2" dx="0.79" dy="0.3" layer="1" rot="R180"/>
<smd name="11" x="-0.17" y="0" dx="0.7" dy="2.7" layer="1" rot="R180"/>
<wire x1="-2" y1="1.6" x2="2" y2="1.6" width="0.2" layer="21"/>
<wire x1="2" y1="-1.6" x2="-2" y2="-1.6" width="0.2" layer="21"/>
<wire x1="-1.9" y1="1.5" x2="1.9" y2="1.5" width="0.1" layer="51"/>
<wire x1="1.9" y1="1.5" x2="1.9" y2="-1.5" width="0.1" layer="51"/>
<wire x1="1.9" y1="-1.5" x2="-1.9" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-1.9" y1="-1.5" x2="-1.9" y2="1.5" width="0.1" layer="51"/>
<polygon width="0.1" layer="39">
<vertex x="-2.2" y="1.8"/>
<vertex x="-2.2" y="-1.8"/>
<vertex x="2.2" y="-1.8"/>
<vertex x="2.2" y="1.8"/>
</polygon>
<text x="0" y="2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-3.3" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
</package>
<package name="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6" urn="urn:adsk.eagle:footprint:19265436/6">
<description>&lt;B&gt;MagI³C-VDMM Variable Step Down MicroModule</description>
<smd name="1" x="-1.275" y="0.825" dx="0.45" dy="0.55" layer="1"/>
<smd name="2" x="-1.275" y="0" dx="0.45" dy="0.5" layer="1"/>
<smd name="3" x="-1.275" y="-0.825" dx="0.45" dy="0.55" layer="1"/>
<smd name="4" x="1.275" y="-0.825" dx="0.45" dy="0.55" layer="1" rot="R180"/>
<smd name="5" x="1.275" y="0" dx="0.45" dy="0.5" layer="1" rot="R180"/>
<smd name="6" x="1.275" y="0.825" dx="0.45" dy="0.55" layer="1" rot="R180"/>
<smd name="EP" x="0" y="0" dx="1.5" dy="1.8" layer="1"/>
<wire x1="-1.6" y1="1.25" x2="1.6" y2="1.25" width="0.1" layer="51"/>
<wire x1="1.6" y1="1.25" x2="1.6" y2="-1.25" width="0.1" layer="51"/>
<wire x1="1.6" y1="-1.25" x2="-1.6" y2="-1.25" width="0.1" layer="51"/>
<wire x1="-1.6" y1="-1.25" x2="-1.6" y2="1.25" width="0.1" layer="51"/>
<wire x1="-0.85" y1="1.35" x2="0.85" y2="1.35" width="0.2" layer="21"/>
<wire x1="-0.85" y1="-1.35" x2="0.85" y2="-1.35" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-1.8" y="1.55"/>
<vertex x="1.8" y="1.55"/>
<vertex x="1.8" y="-1.55"/>
<vertex x="-1.8" y="-1.55"/>
</polygon>
<text x="0" y="1.8" size="0.8128" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.75" size="0.8128" layer="25" align="bottom-center">&gt;VALUE</text>
<circle x="-2" y="1.3" radius="0.1" width="0.2" layer="21"/>
</package>
<package name="WPME-VDMM_LGA-6EP_L2.5W2.5H1.2" urn="urn:adsk.eagle:footprint:13378990/4">
<description>&lt;B&gt;MagI³C-VDMM Variable Step Down MicroModule</description>
<smd name="1" x="-0.85" y="0.65" dx="0.6" dy="0.4" layer="1"/>
<smd name="2" x="-0.85" y="0" dx="0.6" dy="0.4" layer="1"/>
<smd name="3" x="-0.85" y="-0.65" dx="0.6" dy="0.4" layer="1"/>
<smd name="4" x="0.85" y="-0.65" dx="0.6" dy="0.4" layer="1"/>
<smd name="5" x="0.85" y="0" dx="0.6" dy="0.4" layer="1"/>
<smd name="6" x="0.85" y="0.65" dx="0.6" dy="0.4" layer="1"/>
<smd name="EP" x="0" y="0" dx="0.8" dy="1.3" layer="1"/>
<wire x1="-1.25" y1="1.25" x2="1.25" y2="1.25" width="0.1" layer="51"/>
<wire x1="1.25" y1="1.25" x2="1.25" y2="-1.25" width="0.1" layer="51"/>
<wire x1="1.25" y1="-1.25" x2="-1.25" y2="-1.25" width="0.1" layer="51"/>
<wire x1="-1.25" y1="-1.25" x2="-1.25" y2="1.25" width="0.1" layer="51"/>
<wire x1="-1.35" y1="1.35" x2="1.35" y2="1.35" width="0.2" layer="21"/>
<wire x1="1.35" y1="-1.35" x2="-1.35" y2="-1.35" width="0.2" layer="21"/>
<wire x1="1.35" y1="1.35" x2="1.35" y2="1.15" width="0.2" layer="21"/>
<wire x1="-1.35" y1="1.35" x2="-1.35" y2="1.15" width="0.2" layer="21"/>
<wire x1="-1.35" y1="-1.35" x2="-1.35" y2="-1.15" width="0.2" layer="21"/>
<wire x1="1.35" y1="-1.35" x2="1.35" y2="-1.15" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="-1.55" y="1.55"/>
<vertex x="1.55" y="1.55"/>
<vertex x="1.55" y="-1.55"/>
<vertex x="-1.55" y="-1.55"/>
</polygon>
<text x="0" y="1.8" size="0.8128" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.7" size="0.8128" layer="27" align="bottom-center">&gt;VALUE</text>
<circle x="-1.6" y="0.8" radius="0.1" width="0.2" layer="21"/>
</package>
<package name="WPME-VDMM_LGA-8EP_L5H2.5H1.8" urn="urn:adsk.eagle:footprint:30496366/5">
<description>&lt;B&gt;MagI³C-VDMM Variable Step Down MicroModule</description>
<smd name="4" x="1.6" y="-0.7" dx="1.1" dy="0.9" layer="1" rot="R180"/>
<smd name="5" x="1.6" y="0.7" dx="1.1" dy="0.9" layer="1" rot="R180"/>
<smd name="1" x="-2" y="-0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<smd name="8" x="-2" y="0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<smd name="EP" x="-1.2" y="0" dx="2" dy="1" layer="1" rot="R180"/>
<smd name="2" x="-1.2" y="-0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<smd name="3" x="-0.4" y="-0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<smd name="7" x="-1.2" y="0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<smd name="6" x="-0.4" y="0.95" dx="0.3" dy="0.4" layer="1" rot="R180"/>
<wire x1="2.5" y1="-1.25" x2="-2.5" y2="-1.25" width="0.1" layer="51"/>
<wire x1="-2.5" y1="-1.25" x2="-2.5" y2="1.25" width="0.1" layer="51"/>
<wire x1="-2.5" y1="1.25" x2="2.5" y2="1.25" width="0.1" layer="51"/>
<wire x1="2.5" y1="1.25" x2="2.5" y2="-1.25" width="0.1" layer="51"/>
<wire x1="0.05" y1="1.35" x2="0.75" y2="1.35" width="0.2" layer="21"/>
<wire x1="0.75" y1="-1.35" x2="0.05" y2="-1.35" width="0.2" layer="21"/>
<wire x1="-2.45" y1="1.35" x2="-2.6" y2="1.35" width="0.2" layer="21"/>
<wire x1="-2.6" y1="1.35" x2="-2.6" y2="-1.35" width="0.2" layer="21"/>
<wire x1="-2.6" y1="-1.35" x2="-2.45" y2="-1.35" width="0.2" layer="21"/>
<wire x1="2.45" y1="1.35" x2="2.6" y2="1.35" width="0.2" layer="21"/>
<wire x1="2.6" y1="1.35" x2="2.6" y2="-1.35" width="0.2" layer="21"/>
<wire x1="2.6" y1="-1.35" x2="2.45" y2="-1.35" width="0.2" layer="21"/>
<polygon width="0.1" layer="39">
<vertex x="2.8" y="-1.55"/>
<vertex x="-2.8" y="-1.55"/>
<vertex x="-2.8" y="1.55"/>
<vertex x="2.8" y="1.55"/>
</polygon>
<text x="0" y="1.8" size="0.8128" layer="21" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.8" size="0.8128" layer="21" align="bottom-center">&gt;VALUE</text>
<circle x="-2" y="-1.6" radius="0.1" width="0.2" layer="21"/>
</package>
</packages>
<packages3d>
<package3d name="WPME-VDMM_LGA-12_L8W5.5W2.1" urn="urn:adsk.eagle:package:52778399/1" type="box">
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-12_L8W5.5W2.1"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-9_L3.5W3.5H1.5" urn="urn:adsk.eagle:package:48335210/3" type="model">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule&lt;/b&gt;

&lt;br&gt;&lt;br&gt;Size: LGA-9, SMT, 9pins
&lt;br&gt;LXWXH=3.5X3.5X1.5mm</description>
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-9_L3.5W3.5H1.5"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-10_L3.8W3H1.8" urn="urn:adsk.eagle:package:52045449/5" type="model">
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-10_L3.8W3H1.8"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-8EP_L5H2.5H1.8" urn="urn:adsk.eagle:package:30496368/6" type="model">
<description>&lt;B&gt;MagI³C-VDMM Variable Step Down MicroModule</description>
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-8EP_L5H2.5H1.8"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-12_L8W5.5W2.4" urn="urn:adsk.eagle:package:44347446/7" type="model">
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-12_L8W5.5W2.4"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6" urn="urn:adsk.eagle:package:19613064/7" type="model">
<description>MagI³C-VDMM Variable Step Down MicroModule</description>
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6"/>
</packageinstances>
</package3d>
<package3d name="WPME-VDMM_LGA-6EP_L2.5W2.5H1.2" urn="urn:adsk.eagle:package:13378994/6" type="model">
<description>MagI³C-VDMM Variable Step Down MicroModule</description>
<packageinstances>
<packageinstance name="WPME-VDMM_LGA-6EP_L2.5W2.5H1.2"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="171013201">
<wire x1="-7.62" y1="-10.16" x2="7.62" y2="-10.16" width="0.254" layer="94"/>
<wire x1="7.62" y1="-10.16" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-10.16" width="0.254" layer="94"/>
<pin name="3" x="-10.16" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="4" x="-10.16" y="0" visible="pad" length="short" direction="pas"/>
<pin name="6" x="10.16" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="11" x="0" y="-12.7" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="2" x="-10.16" y="-5.08" visible="pad" length="short" direction="pas"/>
<pin name="1" x="-10.16" y="-7.62" visible="pad" length="short" direction="pas"/>
<pin name="7" x="10.16" y="0" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="10" x="10.16" y="-7.62" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="9" x="10.16" y="-5.08" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="5" x="-10.16" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="8" x="10.16" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<text x="0" y="6.35" size="1.27" layer="95" align="bottom-center">&gt;NAME</text>
<text x="5.08" y="-12.7" size="1.27" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">EN</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT</text>
<text x="0" y="-8.89" size="1.27" layer="94" align="center">EP</text>
<text x="-6.35" y="-5.08" size="1.27" layer="94" align="center-left">DNC</text>
<text x="6.35" y="0" size="1.27" layer="94" align="center-right">FB</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">DNC</text>
<text x="6.35" y="-5.08" size="1.27" layer="94" align="center-right">DNC</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" align="center-right">DNC</text>
<text x="6.35" y="-7.62" size="1.27" layer="94" align="center-right">DNC</text>
<text x="-6.35" y="-7.62" size="1.27" layer="94" align="center-left">GND</text>
</symbol>
<symbol name="VDMM_1710X0560">
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="-7.62" y1="-7.62" x2="7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="7.62" y1="-7.62" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<text x="0" y="5.842" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">PG</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" align="center-right">FB</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">EN</text>
<text x="0" y="-6.35" size="1.27" layer="94" align="center">GND</text>
<text x="2.54" y="-10.16" size="1.778" layer="96">&gt;VALUE</text>
<pin name="VOUT" x="10.16" y="2.54" visible="pad" length="short" direction="pwr" rot="R180"/>
<pin name="PG" x="-10.16" y="-2.54" visible="pad" length="short" direction="out"/>
<pin name="FB" x="10.16" y="-2.54" visible="pad" length="short" direction="in" rot="R180"/>
<pin name="VIN" x="-10.16" y="2.54" visible="pad" length="short" direction="pwr"/>
<pin name="EN" x="-10.16" y="0" visible="pad" length="short" direction="in"/>
<pin name="GND" x="0" y="-10.16" visible="pad" length="short" direction="pwr" rot="R90"/>
</symbol>
<symbol name="VDMM_MODE">
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="-7.62" y1="-7.62" x2="7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="7.62" y1="-7.62" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<text x="0" y="6.35" size="1.27" layer="95" align="bottom-center">&gt;NAME</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">MODE</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" align="center-right">FB</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">EN</text>
<text x="3.302" y="-6.35" size="1.27" layer="94" align="center">PGND</text>
<text x="0" y="-13.97" size="1.27" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="-3.302" y="-6.35" size="1.27" layer="94" align="center">PGND</text>
<pin name="VOUT" x="10.16" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="MODE" x="-10.16" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="FB" x="10.16" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="VIN" x="-10.16" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="EN" x="-10.16" y="0" visible="pad" length="short" direction="pas"/>
<pin name="PGND" x="2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="PGND1" x="-2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
</symbol>
<symbol name="171930601">
<wire x1="-7.62" y1="-7.62" x2="7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="7.62" y1="-7.62" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-7.62" width="0.254" layer="94"/>
<pin name="3" x="-10.16" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="2" x="-10.16" y="0" visible="pad" length="short" direction="pas"/>
<pin name="1" x="-10.16" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="7" x="2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="8" x="10.16" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="4&amp;5" x="10.16" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="9" x="-2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
<text x="0" y="6.35" size="1.27" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-13.97" size="1.27" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">PG</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">EN/SS</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" align="center-right">FB</text>
<text x="-3.302" y="-6.35" size="1.27" layer="94" align="center">EP</text>
<text x="3.302" y="-6.35" size="1.27" layer="94" align="center">PGND</text>
</symbol>
<symbol name="171936001">
<wire x1="-12.7" y1="-15.24" x2="12.7" y2="-15.24" width="0.254" layer="94"/>
<wire x1="12.7" y1="-15.24" x2="12.7" y2="7.62" width="0.254" layer="94"/>
<wire x1="12.7" y1="7.62" x2="-12.7" y2="7.62" width="0.254" layer="94"/>
<wire x1="-12.7" y1="7.62" x2="-12.7" y2="-15.24" width="0.254" layer="94"/>
<pin name="A3" x="-15.24" y="5.08" visible="pad" length="short" direction="pas"/>
<pin name="A2" x="-2.54" y="-17.78" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="A1" x="15.24" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="D2" x="-15.24" y="-7.62" visible="pad" length="short" direction="pas"/>
<pin name="D3" x="15.24" y="-7.62" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="D1" x="-15.24" y="-5.08" visible="pad" length="short" direction="pas"/>
<pin name="B3" x="-15.24" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="B2" x="0" y="-17.78" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="B1" x="15.24" y="5.08" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="C2" x="2.54" y="-17.78" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="C3" x="5.08" y="-17.78" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="C1" x="15.24" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<text x="0" y="8.382" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="7.62" y="-17.78" size="1.778" layer="96">&gt;VALUE</text>
<text x="11.43" y="2.54" size="1.27" layer="94" rot="R180" align="center-left">VOUT</text>
<text x="-2.54" y="-13.97" size="1.27" layer="94" rot="R90" align="center-left">GND</text>
<text x="-11.43" y="5.08" size="1.27" layer="94" align="center-left">VIN</text>
<text x="11.43" y="-7.62" size="1.27" layer="94" align="center-right">VCC</text>
<text x="-11.43" y="-7.62" size="1.27" layer="94" rot="R180" align="center-right">MODE/SYNC</text>
<text x="-11.43" y="-5.08" size="1.27" layer="94" rot="R180" align="center-right">FSW</text>
<text x="11.43" y="5.08" size="1.27" layer="94" rot="R180" align="center-left">VOUT</text>
<text x="0" y="-13.97" size="1.27" layer="94" rot="R90" align="center-left">GND</text>
<text x="-11.43" y="-2.54" size="1.27" layer="94" align="center-left">EN/UVLO</text>
<text x="5.08" y="-13.97" size="1.27" layer="94" rot="R270" align="center-right">GND</text>
<text x="2.54" y="-13.97" size="1.27" layer="94" rot="R270" align="center-right">GND</text>
<text x="11.43" y="-2.54" size="1.27" layer="94" align="center-right">FB</text>
</symbol>
<symbol name="VDMM_PG">
<wire x1="7.62" y1="5.08" x2="-7.62" y2="5.08" width="0.254" layer="94"/>
<wire x1="-7.62" y1="5.08" x2="-7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="-7.62" y1="-7.62" x2="7.62" y2="-7.62" width="0.254" layer="94"/>
<wire x1="7.62" y1="-7.62" x2="7.62" y2="5.08" width="0.254" layer="94"/>
<text x="0" y="6.35" size="1.27" layer="95" align="bottom-center">&gt;NAME</text>
<text x="6.35" y="2.54" size="1.27" layer="94" align="center-right">VOUT</text>
<text x="-6.35" y="-2.54" size="1.27" layer="94" align="center-left">PG</text>
<text x="6.35" y="-2.54" size="1.27" layer="94" align="center-right">FB</text>
<text x="-6.35" y="2.54" size="1.27" layer="94" align="center-left">VIN</text>
<text x="-6.35" y="0" size="1.27" layer="94" align="center-left">EN</text>
<text x="3.302" y="-6.35" size="1.27" layer="94" align="center">PGND</text>
<text x="0" y="-13.97" size="1.27" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="-3.302" y="-6.35" size="1.27" layer="94" align="center">PGND</text>
<pin name="VOUT" x="10.16" y="2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="PG" x="-10.16" y="-2.54" visible="pad" length="short" direction="pas"/>
<pin name="FB" x="10.16" y="-2.54" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="VIN" x="-10.16" y="2.54" visible="pad" length="short" direction="pas"/>
<pin name="EN" x="-10.16" y="0" visible="pad" length="short" direction="pas"/>
<pin name="PGND" x="2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
<pin name="PGND1" x="-2.54" y="-10.16" visible="pad" length="short" direction="pas" rot="R90"/>
</symbol>
</symbols>
<devicesets>
<deviceset name="171010560" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;


Created By Ella Wu 2025-08-01&lt;br&gt;
2025 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_1710X0560" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-9_L3.5W3.5H1.5">
<connects>
<connect gate="G$1" pin="EN" pad="A3"/>
<connect gate="G$1" pin="FB" pad="C3"/>
<connect gate="G$1" pin="GND" pad="B1 C1"/>
<connect gate="G$1" pin="PG" pad="B3"/>
<connect gate="G$1" pin="VIN" pad="A1 A2"/>
<connect gate="G$1" pin="VOUT" pad="B2 C2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:48335210/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171010560?ae"/>
<attribute name="HEIGHT" value="1.5mm"/>
<attribute name="I-OUTPUT" value="1A"/>
<attribute name="LENGTH" value="3.5mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171010560"/>
<attribute name="SIZE" value="LGA-9"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.6 - 4V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.6 - 4V, 1A"/>
<attribute name="VERSION" value="Power Good"/>
<attribute name="WIDTH" value="3.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171936001" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Created By Ella Wu  2024-09-09&lt;br&gt;
2024 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="171936001" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-12_L8W5.5W2.4">
<connects>
<connect gate="G$1" pin="A1" pad="A1"/>
<connect gate="G$1" pin="A2" pad="A2"/>
<connect gate="G$1" pin="A3" pad="A3"/>
<connect gate="G$1" pin="B1" pad="B1"/>
<connect gate="G$1" pin="B2" pad="B2"/>
<connect gate="G$1" pin="B3" pad="B3"/>
<connect gate="G$1" pin="C1" pad="C1"/>
<connect gate="G$1" pin="C2" pad="C2"/>
<connect gate="G$1" pin="C3" pad="C3"/>
<connect gate="G$1" pin="D1" pad="D1"/>
<connect gate="G$1" pin="D2" pad="D2"/>
<connect gate="G$1" pin="D3" pad="D3"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:44347446/7"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171936001?ae"/>
<attribute name="HEIGHT" value="2.4mm"/>
<attribute name="I-OUTPUT" value="0.3A"/>
<attribute name="LENGTH" value="8mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171936001"/>
<attribute name="SIZE" value="LGA-12"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="3.5 - 60V"/>
<attribute name="V-OUTPUT" value="0.85 - 6V"/>
<attribute name="VALUE" value="3.5 - 60V, 0.85 - 6V, 0.3A"/>
<attribute name="VERSION" value="Mode Select"/>
<attribute name="WIDTH" value="5.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171013201" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;


Created By Ella Wu 2026-05-08&lt;br&gt;
2026 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="171013201" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-10_L3.8W3H1.8">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="10" pad="10"/>
<connect gate="G$1" pin="11" pad="11"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
<connect gate="G$1" pin="6" pad="6"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="9"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:52045449/5"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171013201?ae"/>
<attribute name="HEIGHT" value="1.8mm"/>
<attribute name="I-OUTPUT" value="1A"/>
<attribute name="LENGTH" value="3.8mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171013201"/>
<attribute name="SIZE" value="LGA-10"/>
<attribute name="V-INPUT" value="4.5 - 32V"/>
<attribute name="V-OUTPUT" value="1.2 - 6V"/>
<attribute name="VALUE" value="4.5 - 32V, 1.2 - 6V, 1A"/>
<attribute name="WIDTH" value="3mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171020560" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;


Created By Ella Wu 2025-08-01&lt;br&gt;
2025 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_1710X0560" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-9_L3.5W3.5H1.5">
<connects>
<connect gate="G$1" pin="EN" pad="A3"/>
<connect gate="G$1" pin="FB" pad="C3"/>
<connect gate="G$1" pin="GND" pad="B1 C1"/>
<connect gate="G$1" pin="PG" pad="B3"/>
<connect gate="G$1" pin="VIN" pad="A1 A2"/>
<connect gate="G$1" pin="VOUT" pad="B2 C2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:48335210/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171020560?ae"/>
<attribute name="HEIGHT" value="1.5mm"/>
<attribute name="I-OUTPUT" value="2A"/>
<attribute name="LENGTH" value="3.5mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171020560"/>
<attribute name="SIZE" value="LGA-9"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.6 - 4V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.6 - 4V, 2A"/>
<attribute name="VERSION" value="Power Good"/>
<attribute name="WIDTH" value="3.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171030560" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;


Created By Ella Wu 2025-08-01&lt;br&gt;
2025 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_1710X0560" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-9_L3.5W3.5H1.5">
<connects>
<connect gate="G$1" pin="EN" pad="A3"/>
<connect gate="G$1" pin="FB" pad="C3"/>
<connect gate="G$1" pin="GND" pad="B1 C1"/>
<connect gate="G$1" pin="PG" pad="B3"/>
<connect gate="G$1" pin="VIN" pad="A1 A2"/>
<connect gate="G$1" pin="VOUT" pad="B2 C2"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:48335210/3"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171030560?ae"/>
<attribute name="HEIGHT" value="1.5mm"/>
<attribute name="I-OUTPUT" value="3A"/>
<attribute name="LENGTH" value="3.5mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171030560"/>
<attribute name="SIZE" value="LGA-9"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.6 - 4V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.6 - 4V, 3A"/>
<attribute name="VERSION" value="Power Good"/>
<attribute name="WIDTH" value="3.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171010502" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Updated By Ella Wu  2019-09-18&lt;br&gt;
2019 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_MODE" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6">
<connects>
<connect gate="G$1" pin="EN" pad="5"/>
<connect gate="G$1" pin="FB" pad="3"/>
<connect gate="G$1" pin="MODE" pad="2"/>
<connect gate="G$1" pin="PGND" pad="6"/>
<connect gate="G$1" pin="PGND1" pad="EP"/>
<connect gate="G$1" pin="VIN" pad="4"/>
<connect gate="G$1" pin="VOUT" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19613064/7"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171010502?ae"/>
<attribute name="HEIGHT" value="1.6mm"/>
<attribute name="I-OUTPUT" value="1A"/>
<attribute name="LENGTH" value="3.2mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171010502"/>
<attribute name="SIZE" value="LGA-6EP"/>
<attribute name="TYPE" value="Open frame"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.8 - 5.5V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.8 - 5.5V, 1A"/>
<attribute name="VERSION" value="Mode Select"/>
<attribute name="WIDTH" value="2.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171960501" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Updated By Ella Wu  2019-09-18&lt;br&gt;
2019 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_MODE" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6">
<connects>
<connect gate="G$1" pin="EN" pad="5"/>
<connect gate="G$1" pin="FB" pad="3"/>
<connect gate="G$1" pin="MODE" pad="2"/>
<connect gate="G$1" pin="PGND" pad="6"/>
<connect gate="G$1" pin="PGND1" pad="EP"/>
<connect gate="G$1" pin="VIN" pad="4"/>
<connect gate="G$1" pin="VOUT" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19613064/7"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171960501?ae"/>
<attribute name="HEIGHT" value="1.6mm"/>
<attribute name="I-OUTPUT" value="0.6A"/>
<attribute name="LENGTH" value="3.2mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171960501"/>
<attribute name="SIZE" value="LGA-6EP"/>
<attribute name="TYPE" value="Open frame"/>
<attribute name="V-INPUT" value="2.7 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.6 - 5.5V"/>
<attribute name="VALUE" value="2.7 - 5.5V, 0.6 - 5.5V, 0.6A"/>
<attribute name="VERSION" value="Mode Select"/>
<attribute name="WIDTH" value="2.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171010550" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Updated By Ella Wu  2019-09-18&lt;br&gt;
2019 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_MODE" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-6EP_L2.5W2.5H1.2">
<connects>
<connect gate="G$1" pin="EN" pad="3"/>
<connect gate="G$1" pin="FB" pad="1"/>
<connect gate="G$1" pin="MODE" pad="2"/>
<connect gate="G$1" pin="PGND" pad="5"/>
<connect gate="G$1" pin="PGND1" pad="EP"/>
<connect gate="G$1" pin="VIN" pad="4"/>
<connect gate="G$1" pin="VOUT" pad="6"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:13378994/6"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171010550?ae"/>
<attribute name="HEIGHT" value="1.2mm"/>
<attribute name="I-OUTPUT" value="1.2A"/>
<attribute name="LENGTH" value="2.5mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171010550"/>
<attribute name="SIZE" value="LGA-6EP"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.8 - 5.5V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.8 - 5.5V, 1.2A"/>
<attribute name="VERSION" value="Mode Select"/>
<attribute name="WIDTH" value="2.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171010501" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Created By Ella Wu  2020-04-28&lt;br&gt;
2020 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="VDMM_PG" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-6EP_L3.2W2.5H1.6">
<connects>
<connect gate="G$1" pin="EN" pad="5"/>
<connect gate="G$1" pin="FB" pad="3"/>
<connect gate="G$1" pin="PG" pad="2"/>
<connect gate="G$1" pin="PGND" pad="6"/>
<connect gate="G$1" pin="PGND1" pad="EP"/>
<connect gate="G$1" pin="VIN" pad="4"/>
<connect gate="G$1" pin="VOUT" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19613064/7"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171010501?ae"/>
<attribute name="HEIGHT" value="1.6mm"/>
<attribute name="I-OUTPUT" value="1A"/>
<attribute name="LENGTH" value="3.2mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171010501"/>
<attribute name="SIZE" value="LGA-6EP"/>
<attribute name="TYPE" value="Open frame"/>
<attribute name="V-INPUT" value="2.5 - 5.5V"/>
<attribute name="V-OUTPUT" value="0.8 - 5.5V"/>
<attribute name="VALUE" value="2.5 - 5.5V, 0.8 - 5.5V, 1A"/>
<attribute name="VERSION" value="Power Good"/>
<attribute name="WIDTH" value="2.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="171930601" prefix="U">
<description>&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;&lt;b&gt;MagI³C-VDMM Variable Step Down MicroModule
&lt;BR&gt;
&lt;br&gt;Characteristics 
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22

&lt;b&gt;&lt;br&gt;&lt;br&gt; LGA-6EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-8EP
&lt;/b&gt;&lt;br&gt;Very low profile micropackage
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 24 V industrial voltage network
&lt;br&gt;3 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;LGA-12
&lt;/b&gt;&lt;br&gt;Very low profile micro package
&lt;br&gt;Ideal for space constrained applications
&lt;br&gt;For direct connection to 48 V industrial voltage network
&lt;br&gt;Spread spectrum for optimized EMI performance
&lt;br&gt;2 solder cycles supported

&lt;b&gt;&lt;br&gt;&lt;br&gt;Applications
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Point-of-Load DC/DC applications
&lt;br&gt;Replacement for linear regulators
&lt;br&gt;Interface and microcontroller supply
&lt;br&gt;DSP and FPGA power supply auxiliary voltages
&lt;br&gt;Portable instruments
&lt;br&gt;Battery powered equipment
&lt;br&gt;Sensors
&lt;br&gt;
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o109063v209%20VDMM_Group.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/MAGIC-VDMM/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/MAGIC-VDMM&lt;/a&gt;&lt;p&gt;

Created By Ella Wu  2021-12-08&lt;br&gt;
2021 (C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="171930601" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WPME-VDMM_LGA-8EP_L5H2.5H1.8">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4&amp;5" pad="4 5"/>
<connect gate="G$1" pin="7" pad="7"/>
<connect gate="G$1" pin="8" pad="8"/>
<connect gate="G$1" pin="9" pad="EP"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:30496368/6"/>
</package3dinstances>
<technologies>
<technology name="">
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/171930601?ae"/>
<attribute name="HEIGHT" value="1.8mm"/>
<attribute name="I-OUTPUT" value="0.3A"/>
<attribute name="LENGTH" value="5mm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="171930601"/>
<attribute name="SIZE" value="LGA-8EP"/>
<attribute name="TYPE" value="Overmolded"/>
<attribute name="V-INPUT" value="3.5 - 36V"/>
<attribute name="V-OUTPUT" value="1 - 6V"/>
<attribute name="VALUE" value="3.5 - 36V, 1 - 6V, 0.3A"/>
<attribute name="VERSION" value="Power Good"/>
<attribute name="WIDTH" value="2.5mm"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="6.3" minversion="6.2.2" severity="warning">
Since Version 6.2.2 text objects can contain more than one line,
which will not be processed correctly with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
