Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
6033 R | 5.9 | 6.2 | 3.3 | SMT | |||
6050 R | 5.9 | 6.2 | 5 | SMT | |||
7332 | 7.3 | 7.3 | 3.2 | SMT | |||
7332 P | 7.3 | 7.4 | 3.2 | SMT | |||
7332 R | 7.3 | 7.3 | 3.2 | SMT | |||
7345 | 7.3 | 7.3 | 4.5 | SMT | |||
7345 R | 7.3 | 7.3 | 4.5 | SMT | |||
7345 P | 7.3 | 7.3 | 4.5 | SMT | |||
1030 P | 10 | 10 | 3 | SMT | |||
EXT. | 1050 P | 10 | 10 | 5 | SMT | ||
1245 | 12 | 12 | 4.5 | SMT | |||
1260 | 12 | 12 | 6 | SMT | |||
1260 P | 12 | 12 | 6 | SMT | |||
1280 | 12 | 12 | 8 | SMT | |||
1280 P | 12 | 12 | 8 | SMT | |||
1210 | 12 | 12 | 10 | SMT | |||
1510 | 15 | 15 | 10 | SMT |
LTSpice files
Characteristics
- AEC-Q 200 qualified
- Ultra low RDC and RAC
- Highest possible saturation current based on ferrite
- Suitable for switching frequency up to 10 MHz
- Temperature dependent parameter available on REDEXPERT
- Operating temperature: -40 °C to +125 °C / +150 °C
Types
- WE-PD: Always offers low loss material, tight tolerances, and high saturation behavior compared to other manufacturers in the market
- WE-PD Robust: Plastic base improves the mechanical stability and efficiency
- WE-PD Performance: MnZn core improves saturation and RDC for highest efficiency
Applications
- Switch mode power supplies from 0.1 W up to 300 W
- Integrated DC/DC converter
- Ideal for switch mode power supplies with extreme high efficiency (>95%)
Application Notes
- ANP032 High Power Wireless Power Transfer for the Industrial Environment
- ANP039 Power Inductors - 8 Design Tips
- ANP047 The Behavior of Electro-Magnetic Radiation of Power Inductors in Power Management
- ANP118 Acoustic noise & Coil whine effect
- ANP135 The SEPIC with coupled and uncoupled inductors
- ANP138 Custom Rated Current Calculator
Products
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 | 27 | – | 3 | 120 | 1280 | Standard | – | ||
744778005 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 0.54 | 9.3 | 9 | 8.5 | 155 | 7332 | Standard | – | ||
7447715906 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.6 | – | 19 | 5.5 | 160 | 1245 | Standard | – | ||
74477008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.75 | 19.5 | – | 5 | 110 | 1280 | Standard | – | ||
744778001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.3 | 6.4 | 12 | 115 | 7332 | Standard | 744778 | ||
744777001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8.6 | 10.2 | 10 | 100 | 7345 | Standard | 744777 | ||
7447715910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | 13.9 | 7 | 98 | 1245 | Standard | – | ||
7447709001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 18.7 | 25 | 6 | 120 | 1210 | Standard | 744770 | ||
7447785001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 3.75 | 4.5 | 39 | 192 | 6033 | Robust | – | ||
7447786001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 4.1 | 5.5 | 34 | 180 | 6050 | Robust | – | ||
7447789001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 7.9 | – | 12 | 115 | 7332 | Robust | 744778 | ||
7447779001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 8 | – | 15 | 100 | 7345 | Robust | 744777 | ||
7447773010 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | – | 10 | 12 | 98 | 7345 | Performance | 744777 | ||
744771010 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 1 | 20 | 15.6 | 5 | 88 | 1260 | – | – | |
74477001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.2 | 16.2 | – | 7 | 45 | 1280 | Standard | 744770 | ||
7447713015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 9.5 | 16 | 75 | 1030 | Performance | 744770 7447713 | ||
7447714015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 12.5 | 6.6 | 69 | 1050 | Performance | 7447713 | ||
744771001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 17.5 | 13.5 | 6 | 60 | 1260 | Standard | 744770 | ||
744770015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 19 | – | 5 | 42 | 1280 | Standard | – | ||
74477790015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 6.4 | – | 18 | 75 | 7345 | Robust | – | ||
7447783015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 7.8 | 15 | 73 | 7332 | Performance | 744778 | ||
7447706015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | – | 20 | 7 | 50.5 | 1260 | Performance | 7447706 | ||
7447707015 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.5 | 16.5 | 24 | 5.5 | 49.2 | 1280 | Performance | 7447706 | ||
7447715001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1.8 | – | 10.2 | 9.5 | 76 | 1245 | Standard | – | ||
744778002 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.6 | 4.8 | 20 | 67 | 7332 | Standard | 744778 | ||
744777002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.9 | 6.5 | 20 | 60 | 7345 | Standard | 744777 | ||
7447713022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 8.5 | 20 | 71 | 1030 | Performance | 7447713 | ||
7447714022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 9.5 | 8 | 53 | 1050 | Performance | 7447713 | ||
744771002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 15.5 | 11 | 7 | 50 | 1260 | Standard | 744770 | ||
7447709002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 16.3 | – | 6 | 65 | 1210 | Standard | 744770 | ||
7447785002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.15 | 3.3 | 54 | 88 | 6033 | Robust | – | ||
7447786002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 3.4 | 4 | 49 | 115 | 6050 | Robust | – | ||
7447789002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 5.6 | – | 23 | 67 | 7332 | Robust | 744778 | ||
7447779002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 6.2 | – | 20 | 60 | 7345 | Robust | 744777 | ||
7447783022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 6.5 | 19 | 62 | 7332 | Performance | 744778 | ||
7447773022 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 8 | 17.5 | 61 | 7345 | Performance | 744777 | ||
7447706022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | – | 16.5 | 8.5 | 40.2 | 1260 | Performance | 7447706 | ||
7447707022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 | 14.8 | 20.5 | 6.8 | 41.7 | 1280 | Performance | 7447706 | ||
74477002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.4 | 13.5 | – | 9 | 41 | 1280 | Standard | 744770 | ||
7447715002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.5 | – | 8.5 | 11 | 50 | 1245 | Standard | – | ||
744778003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.9 | 4.1 | 32 | 61 | 7332 | Standard | – | ||
744777003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.85 | 4.6 | 30 | 55 | 7345 | Standard | – | ||
7447713033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 7.2 | 24 | 50 | 1030 | Performance | 7447713 | ||
7447714033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 9 | 10.5 | 42 | 1050 | Performance | 7447713 | ||
7447715003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 7.1 | 13 | 40 | 1245 | Standard | – | ||
7447785003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 3.15 | 3 | 67 | 60 | 6033 | Robust | – | ||
7447789003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.9 | – | 30 | 61 | 7332 | Robust | – | ||
7447779003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 4.75 | – | 30 | 55 | 7345 | Robust | – | ||
7447783033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 5.3 | 24 | 51 | 7332 | Performance | – | ||
7447773033 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 6.6 | 21 | 51 | 7345 | Performance | – | ||
7447706033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | – | 13.5 | 10 | 32.2 | 1260 | Performance | 7447706 | ||
7447707033 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | 12.8 | 17.5 | 9 | 32.3 | 1280 | Performance | 7447706 | ||
744771003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 14.5 | 9.5 | 8 | 40 | 1260 | Standard | – | ||
74477003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 12 | – | 11 | 37.5 | 1280 | Standard | – | ||
7447709003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.5 | 14.7 | – | 9 | 45 | 1210 | Standard | – | ||
744778004 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 3.65 | 4.2 | 60 | 45 | 7332 | Standard | 744778 | ||
744777004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.9 | 4 | 40 | 37 | 7345 | Standard | 744777 | ||
7447713047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 6 | 31 | 42 | 1030 | Performance | 7447713 | ||
7447714047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 8 | 12.4 | 34 | 1050 | Performance | 7447713 | ||
7447715004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 6.3 | 16 | 37 | 1245 | Standard | – | ||
744771004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11.8 | 8.25 | 11 | 35 | 1260 | Standard | 744770 | ||
74477004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 11 | – | 12 | 31.2 | 1280 | Standard | 744770 | ||
7447709004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 13.1 | – | 11 | 38 | 1210 | Standard | 744770 | ||
7447785004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 2.5 | 78 | 53 | 6033 | Robust | – | ||
7447786004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 2.8 | 2.8 | 65 | 60 | 6050 | Robust | – | ||
7447789004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.2 | – | 35 | 45 | 7332 | Robust | 744778 | ||
7447779004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 4.6 | – | 32 | 37 | 7345 | Robust | 744777 | ||
7447783047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 4.6 | 35 | 38 | 7332 | Performance | 744778 | ||
7447773047 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 5.5 | 26 | 35.5 | 7345 | Performance | 744777 | ||
7447706047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | – | 11.5 | 12 | 27.4 | 1260 | Performance | 7447706 | ||
7447707047 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | 12 | 15.5 | 10 | 28.8 | 1280 | Performance | 7447706 | ||
7447714056 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | – | 7.2 | 14.4 | 28 | 1050 | Performance | 7447713 | ||
74477005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 5.6 | 10 | – | 13.5 | 24 | 1280 | Standard | – | ||
74477006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.1 | 9.5 | – | 14 | 25 | 1280 | Standard | – | ||
7447773062 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | – | 4.8 | 30 | 31 | 7345 | Performance | – | ||
7447706062 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.2 | – | 10 | 15 | 22.5 | 1260 | Performance | 7447706 | ||
7447714068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 5.8 | 22 | 23.5 | 1050 | Performance | 7447713 | ||
7447715006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 4.7 | 25 | 27 | 1245 | Standard | – | ||
744771006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 9 | 6.5 | 18 | 27 | 1260 | Standard | – | ||
7447709006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 11.7 | – | 14 | 23 | 1210 | Standard | – | ||
7447785006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.3 | 2 | 100 | 45 | 6033 | Robust | – | ||
7447786006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 2.7 | 2.3 | 75 | 43 | 6050 | Robust | – | ||
7447789006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 3.75 | – | 44 | 38 | 7332 | Robust | – | ||
7447779006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 4.25 | – | 35 | 32 | 7345 | Robust | – | ||
7447783068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | – | 3.8 | 41 | 35 | 7332 | Performance | – | ||
7447707068 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | 10 | 13 | 14 | 19.1 | 1280 | Performance | 7447706 | ||
74477007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 7.6 | 9.3 | – | 15 | 21.3 | 1280 | Standard | – | ||
7447713082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | – | 4.7 | 49 | 30 | 1030 | Performance | 7447713 | ||
744771008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 8.5 | 6.2 | 20 | 25 | 1260 | Standard | – | ||
7447786008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 2.6 | 2.1 | 80 | 40 | 6050 | Robust | – | ||
7447779008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 8.2 | 3.45 | – | 53 | 28 | 7345 | Robust | – | ||
74477810 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.85 | 2.2 | 72 | 32 | 7332 | Standard | 744778 | ||
74477710 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.55 | 2.6 | 49 | 26 | 7345 | Standard | 744777 | ||
7447713100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 4.1 | 62 | 25 | 1030 | Performance | 7447713 | ||
7447714100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 5 | 27 | 20.5 | 1050 | Performance | 7447713 | ||
7447715100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 4.2 | 30 | 22 | 1245 | Standard | – | ||
74477110 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 7.7 | 5.5 | 24 | 21.5 | 1260 | Standard | 744770 | ||
74477010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8.2 | – | 20 | 18 | 1280 | Standard | 744770 | ||
7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 9.5 | – | 21 | 21 | 1210 | Standard | 744770 | ||
744778510 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 1.6 | 125 | 37 | 6033 | Robust | – | ||
744778610 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.45 | 1.8 | 88 | 35 | 6050 | Robust | – | ||
744778910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 2.9 | – | 72 | 32 | 7332 | Robust | 744778 | ||
744777910 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 3.5 | – | 49 | 26 | 7345 | Robust | 744777 | ||
7447783100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 3.1 | 68 | 30 | 7332 | Performance | 744778 | ||
7447773100 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 3.8 | 45 | 23 | 7345 | Performance | 744777 | ||
7447706100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | – | 7.8 | 20 | 17.6 | 1260 | Performance | 7447706 | ||
7447707100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 8 | 11 | 21 | 15.1 | 1280 | Performance | 7447706 | ||
744778112 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.65 | 2.15 | 98 | 27 | 7332 | Standard | – | ||
744777112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 3.2 | 2.4 | 58 | 23 | 7345 | Standard | – | ||
7447715120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | – | 3.6 | 38 | 19 | 1245 | Standard | – | ||
744771112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 7.4 | 4.9 | 26 | 19.7 | 1260 | Standard | – | ||
744770112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 7.8 | – | 21 | 16 | 1280 | Standard | – | ||
7447789112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 2.65 | – | 98 | 27 | 7332 | Robust | – | ||
7447779112 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 3.35 | – | 58 | 23 | 7345 | Robust | – | ||
744778115 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.25 | 1.75 | 130 | 26 | 7332 | Standard | 744778 | ||
744777115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.6 | 2.2 | 81 | 19.5 | 7345 | Standard | 744777 | ||
7447713150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 3.4 | 89 | 19.5 | 1030 | Performance | 7447713 | ||
7447714150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 4.1 | 43 | 16.8 | 1050 | Performance | 7447713 | ||
744771115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7 | 4.5 | 28 | 16.6 | 1260 | Standard | 744770 | ||
744770115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.4 | – | 23 | 14.5 | 1280 | Standard | 744770 | ||
7447709150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7.4 | – | 26 | 17 | 1210 | Standard | 744770 | ||
7447785115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 1.55 | 1.4 | 200 | 28 | 6033 | Robust | – | ||
7447789115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.25 | – | 130 | 26 | 7332 | Robust | 744778 | ||
7447779115 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 2.8 | 2.2 | 81 | 19.5 | 7345 | Robust | 744777 | ||
7447783150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 2.5 | 85 | 23 | 7332 | Performance | 744778 | ||
7447704150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 8.8 | 26 | 20.5 | 1510 | Standard | – | ||
7447773150 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 3.1 | 69.5 | 20.7 | 7345 | Performance | 744777 | ||
7447706150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | – | 6.4 | 28 | 13.9 | 1260 | Performance | 7447706 | ||
7447707150 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | 7 | 9 | 26.5 | 13.2 | 1280 | Performance | 7447706 | ||
744778118 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.1 | 1.7 | 140 | 24 | 7332 | Standard | – | ||
744777118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.6 | 2.05 | 91 | 19 | 7345 | Standard | – | ||
7447715180 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | – | 3.2 | 51 | 17 | 1245 | Standard | – | ||
744771118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6.7 | 4.2 | 30 | 15 | 1260 | Standard | – | ||
744770118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 6.3 | – | 32 | 13.2 | 1280 | Standard | – | ||
7447789118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.1 | – | 140 | 24 | 7332 | Robust | – | ||
7447779118 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 2.6 | – | 91 | 19 | 7345 | Robust | – | ||
744778122 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.05 | 1.4 | 190 | 20 | 7332 | Standard | 744778 | ||
744777122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.45 | 1.7 | 110 | 17 | 7345 | Standard | 744777 | ||
7447713220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.7 | 133 | 17.5 | 1030 | Performance | 7447713 | ||
7447714220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 3.6 | 50 | 14.5 | 1050 | Performance | 7447713 | ||
7447715220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 3.1 | 65 | 15.5 | 1245 | Standard | – | ||
744771122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | 3.7 | 36 | 13.5 | 1260 | Standard | 744770 | ||
744770122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 5.8 | – | 35 | 12 | 1280 | Standard | 744770 | ||
7447709220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 7 | – | 28 | 10 | 1210 | Standard | 744770 | ||
7447785122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 1.1 | 250 | 23 | 6033 | Robust | – | ||
7447786122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | 1.3 | 115 | 15 | 6050 | Robust | – | ||
7447789122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.1 | – | 190 | 20 | 7332 | Robust | 744778 | ||
7447779122 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 2.45 | – | 110 | 17 | 7345 | Robust | 744777 | ||
7447783220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.15 | 115 | 18 | 7332 | Performance | 744778 | ||
7447704220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 7.2 | 33 | 11.5 | 1510 | Standard | – | ||
7447773220 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 2.5 | 87 | 16.1 | 7345 | Performance | 744777 | ||
7447706220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | – | 5.2 | 41 | 11 | 1260 | Performance | 7447706 | ||
7447707220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 6 | 7.4 | 36 | 10.2 | 1280 | Performance | 7447706 | ||
744778127 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.95 | 1.3 | 240 | 18 | 7332 | Standard | – | ||
744777127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2.15 | 1.55 | 150 | 15 | 7345 | Standard | – | ||
744771127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 5.3 | 3.5 | 45 | 12 | 1260 | Standard | – | ||
744770127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 5.6 | – | 38 | 10 | 1280 | Standard | – | ||
7447709270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 6.1 | – | 40 | 8 | 1210 | Standard | – | ||
7447785127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 1.15 | 1 | 360 | 18 | 6033 | Robust | – | ||
7447789127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2 | – | 210 | 18 | 7332 | Robust | – | ||
7447779127 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | 2.1 | – | 150 | 15 | 7345 | Robust | – | ||
7447714270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 27 | – | 3.4 | 74 | 14 | 1050 | Performance | – | ||
744778133 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.85 | 1.15 | 240 | 16 | 7332 | Standard | – | ||
744777133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.9 | 1.4 | 170 | 13 | 7345 | Standard | – | ||
7447713330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.2 | 204 | 13 | 1030 | Performance | 7447713 | ||
7447714330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.9 | 79 | 11.1 | 1050 | Performance | 7447713 | ||
7447715330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.5 | 85 | 13 | 1245 | Standard | – | ||
744771133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.6 | 3 | 57 | 11 | 1260 | Standard | – | ||
744770133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.7 | – | 53 | 8.5 | 1280 | Standard | – | ||
7447709330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 5.5 | – | 45 | 8.5 | 1210 | Standard | – | ||
7447785133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.05 | 0.9 | 400 | 17 | 6033 | Robust | – | ||
7447789133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.85 | – | 240 | 16 | 7332 | Robust | – | ||
7447779133 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 1.95 | – | 170 | 13 | 7345 | Robust | – | ||
7447783330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 1.75 | 165 | 14 | 7332 | Performance | – | ||
7447773330 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 2.1 | 147 | 13.5 | 7345 | Performance | – | ||
7447706330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | – | 4.2 | 60 | 9.2 | 1260 | Performance | 7447706 | ||
7447707330 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 4.8 | 6.1 | 53 | 8.3 | 1280 | Performance | 7447706 | ||
744778139 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.5 | 1.1 | 320 | 14 | 7332 | Standard | – | ||
744777139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.9 | 1.23 | 230 | 12 | 7345 | Standard | – | ||
744771139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 4.3 | 2.7 | 68 | 10 | 1260 | Standard | – | ||
744770139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 4.5 | – | 56 | 8.2 | 1280 | Standard | – | ||
7447709390 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 5 | – | 56 | 6 | 1210 | Standard | – | ||
7447789139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.6 | – | 320 | 14 | 7332 | Robust | – | ||
7447779139 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 1.9 | – | 230 | 12 | 7345 | Robust | – | ||
744778147 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | 1 | 360 | 13.5 | 7332 | Standard | 744778 | ||
744777147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.8 | 1.1 | 260 | 10.5 | 7345 | Standard | 744777 | ||
7447713470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.9 | 248 | 11.4 | 1030 | Performance | 7447713 | ||
7447714470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 2.5 | 99 | 8.8 | 1050 | Performance | 7447713 | ||
7447715470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 2.1 | 125 | 9.7 | 1245 | Standard | – | ||
744770147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.25 | – | 64 | 7.9 | 1280 | Standard | 744770 | ||
7447709470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.9 | – | 60 | 6.5 | 1210 | Standard | 744770 | ||
7447785147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 0.88 | 0.74 | 600 | 16.5 | 6033 | Robust | – | ||
7447786147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | 0.8 | 295 | 10 | 6050 | Robust | – | ||
7447789147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.25 | – | 360 | 13.5 | 7332 | Robust | 744778 | ||
7447779147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 1.65 | – | 260 | 10.5 | 7345 | Robust | 744777 | ||
744771147 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.1 | 2.6 | 77 | 9.2 | 1260 | Standard | 744770 | ||
7447783470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.45 | 210 | 11.6 | 7332 | Performance | 744778 | ||
7447773470 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 1.7 | 182 | 10.3 | 7345 | Performance | 744777 | ||
7447706470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | – | 3.6 | 72 | 7.5 | 1260 | Performance | 7447706 | ||
7447707470 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | 4.35 | 5.1 | 63 | 7.2 | 1280 | Performance | 7447706 | ||
744778156 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.2 | 0.88 | 470 | 12.5 | 7332 | Standard | – | ||
744777156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.55 | 1.05 | 350 | 10 | 7345 | Standard | – | ||
7447714560 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | – | 2.3 | 121 | 8.6 | 1050 | Performance | 7447713 | ||
744771156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 3.75 | 2.3 | 92 | 8 | 1260 | Standard | – | ||
744770156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 4 | – | 71 | 7.1 | 1280 | Standard | – | ||
7447789156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.2 | – | 470 | 12.5 | 7332 | Robust | – | ||
7447779156 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 56 | 1.5 | – | 350 | 10 | 7345 | Robust | – | ||
744778168 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.05 | 0.84 | 520 | 11.5 | 7332 | Standard | – | ||
744777168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.45 | 0.95 | 380 | 9 | 7345 | Standard | – | ||
7447713680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.6 | 330 | 9.4 | 1030 | Performance | 7447713 | ||
7447714680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 2.2 | 132 | 8 | 1050 | Performance | 7447713 | ||
744771168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.55 | 2.2 | 105 | 7.6 | 1260 | Standard | – | ||
744770168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.5 | – | 90 | 6.4 | 1280 | Standard | – | ||
7447709680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.9 | – | 89 | 5.5 | 1210 | Standard | – | ||
7447789168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.05 | – | 520 | 11.5 | 7332 | Robust | – | ||
7447779168 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 1.45 | – | 380 | 9 | 7345 | Robust | – | ||
7447783680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.25 | 300 | 9.3 | 7332 | Performance | – | ||
7447773680 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 1.45 | 230 | 8.4 | 7345 | Performance | – | ||
7447706680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | – | 3 | 97 | 6.5 | 1260 | Performance | 7447706 | ||
7447707680 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | 3.6 | 4.2 | 90 | 5.5 | 1280 | Performance | 7447706 | ||
744778182 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1 | 0.78 | 690 | 9.8 | 7332 | Standard | – | ||
744777182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.4 | 0.9 | 430 | 8 | 7345 | Standard | – | ||
7447713820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | – | 1.5 | 419 | 8.8 | 1030 | Performance | 7447713 | ||
7447714820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | – | 1.85 | 176 | 6.6 | 1050 | Performance | 7447713 | ||
744771182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.05 | 1.9 | 135 | 7.2 | 1260 | Standard | – | ||
744770182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.3 | – | 105 | 3.5 | 1280 | Standard | – | ||
7447709820 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 3.35 | – | 105 | 4.5 | 1210 | Standard | – | ||
7447789182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1 | – | 690 | 9.8 | 7332 | Robust | – | ||
7447779182 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 82 | 1.4 | – | 430 | 8 | 7345 | Robust | – | ||
74477820 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.91 | 0.76 | 790 | 9 | 7332 | Standard | 744778 | ||
74477720 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.3 | 0.75 | 610 | 7.5 | 7345 | Standard | 744777 | ||
7447713101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.4 | 478 | 7.7 | 1030 | Performance | 7447713 | ||
7447714101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.8 | 198 | 5.9 | 1050 | Performance | 7447713 | ||
7447715101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.4 | 270 | 6.9 | 1245 | Standard | – | ||
74477120 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.8 | 1.7 | 160 | 6.6 | 1260 | Standard | 744770 | ||
74477020 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 2.85 | – | 140 | 5.2 | 1280 | Standard | 744770 | ||
7447709101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.2 | – | 110 | 4.3 | 1210 | Standard | 744770 | ||
744778520 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.63 | 0.5 | 1060 | 11 | 6033 | Robust | – | ||
744778920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 0.91 | – | 790 | 9 | 7332 | Robust | 744778 | ||
744777920 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 1.3 | – | 380 | 7.5 | 7345 | Robust | 744777 | ||
7447783101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1 | 450 | 7.8 | 7332 | Performance | 744778 | ||
7447773101 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 1.2 | 335 | 6.7 | 7345 | Performance | 744777 | ||
7447706101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | – | 2.5 | 140 | 5.2 | 1260 | Performance | 7447706 | ||
7447707101 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | 3.1 | 3.5 | 120 | 4.3 | 1280 | Performance | 7447706 | ||
744778212 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.87 | 0.68 | 890 | 8.5 | 7332 | Standard | – | ||
744777212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.1 | 0.7 | 660 | 6.7 | 7345 | Standard | – | ||
7447713121 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | – | 1.25 | 598 | 7 | 1030 | Performance | – | ||
744771212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 2.6 | 1.6 | 180 | 5.2 | 1260 | Standard | – | ||
7447789212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 0.93 | – | 890 | 8.5 | 7332 | Robust | – | ||
7447779212 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 120 | 1.1 | – | 660 | 6.7 | 7345 | Robust | – | ||
744778215 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.82 | 0.53 | 1270 | 7.2 | 7332 | Standard | – | ||
744777215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.86 | 0.63 | 880 | 6 | 7345 | Standard | – | ||
7447713151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 1.1 | 684 | 6.1 | 1030 | Performance | – | ||
7447714151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 1.4 | 300 | 4.9 | 1050 | Performance | 7447713 | ||
744771215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.3 | 1.45 | 220 | 4.4 | 1260 | Standard | – | ||
744770215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.55 | – | 175 | 3 | 1280 | Standard | – | ||
7447709151 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.6 | – | 200 | 3.5 | 1210 | Standard | – | ||
7447789215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.81 | – | 1270 | 7.2 | 7332 | Robust | – | ||
7447779215 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 0.96 | – | 880 | 6 | 7345 | Robust | – | ||
7447783151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 0.84 | 750 | 6.25 | 7332 | Performance | – | ||
7447773151 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 0.95 | 515 | 5.2 | 7345 | Performance | – | ||
7447706151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | – | 2 | 200 | 4.2 | 1260 | Performance | 7447706 | ||
7447707151 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 150 | 2.45 | 2.8 | 190 | 3.5 | 1280 | Performance | 7447706 | ||
744778218 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.71 | 0.5 | 1450 | 7 | 7332 | Standard | – | ||
744777218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.85 | 0.56 | 980 | 5.3 | 7345 | Standard | – | ||
744771218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 2.05 | 1.25 | 280 | 4.1 | 1260 | Standard | – | ||
744770218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 2.25 | – | 220 | 4.2 | 1280 | Standard | – | ||
7447789218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.7 | – | 1450 | 7 | 7332 | Robust | – | ||
7447779218 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 180 | 0.9 | – | 980 | 5.3 | 7345 | Robust | – | ||
744778222 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.62 | 0.42 | 1650 | 6 | 7332 | Standard | 744778 | ||
744777222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.72 | 0.54 | 1170 | 5 | 7345 | Standard | 744777 | ||
7447714221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1.2 | 439 | 4.3 | 1050 | Performance | 7447713 | ||
7447715221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1 | 480 | 4.7 | 1245 | Standard | – | ||
744771220 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 1.85 | 1.2 | 340 | 3.8 | 1260 | Standard | 744770 | ||
744770222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2 | – | 275 | 3.8 | 1280 | Standard | 744770 | ||
7447709221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2.25 | – | 300 | 2.7 | 1210 | Standard | 744770 | ||
7447789222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.59 | – | 1650 | 6 | 7332 | Robust | 744778 | ||
7447779222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 0.72 | – | 1170 | 5 | 7345 | Robust | 744777 | ||
7447783221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 0.69 | 1040 | 5 | 7332 | Performance | 744778 | ||
7447773221 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 0.81 | 770 | 4.3 | 7345 | Performance | 744777 | ||
7447706221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | – | 1.7 | 310 | 3.3 | 1260 | Performance | 7447706 | ||
7447707221 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 | 2 | 2.35 | 265 | 2.9 | 1280 | Performance | 7447706 | ||
744778270 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.57 | 0.39 | 2310 | 5.2 | 7332 | Standard | – | ||
744777270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.7 | – | 1640 | 4.3 | 7345 | Standard | – | ||
744771270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 1.7 | 1 | 400 | 3.4 | 1260 | Standard | – | ||
7447709271 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 2 | – | 330 | 2.5 | 1210 | Standard | – | ||
7447789270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.56 | – | 2310 | 5.2 | 7332 | Robust | – | ||
7447779270 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 270 | 0.66 | – | 1640 | 4.3 | 7345 | Robust | – | ||
744778233 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.45 | – | 2620 | 4.8 | 7332 | Standard | – | ||
744777233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.64 | 0.45 | 1860 | 4 | 7345 | Standard | – | ||
7447713331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.73 | 1500 | 4.3 | 1030 | Performance | 7447713 | ||
7447714331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 1 | 750 | 3.15 | 1050 | Performance | 7447713 | ||
744771233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.5 | 0.97 | 490 | 3 | 1260 | Standard | – | ||
744770233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.65 | – | 410 | 3 | 1280 | Standard | – | ||
7447709331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.6 | – | 430 | 2 | 1210 | Standard | – | ||
7447789233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.45 | – | 2620 | 4.8 | 7332 | Robust | – | ||
7447779233 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 0.64 | – | 1860 | 4 | 7345 | Robust | – | ||
7447783331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.56 | 1430 | 4 | 7332 | Performance | – | ||
7447773331 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 0.66 | 1085 | 3.6 | 7345 | Performance | – | ||
7447706331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | – | 1.4 | 450 | 2.6 | 1260 | Performance | 7447706 | ||
7447707331 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 | 1.6 | 1.9 | 410 | 2.1 | 1280 | Performance | 7447706 | ||
744778239 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.43 | 0.34 | 2940 | 4.4 | 7332 | Standard | – | ||
744777239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.61 | 0.42 | 2850 | 3.8 | 7345 | Standard | – | ||
744771239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 1.3 | 0.85 | 640 | 2.8 | 1260 | Standard | – | ||
7447789239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.43 | – | 2940 | 4.4 | 7332 | Robust | – | ||
7447779239 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 390 | 0.58 | – | 2850 | 3.8 | 7345 | Robust | – | ||
74477824 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.42 | 0.31 | 4180 | 4 | 7332 | Standard | 744778 | ||
74477724 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.54 | 0.34 | 3010 | 3.2 | 7345 | Standard | 744777 | ||
7447713471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.65 | 2200 | 3.4 | 1030 | Performance | – | ||
7447714471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.82 | 1100 | 2.5 | 1050 | Performance | 7447713 | ||
74477124 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.25 | 0.8 | 710 | 2.6 | 1260 | Standard | 744770 | ||
744770247 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.45 | – | 540 | 2.6 | 1280 | Standard | 744770 | ||
7447709471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.45 | – | 560 | 1.8 | 1210 | Standard | 744770 | ||
744778924 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.42 | – | 4180 | 4 | 7332 | Robust | 744778 | ||
744777924 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 0.54 | – | 3010 | 3.2 | 7345 | Robust | 744777 | ||
7447783471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.47 | 2040 | 3.3 | 7332 | Performance | 744778 | ||
7447773471 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 0.55 | 1700 | 2.8 | 7345 | Performance | 744777 | ||
7447704471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 1.7 | 500 | 1.7 | 1510 | Standard | – | ||
7447706471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | – | 1.15 | 610 | 2.3 | 1260 | Performance | 7447706 | ||
7447707471 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 | 1.4 | 1.6 | 540 | 1.9 | 1280 | Performance | 7447706 | ||
74477825 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.39 | 0.3 | 4670 | 3.7 | 7332 | Standard | – | ||
74477725 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.52 | 0.31 | 3620 | 3 | 7345 | Standard | – | ||
74477125 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 1.12 | 0.7 | 890 | 2.5 | 1260 | Standard | – | ||
744770256 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 1.25 | – | 680 | 2.5 | 1280 | Standard | – | ||
744778925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.39 | – | 4670 | 3.7 | 7332 | Robust | – | ||
744777925 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 560 | 0.52 | – | 3620 | 3 | 7345 | Robust | – | ||
74477826 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.31 | 0.22 | 5730 | 3.4 | 7332 | Standard | – | ||
74477726 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.42 | 0.28 | 4630 | 2.7 | 7345 | Standard | – | ||
7447714681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.71 | 1220 | 2.05 | 1050 | Performance | 7447713 | ||
744770268 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.1 | – | 930 | 2.2 | 1280 | Standard | – | ||
7447709681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.2 | – | 825 | 1.5 | 1210 | Standard | – | ||
744778926 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.32 | – | 5730 | 3.4 | 7332 | Robust | – | ||
744777926 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 0.42 | – | 4630 | 2.7 | 7345 | Robust | – | ||
74477126 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.05 | 0.68 | 1020 | 2.3 | 1260 | Standard | – | ||
7447783681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.39 | 2900 | 2.75 | 7332 | Performance | – | ||
7447773681 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.46 | 2300 | 2.3 | 7345 | Performance | – | ||
7447706681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | – | 0.95 | 860 | 1.8 | 1260 | Performance | – | ||
7447707681 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 680 | 1.15 | 1.3 | 770 | 1.5 | 1280 | Performance | – | ||
74477828 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.3 | 0.2 | 6500 | 2.8 | 7332 | Standard | – | ||
74477728 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.39 | 0.26 | 5200 | 2.5 | 7345 | Standard | – | ||
74477128 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.97 | 0.6 | 1200 | 2.1 | 1260 | Standard | – | ||
744770282 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 1.05 | – | 1050 | 2 | 1280 | Standard | – | ||
7447709821 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 1.05 | – | 1000 | 1.2 | 1210 | Standard | – | ||
744778928 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.3 | – | 6540 | 2.8 | 7332 | Robust | – | ||
744777928 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 820 | 0.39 | – | 5200 | 2.5 | 7345 | Robust | – | ||
74477830 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.28 | 0.18 | 9440 | 2.6 | 7332 | Standard | 744778 | ||
74477730 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.37 | 0.25 | 6000 | 2.2 | 7345 | Standard | 744777 | ||
7447713102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.45 | 4600 | 2.3 | 1030 | Performance | – | ||
7447714102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.55 | 2050 | 1.7 | 1050 | Performance | 7447713 | ||
74477130 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.83 | 0.55 | 1600 | 1.9 | 1260 | Standard | – | ||
74477030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.98 | – | 1180 | 1.8 | 1280 | Standard | 744770 | ||
7447709102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 1 | – | 1200 | 1 | 1210 | Standard | 744770 | ||
744778930 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.28 | – | 9440 | 2.6 | 7332 | Robust | 744778 | ||
744777930 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.37 | – | 6000 | 2.2 | 7345 | Robust | 744777 | ||
7447783102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.32 | 4600 | 2.2 | 7332 | Performance | 744778 | ||
7447773102 | SPEC | 11 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.38 | 3300 | 1.9 | 7345 | Performance | 744777 | ||
7447706102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | – | 0.8 | 1250 | 1.45 | 1260 | Performance | 7447706 | ||
7447707102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 | 0.97 | – | 1090 | 1.2 | 1280 | Performance | 7447706 | ||
7447709152 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1500 | 0.71 | – | 2300 | 0.9 | 1210 | Standard | – | ||
7447714152 | SPEC | 10 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 1500 | 0.47 | – | 3370 | 1.25 | 1050 | Performance | – | ||
7447709222 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2200 | 0.53 | – | 3750 | 0.66 | 1210 | Standard | – |
Order Code | Datasheet | Simulation |
---|---|---|
74477009 | SPEC | |
744778005 | SPEC | |
7447715906 | SPEC | |
74477008 | SPEC | |
744778001 | SPEC | |
744777001 | SPEC | |
7447715910 | SPEC | |
7447709001 | SPEC | |
7447785001 | SPEC | |
7447786001 | SPEC | |
7447789001 | SPEC | |
7447779001 | SPEC | |
7447773010 | SPEC | |
744771010 | SPEC | – |
74477001 | SPEC | |
7447713015 | SPEC | |
7447714015 | SPEC | |
744771001 | SPEC | |
744770015 | SPEC | |
74477790015 | SPEC | |
7447783015 | SPEC | |
7447706015 | SPEC | |
7447707015 | SPEC | |
7447715001 | SPEC | |
744778002 | SPEC | |
744777002 | SPEC | |
7447713022 | SPEC | |
7447714022 | SPEC | |
744771002 | SPEC | |
7447709002 | SPEC | |
7447785002 | SPEC | |
7447786002 | SPEC | |
7447789002 | SPEC | |
7447779002 | SPEC | |
7447783022 | SPEC | |
7447773022 | SPEC | |
7447706022 | SPEC | |
7447707022 | SPEC | |
74477002 | SPEC | |
7447715002 | SPEC | |
744778003 | SPEC | |
744777003 | SPEC | |
7447713033 | SPEC | |
7447714033 | SPEC | |
7447715003 | SPEC | |
7447785003 | SPEC | |
7447789003 | SPEC | |
7447779003 | SPEC | |
7447783033 | SPEC | |
7447773033 | SPEC | |
7447706033 | SPEC | |
7447707033 | SPEC | |
744771003 | SPEC | |
74477003 | SPEC | |
7447709003 | SPEC | |
744778004 | SPEC | |
744777004 | SPEC | |
7447713047 | SPEC | |
7447714047 | SPEC | |
7447715004 | SPEC | |
744771004 | SPEC | |
74477004 | SPEC | |
7447709004 | SPEC | |
7447785004 | SPEC | |
7447786004 | SPEC | |
7447789004 | SPEC | |
7447779004 | SPEC | |
7447783047 | SPEC | |
7447773047 | SPEC | |
7447706047 | SPEC | |
7447707047 | SPEC | |
7447714056 | SPEC | |
74477005 | SPEC | |
74477006 | SPEC | |
7447773062 | SPEC | |
7447706062 | SPEC | |
7447714068 | SPEC | |
7447715006 | SPEC | |
744771006 | SPEC | |
7447709006 | SPEC | |
7447785006 | SPEC | |
7447786006 | SPEC | |
7447789006 | SPEC | |
7447779006 | SPEC | |
7447783068 | SPEC | |
7447707068 | SPEC | |
74477007 | SPEC | |
7447713082 | SPEC | |
744771008 | SPEC | |
7447786008 | SPEC | |
7447779008 | SPEC | |
74477810 | SPEC | |
74477710 | SPEC | |
7447713100 | SPEC | |
7447714100 | SPEC | |
7447715100 | SPEC | |
74477110 | SPEC | |
74477010 | SPEC | |
7447709100 | SPEC | |
744778510 | SPEC | |
744778610 | SPEC | |
744778910 | SPEC | |
744777910 | SPEC | |
7447783100 | SPEC | |
7447773100 | SPEC | |
7447706100 | SPEC | |
7447707100 | SPEC | |
744778112 | SPEC | |
744777112 | SPEC | |
7447715120 | SPEC | |
744771112 | SPEC | |
744770112 | SPEC | |
7447789112 | SPEC | |
7447779112 | SPEC | |
744778115 | SPEC | |
744777115 | SPEC | |
7447713150 | SPEC | |
7447714150 | SPEC | |
744771115 | SPEC | |
744770115 | SPEC | |
7447709150 | SPEC | |
7447785115 | SPEC | |
7447789115 | SPEC | |
7447779115 | SPEC | |
7447783150 | SPEC | |
7447704150 | SPEC | |
7447773150 | SPEC | |
7447706150 | SPEC | |
7447707150 | SPEC | |
744778118 | SPEC | |
744777118 | SPEC | |
7447715180 | SPEC | |
744771118 | SPEC | |
744770118 | SPEC | |
7447789118 | SPEC | |
7447779118 | SPEC | |
744778122 | SPEC | |
744777122 | SPEC | |
7447713220 | SPEC | |
7447714220 | SPEC | |
7447715220 | SPEC | |
744771122 | SPEC | |
744770122 | SPEC | |
7447709220 | SPEC | |
7447785122 | SPEC | |
7447786122 | SPEC | |
7447789122 | SPEC | |
7447779122 | SPEC | |
7447783220 | SPEC | |
7447704220 | SPEC | |
7447773220 | SPEC | |
7447706220 | SPEC | |
7447707220 | SPEC | |
744778127 | SPEC | |
744777127 | SPEC | |
744771127 | SPEC | |
744770127 | SPEC | |
7447709270 | SPEC | |
7447785127 | SPEC | |
7447789127 | SPEC | |
7447779127 | SPEC | |
7447714270 | SPEC | |
744778133 | SPEC | |
744777133 | SPEC | |
7447713330 | SPEC | |
7447714330 | SPEC | |
7447715330 | SPEC | |
744771133 | SPEC | |
744770133 | SPEC | |
7447709330 | SPEC | |
7447785133 | SPEC | |
7447789133 | SPEC | |
7447779133 | SPEC | |
7447783330 | SPEC | |
7447773330 | SPEC | |
7447706330 | SPEC | |
7447707330 | SPEC | |
744778139 | SPEC | |
744777139 | SPEC | |
744771139 | SPEC | |
744770139 | SPEC | |
7447709390 | SPEC | |
7447789139 | SPEC | |
7447779139 | SPEC | |
744778147 | SPEC | |
744777147 | SPEC | |
7447713470 | SPEC | |
7447714470 | SPEC | |
7447715470 | SPEC | |
744770147 | SPEC | |
7447709470 | SPEC | |
7447785147 | SPEC | |
7447786147 | SPEC | |
7447789147 | SPEC | |
7447779147 | SPEC | |
744771147 | SPEC | |
7447783470 | SPEC | |
7447773470 | SPEC | |
7447706470 | SPEC | |
7447707470 | SPEC | |
744778156 | SPEC | |
744777156 | SPEC | |
7447714560 | SPEC | |
744771156 | SPEC | |
744770156 | SPEC | |
7447789156 | SPEC | |
7447779156 | SPEC | |
744778168 | SPEC | |
744777168 | SPEC | |
7447713680 | SPEC | |
7447714680 | SPEC | |
744771168 | SPEC | |
744770168 | SPEC | |
7447709680 | SPEC | |
7447789168 | SPEC | |
7447779168 | SPEC | |
7447783680 | SPEC | |
7447773680 | SPEC | |
7447706680 | SPEC | |
7447707680 | SPEC | |
744778182 | SPEC | |
744777182 | SPEC | |
7447713820 | SPEC | |
7447714820 | SPEC | |
744771182 | SPEC | |
744770182 | SPEC | |
7447709820 | SPEC | |
7447789182 | SPEC | |
7447779182 | SPEC | |
74477820 | SPEC | |
74477720 | SPEC | |
7447713101 | SPEC | |
7447714101 | SPEC | |
7447715101 | SPEC | |
74477120 | SPEC | |
74477020 | SPEC | |
7447709101 | SPEC | |
744778520 | SPEC | |
744778920 | SPEC | |
744777920 | SPEC | |
7447783101 | SPEC | |
7447773101 | SPEC | |
7447706101 | SPEC | |
7447707101 | SPEC | |
744778212 | SPEC | |
744777212 | SPEC | |
7447713121 | SPEC | |
744771212 | SPEC | |
7447789212 | SPEC | |
7447779212 | SPEC | |
744778215 | SPEC | |
744777215 | SPEC | |
7447713151 | SPEC | |
7447714151 | SPEC | |
744771215 | SPEC | |
744770215 | SPEC | |
7447709151 | SPEC | |
7447789215 | SPEC | |
7447779215 | SPEC | |
7447783151 | SPEC | |
7447773151 | SPEC | |
7447706151 | SPEC | |
7447707151 | SPEC | |
744778218 | SPEC | |
744777218 | SPEC | |
744771218 | SPEC | |
744770218 | SPEC | |
7447789218 | SPEC | |
7447779218 | SPEC | |
744778222 | SPEC | |
744777222 | SPEC | |
7447714221 | SPEC | |
7447715221 | SPEC | |
744771220 | SPEC | |
744770222 | SPEC | |
7447709221 | SPEC | |
7447789222 | SPEC | |
7447779222 | SPEC | |
7447783221 | SPEC | |
7447773221 | SPEC | |
7447706221 | SPEC | |
7447707221 | SPEC | |
744778270 | SPEC | |
744777270 | SPEC | |
744771270 | SPEC | |
7447709271 | SPEC | |
7447789270 | SPEC | |
7447779270 | SPEC | |
744778233 | SPEC | |
744777233 | SPEC | |
7447713331 | SPEC | |
7447714331 | SPEC | |
744771233 | SPEC | |
744770233 | SPEC | |
7447709331 | SPEC | |
7447789233 | SPEC | |
7447779233 | SPEC | |
7447783331 | SPEC | |
7447773331 | SPEC | |
7447706331 | SPEC | |
7447707331 | SPEC | |
744778239 | SPEC | |
744777239 | SPEC | |
744771239 | SPEC | |
7447789239 | SPEC | |
7447779239 | SPEC | |
74477824 | SPEC | |
74477724 | SPEC | |
7447713471 | SPEC | |
7447714471 | SPEC | |
74477124 | SPEC | |
744770247 | SPEC | |
7447709471 | SPEC | |
744778924 | SPEC | |
744777924 | SPEC | |
7447783471 | SPEC | |
7447773471 | SPEC | |
7447704471 | SPEC | |
7447706471 | SPEC | |
7447707471 | SPEC | |
74477825 | SPEC | |
74477725 | SPEC | |
74477125 | SPEC | |
744770256 | SPEC | |
744778925 | SPEC | |
744777925 | SPEC | |
74477826 | SPEC | |
74477726 | SPEC | |
7447714681 | SPEC | |
744770268 | SPEC | |
7447709681 | SPEC | |
744778926 | SPEC | |
744777926 | SPEC | |
74477126 | SPEC | |
7447783681 | SPEC | |
7447773681 | SPEC | |
7447706681 | SPEC | |
7447707681 | SPEC | |
74477828 | SPEC | |
74477728 | SPEC | |
74477128 | SPEC | |
744770282 | SPEC | |
7447709821 | SPEC | |
744778928 | SPEC | |
744777928 | SPEC | |
74477830 | SPEC | |
74477730 | SPEC | |
7447713102 | SPEC | |
7447714102 | SPEC | |
74477130 | SPEC | |
74477030 | SPEC | |
7447709102 | SPEC | |
744778930 | SPEC | |
744777930 | SPEC | |
7447783102 | SPEC | |
7447773102 | SPEC | |
7447706102 | SPEC | |
7447707102 | SPEC | |
7447709152 | SPEC | |
7447714152 | SPEC | |
7447709222 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Design Kit | Samples |
---|
Simple but efficient
Simple but efficient
The WE-PD is a high performance inductor known for its reliability and consistency under various operating conditions. Four carefully selected components make sure that the power inductor meets the requirements to deliver high performance.
The base is available in two different variants and connects the component to the PCB to achieve mechanical stability. The windings are made of copper with very low RDC and RAC to ensure consistency and efficiency. The core is the heart of the WE-PD and is made of NiZn for a high dielectric strength or MnZn material, enabling the inductor to provide high saturation currents and low core losses while an advanced shielding technology with an outside air gap not only reduces unwanted noise and electromagnetic interference but also avoids eddy current losses in the windings.
All the components and materials work together to ensure resistance against thermal aging for high reliability and long term usability.

Variants

WE-PD
Small air gap between the pin. Inductor is elevated by the base.

WE-PD Robust
Molding ensures very good contact area between part and PCB.

WE-PD Performance
MnZn core for 40 % higher saturation current.
WE-PD Performance
WE-PD Performance
- up to 25% lower RDC than NiZn
- up to 40% higher Saturation Current than WE-PD and WE-PD Robust
- same land pattern geometry like all WE-PD 12xx sizes

REDEXPERT loss simulation
Find the best inductor!
REDEXPERT loss simulation
Find the best inductor!
REDEXPERT has the world’s most accurate AC loss model, which even includes the DC-bias current. With dedicated DC-DC topologies or the generic loss simulator, you can accurately determine the AC and DC losses for your converter. The model includes the core material, shape and winding structure of the inductor. REDEXPERT recommends suitable inductors and allows you to add more filters to find the best inductor for your application.

Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: How do I select the right inductor for a DC/DC converter design?
Videos
How to choose the right coil type (inductor)?!
Videos
Würth Elektronik Webinar: Magnetics design & selection – intermediate level
Videos
Definition of component heating of power inductors in switching regulators
Comments