MagI³C-FISM Fixed Isolated SIP / SMT Module

EXTENDED

Unregulated output voltage

Characteristics

  • Simple design (no transformer design know how required)
  • Leaded through-hole package for easy manufacturing and prototyping
  • Stand-alone solution (CIN and COUT integrated, no external components)
  • Simple functional isolation for overvoltage protection, avoiding ground loops, ground shift and noise in signal path or sensor systems
  • Industrial standard package and pin configuration
  • Low conducted and radiated EMI (compliant to EN55022 class B)
  • UL60950 certified

Applications

  • Data acquisition
  • Test and measurement systems
  • Interface and microcontroller supply
  • Industrial controls

MagI³C Power Module Designer

Enables quick & easy design-in of a power module without DC/DC converter knowledge.

Power Module Designer in REDEXPERT

Altium Design Example

Performance optimized layouts via copy & paste. Learn more about Altium design examples to speed up your design-in.

Watch tutorial

Products

All
SIP-4
SIP-7
SMT-8
Filter article data
Filter by
 show   article  in  3 product lines
 article  in  3 product lines
Reset all
Order Code
Data­sheet
Replacement Order Code
Simu­lation
Downloads
Status
VIN (V)
VOUT (V)
PO (W)
Short Circuit Protection
VISO (V)
Type of Insulation
L (mm)
W (mm)
H (mm)
Evaluation Kit
Samples
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205011
2.79 - 3.63, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.79 - 3.63
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920501
2.97 - 3.63, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.97 - 3.63
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 1000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
176920502
2.97 - 3.63, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.97 - 3.63
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 2000 V
Type of Insulation Functional 
Length 12.75 mm
Width 10.7 mm
Height 6.7 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769205041
2.97 - 3.63, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 2.97 - 3.63
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920511
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 1000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920514
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 19.6 mm
Width 7.05 mm
Height 10.2 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
176861512
Simu­lation
Status PTN i | Production will be discontinued. Expected lifetime: <2 years.
Input Voltage 4.5 - 5.5
Output Voltage 15
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 2000 V
Type of Insulation Functional 
Length 12.75 mm
Width 10.7 mm
Height 6.7 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
176881212 i
4.5 - 5.5, 12, 1 W 1768812141
Simu­lation
Downloads
Status PTN i | Production will be discontinued. Expected lifetime: <2 years.
Input Voltage 4.5 - 5.5
Output Voltage 12
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 2000 V
Type of Insulation Functional 
Length 12.75 mm
Width 10.7 mm
Height 6.7 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
176920512
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 2000 V
Type of Insulation Functional 
Length 12.75 mm
Width 10.7 mm
Height 6.7 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205111
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205141
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 19.6 mm
Width 7.05 mm
Height 10.2 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769205141
4.5 - 5.5, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769405141
4.5 - 5.5, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405111
4.5 - 5.5, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 1500 V
Type of Insulation Functional 
Length 11.6 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405141
4.5 - 5.5, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 19.65 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1768812141
4.5 - 5.5, 12, 1 W
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 4.5 - 5.5
Output Voltage 12
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 12.7 mm
Width 11.05 mm
Height 6.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920521
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 1000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920524
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 19.6 mm
Width 7.05 mm
Height 10.2 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
176920522
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 2000 V
Type of Insulation Functional 
Length 12.75 mm
Width 10.7 mm
Height 6.7 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205211
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205241
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 19.6 mm
Width 7.05 mm
Height 10.2 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769205241
10.8 - 13.2, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769405241
10.8 - 13.2, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405211
10.8 - 13.2, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 1500 V
Type of Insulation Functional 
Length 11.6 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405241
10.8 - 13.2, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 19.65 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1768812241
10.8 - 13.2, 12, 1 W
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 10.8 - 13.2
Output Voltage 12
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 12.7 mm
Width 11.05 mm
Height 6.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
177920531
21.6 - 26.4, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection no 
Isolation Voltage 1000 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205311
21.6 - 26.4, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 1500 V
Type of Insulation Functional 
Length 11.5 mm
Width 6 mm
Height 10 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779205341
21.6 - 26.4, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 19.6 mm
Width 7.05 mm
Height 10.2 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769205341
21.6 - 26.4, 5, 1 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1769405341
21.6 - 26.4, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 13.2 mm
Width 11.4 mm
Height 7.25 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405311
21.6 - 26.4, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 1500 V
Type of Insulation Functional 
Length 11.6 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1779405341
21.6 - 26.4, 5, 2 W
Simu­lation
Status Active i | Production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 5
Total Output Power 2 W
Short Circuit Protection continuous 
Isolation Voltage 3000 V
Type of Insulation Functional 
Length 19.65 mm
Width 7.05 mm
Height 10.16 mm
Evaluation Kit
MagI³C-FISM Fixed Isolated SIP / SMT Module
1768812341
21.6 - 26.4, 12, 1 W
Simu­lation
Status New i | Product is new in our portfolio and production is active. Expected lifetime: >10 years.
Input Voltage 21.6 - 26.4
Output Voltage 12
Total Output Power 1 W
Short Circuit Protection continuous 
Isolation Voltage 4000 V
Type of Insulation Functional 
Length 12.8 mm
Width 11.1 mm
Height 6.9 mm
Evaluation Kit

Service & Support

Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you! With just a few details, we can answer your enquiry.

design-in-support icon bleistift

Design-In Support

  • Product related & application specific support by hotline
  • Troubleshooting and individual design solutions
layout-review-support icon magnifying glass

Layout Review Support

  • Individual review of customer layouts
  • Reference layout given in every datasheet
emc-filter-design-support icon funnel

EMC Filter Design Support

  • Solution for conducted & radiated emissions
  • Tested filter configurations for EN55032 / CISPR-32 class B compliance
  • Real EMI behavior shown as well as gain and phase response of EMI filter shown on REDEXPERT
thermal-design-support icon thermometer

Thermal Design Support

  • Temperature distribution
  • Total power handling
  • Thermal behaviour of power modulesas well as interactive power loss chart on shown on REDEXPERT

Videos

Compact USB to DMX Converter with full electrical isolation

Videos

Würth Elektronik Webinar: EMC compliant filtering of isolated power modules

Videos

WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules