IC manufacturers Xilinx

IC manufacturers (108)

Xilinx XCZU58DR | Demoboard UltraScale+ RFSoC ZCU208 ES1

ZCU208 Evaluation Board User Guide

Overview

TopologyFPGA
IC revision1.0

Description

The ZCU208 is an evaluation board featuring the ZU48DR Zynq® UltraScale+™ RFSoC Gen 3 device. This board enables the evaluation of applications requiring sub-6 GHz bands for radio, mmWave, and full L-band and S-Band in phased array radar. The ZCU208 board is equipped with all the common board-level features needed for design development, such as DDR4 memory, networking interfaces, an FMC+ expansion port, as well as access to the RFMC 2.0 interface.

Parts approved by Xilinx

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
VT(V (RMS))
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC typ.(mΩ)
RDC max.(mΩ)
Application
Interface Type
Type
Variant
Gender
Pins
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
Packaging
Poles
L(mm)
Vaporphase process
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.47 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
–
Performance Rated Current50.1 A
Saturation Current @ 10%24 A
Saturation Current @ 30%50 A
DC Resistance0.9 mΩ
Self Resonant Frequency95 MHz
MaterialWE-PERM 
Packaging Unit400 
–
DC Resistance0.99 mΩ
–
–
–
–
–
Pins2 
–
–
–
–
–
Length13 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +155 °C
–
–
MountSMT 
–
–Check availability
SPECWE-XHMI SMT Power Inductor, 1 µH, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
–
Performance Rated Current15.75 A
Saturation Current @ 10%11 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
Self Resonant Frequency59 MHz
–
Packaging Unit1000 
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
–
–
–
–
–
Pins2 
–
Rated Current12 A
–
–
–
Length6.65 mm
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
MountSMT 
–
–Check availability
SPECWE-RJ45 LAN Transformer, 350 µH, 1500 V (RMS)
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance350 µH
Insulation Test Voltage1500 V (RMS)
–
–
–
–
–
–
Packaging Unit28 
–
–
ApplicationStandard 
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
–
Data rate1000BASE-T 
PoEnon-PoE 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
LED (Left-Right)green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
Shield TabsYes 
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Packaging Unit2000 
–
–
–
–
–
–
–
Pins5 
–
–
–
PackagingTape and Reel 
Poles5 
Length7.52 mm
Vaporphase processYes 
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–Check availability
9774025360
–
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series –
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
ApplicationUSB 3.0 
Interface TypeType A 
TypeHorizontal 
Variantwith Pegs 
GenderReceptacle 
Pins9 
PCB Thickness1.6 mm
Rated Current1.8 A
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
–
–
–
–
–
–
Operating Temperature -20 °C up to +85 °C
–
–
MountSMT 
–
–Check availability