IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed CCB021M12FM3 | Demoboard CRD25DA12N-FMC

25 kW FM3 Three-Phase Inverter

Overview

TopologyPositive to Negative Converter
Input voltage12 V
Switching frequency100 kHz
Output 115 V / 5 A
IC revision2.0

Typical applications

  • Industrial Motor Drives, UPS, Smart Grid / Grid-Tied Distributed Generation, Off-Board Charging
  • Solar & Energy Storage Systems

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
Mount
ISAT,10%(A)
ISAT(A)
Version
Type
L(mm)
Operating Temperature
Packaging
Working Voltage(V (AC))
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(A)
RDC max.(mΩ)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 4.5 A, 10.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current4.5 A
Saturation Current @ 30%10.8 A
DC Resistance64 mΩ
Self Resonant Frequency7 MHz
MountSMT 
Saturation Current @ 10%5 A
–
VersionSMT 
–
Length11 mm
Operating Temperature -40 °C up to +125 °C
–
–
Width10 mm
Height3.8 mm
–
–
–
–
–
–
Inductance22 µH
–
–
DC Resistance74 mΩ
–
–Check availability
SPECWE-XHMI SMT Power Inductor, 8.5 A, 13.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.5 A
Saturation Current @ 30%13.5 A
DC Resistance19 mΩ
Self Resonant Frequency17 MHz
MountSMT 
Saturation Current @ 10%6.3 A
–
VersionSMT 
–
Length8.8 mm
Operating Temperature -40 °C up to +125 °C
–
–
Width8.3 mm
Height7.8 mm
–
–
–
Pins2 
–
Number of windings1 
Inductance10 µH
–
Rated Current5.8 A
DC Resistance20.9 mΩ
–
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountSMT 
–
–
VersionSMT 
–
Length9.2 mm
Operating Temperature -40 °C up to +125 °C
–
–
Width6 mm
Height5 mm
–
–
–
Pins4 
Winding Stylesectional 
Number of windings2 
Inductance10 µH
Maximum Impedance920 Ω
Rated Current1.6 A
DC Resistance80 mΩ
Rated Voltage80 V
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
MountTHT 
–
–
VersionLow Profile 
TypeStraight 
Length15.28 mm
Operating Temperature -40 °C up to +105 °C
PackagingTray 
Working Voltage250 V (AC)
–
–
–
–
–
Pins6 
–
–
–
–
Rated Current3 A
–
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountTHT 
–
–
–
TypeStraight 
Length15.24 mm
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
–
–
–
–
Pins12 
–
–
–
–
Rated Current3 A
–
–
–Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
MountPress-Fit 
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
PackagingTray 
–
Width9 mm
Height7 mm
Rated Current160 A
Inner ThreadM4 
Thread Length6 mm
Pins8 
–
–
–
–
Rated Current160 A
–
–
–Check availability
SPECWE-TORPFC Toroidal PFC Chokes, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
DC Resistance18 mΩ
–
–
–
Saturation Current105 A
–
–
–
Operating Temperature -40 °C up to +155 °C
–
–
–
Height62 mm
–
–
–
–
–
–
Inductance180 µH
–
Rated Current24.5 A
DC Resistance20 mΩ
–
–Check availability