IC manufacturers Wolfspeed

IC manufacturers (109)

Wolfspeed C3M0900170J | Demoboard KIT-CRD-025DD17P-J

25W Auxiliary Power Flyback Evaluation

Overview

TopologyFlyback Converter
Input voltage60-1000 V
Output 115 V / 1.67 A
Output 215 V / 1.2 A
Output 315 V / 1.5 A
IC revision1

Typical applications

  • EV Charging
  • Energy-storage systems
  • Solar Inverter
  • Motor drives; Heat pumps and air conditioning

Parts approved by Wolfspeed

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
SW(mm)
IRIPPLE(mA)
ILeak(µA)
RESR(mΩ)
Ø D(mm)
Endurance(h)
Pitch(mm)
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
–
Capacitance330 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor7 %
Insulation Resistance1.5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
–
Capacitance22 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 3.2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length3.2 mm
–
–
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-HSG5 General Purpose 105°C, 5.8 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.8 mm
–
–
–
–
–
–
–
–
–
Capacitance22 µF
Capacitance±20% 
Rated Voltage35 V (DC)
–
Operating Temperature -55 °C up to +105 °C
Dissipation Factor12 %
–
–
Width5.3 mm
–
–
Packaging15" Tape & Reel 
–
Ripple Current900 mA
Leakage Current7.7 µA
ESR100 mΩ
Diameter5 mm
Endurance 10000
–
–
–
–
–
–
–
–Check availability
SPECWCAP-PT5H Aluminum Polymer Capacitors, 11 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length11 mm
–
–
–
–
–
–
–
–
–
Capacitance180 µF
Capacitance±20% 
Rated Voltage16 V (DC)
Size8.0x8.0 
–
Dissipation Factor8 %
–
–
–
–
–
PackagingAmmopack 
–
Ripple Current5600 mA
Leakage Current288 µA
ESR9 mΩ
Diameter6.3 mm
Endurance 5000
Pitch2.5 mm
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 12 mm, M4
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12 mm
Outer ThreadM4 
Inner ThreadM4 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
PackagingBag 
SW8 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 3514 - 7.62 mm Vertical, 28.48 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length28.48 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
Pitch7.62 mm
Pins4 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 12 to 24 (AWG) 3.31 to 0.205 (mm²)
–Check availability
SPECWR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header, 30.48 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length30.48 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
PackagingBox 
–
–
–
–
–
–
Pitch7.62 mm
Pins4 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Horizontal Plug entry 
–
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM4 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
Height3.2 mm
–
PackagingBag 
SW7 mm
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability