IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCD3138064 | Demoboard PMP41130

1.2kW hard-switching, full bridge (HSFB) telecom power supply unit

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage36-60 V
Output 125 A
IC revision00

Typical applications

  • Isolated DC/DC converter

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Q
DF(%)
L(µH)
IR(mA)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
Pins
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 10 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSRF High Frequency, 22 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor840 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 33 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 pF
Capacitance±5% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 33 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance33 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 47 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 pF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor2.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor3.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1 nF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 1.5 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1.5 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor2.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 2.2 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Dissipation Factor2.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor3.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
Dissipation Factor2.5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 100 nF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 680 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance680 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0805 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), 1 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.1 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 2.2 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 100 V(DC), 2.2 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 µF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1210 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.05 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.75 mm
Packaging7" Tape & Reel 
–
Dissipation Factor5 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Insulation Resistance0.005 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ASLI Aluminum Electrolytic Capacitors, 150 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 µF
Capacitance±20% 
Rated Voltage100 V (DC)
Size16.0 x 17.0 
Operating Temperature -55 °C up to +105 °C
Insulation Resistance0.666667 MΩ
–
Length17 mm
Width17.1 mm
–
–
Packaging15" Tape & Reel 
–
Dissipation Factor10 %
–
–
–
–
MountV-Chip SMT 
–
–
–
–
–
–
–
–
–
–
–
Endurance 2000
Ripple Current500 mA
Impedance267 mΩ
Leakage Current150 µA
Diameter16 mm
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0402 
Operating Temperature -55 °C up to +125 °C
–
–
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
–
–
–
–
Rated Current250 mA
–
–
MountSMT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz470 Ω
Maximum Impedance1200 Ω
Maximum Impedance300 MHz 
Rated Current 2620 mA
DC Resistance0.45 Ω
TypeHigh Speed 
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size5828 
Operating Temperature -40 °C up to +125 °C
–
–
Length5.8 mm
Width5.8 mm
Height2.8 mm
–
–
–
–
Inductance12 µH
Rated Current1460 mA
Saturation Current1.25 A
Self Resonant Frequency22 MHz
MountSMT 
–
–
DC Resistance70 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.08 Ω
–
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
–
Length12.7 mm
–
–
–
PackagingBag 
–
–
–
Rated Current3000 mA
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins10 
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1510 
Operating Temperature -40 °C up to +125 °C
–
–
Length16.4 mm
Width15.4 mm
Height10 mm
–
–
–
–
Inductance6.8 µH
Rated Current15000 mA
–
Self Resonant Frequency14 MHz
MountSMT 
Performance Rated Current25.3 A
Saturation Current @ 30%40.05 A
DC Resistance4.1 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
–
DC Resistance0.00451 Ω
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1006 
Operating Temperature -40 °C up to +125 °C
–
–
Length6.73 mm
Width10.2 mm
Height4.19 mm
–
PackagingTape and Reel 
–
–
Inductance350 µH
–
–
–
MountSMT 
–
–
–
Input Voltage 5 V (DC)
Output Voltage 115 V
Output Current 1250 mA
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond9 Vµs
Turns Ratio1:3.45 
Insulation Test Voltage2500 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size1090 
Operating Temperature -40 °C up to +125 °C
–
–
Length11.6 mm
Width10.5 mm
Height8.8 mm
–
–
–
–
Inductance1 µH
–
–
Self Resonant Frequency40 MHz
MountSMT 
Performance Rated Current48.2 A
Saturation Current @ 30%55.3 A
DC Resistance1.4 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.00161 Ω
–
–Check availability