IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28911DR | Demoboard PMP41042

3.6kW bi-directional CLLLC resonant converter reference design

Overview

TopologyFull-Bridge Converter symmetrical isolated
IC revision00

Typical applications

  • CLLLC

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
VOP(V)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
VT(V (AC))
Size
L(mm)
W(mm)
H(mm)
Pins
Type
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current2.4 A
Saturation Current4.3 A
Self Resonant Frequency42 MHz
MountSMT 
Performance Rated Current3.6 A
Saturation Current @ 30%5.55 A
DC Resistance67 mΩ
Operating Voltage80 V
–
–
–
–
–
–
–
–
–
Size3020 
Length3 mm
Width3 mm
Height2 mm
Pins2 
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 10 µH, 0.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current0.6 A
Saturation Current1.35 A
Self Resonant Frequency25 MHz
MountSMT 
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Operating Voltage80 V
–
–
–
–
–
–
–
–
–
Size2510 
Length2.5 mm
Width2 mm
Height1 mm
Pins2 
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-PD2A SMT Power Inductor, 18 µH, 1.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance18 µH
Rated Current1.1 A
Saturation Current1.29 A
Self Resonant Frequency22 MHz
MountSMT 
–
–
DC Resistance225 mΩ
–
–
–
–
–
–
–
–
–
–
Size4532 
Length4 mm
Width4.5 mm
Height3.2 mm
Pins2 
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-OLTI Offline Flyback Transformers, 1600 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1600 µH
–
Saturation Current0.3 A
–
MountTHT 
–
–
–
–
Input Voltage 269 - 282 V (AC)
Output Voltage 118 V
Output Current 10.1 A
Output Voltage 26 V
Output Current 20.9 A
Auxiliary Voltage12 V
Switching Frequency 110
Turns Ratio16:2:1:2 
Insulation Test Voltage3000 V (AC)
SizeEE16/7/5 
Length17.5 mm
Width20 mm
Height14 mm
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
MountTHT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length12.7 mm
–
–
Pins5 
TypeAngled 
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability