IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28750 | Demoboard TIDA-010257

10kW Vienna rectifier-based, three-phase power factor correction reference design

Overview

TopologyPower Factor Correction
IC revision00

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
IRP,40K(A)
Mount
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
SW(mm)
Center pin Ø(mm)
Plug OD(mm)
IR(mA)
Working Voltage(V (DC))
G(mm)
W(mm)
H(mm)
IR(mA)
Ti
Tl(mm)
Pins
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAIA SMT Power Inductor, 6.8 µH, 1.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Saturation Current @ 10%1.6 A
Saturation Current @ 30%3.1 A
Self Resonant Frequency25 MHz
Performance Rated Current1.75 A
MountSMT 
–
–
–
–
–
–
–
–
Length3 mm
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
Width3 mm
Height1.5 mm
–
–
–
Pins2 
–
–
–
–
DC Resistance287 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length1.6 mm
–
–
Size0603 
Operating Temperature -55 °C up to +125 °C
–
–
Pad Dimension0.3 mm
–
–
–
Rated Current600 mA
–
–
Width0.8 mm
Height0.8 mm
Rated Current600 mA
–
–
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance300 mΩ
TypeWide Band 
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountBoxed THT 
ApplicationAcross the mains 
Capacitance100 nF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
Length18 mm
PackagingBulk 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Pin length18 mm
Width6 mm
Height12 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-FTXX Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountBoxed THT 
ApplicationAcross the mains 
Capacitance1.2 µF
Rated Voltage310 V (AC)
Safety ClassX2 
Rate of Voltage Rise130 V/µs
Dissipation Factor0.1 %
Insulation Resistance8.33 GΩ
Pitch27.5 mm
Length31 mm
PackagingCarton 
Capacitance±10% 
SizePitch 27.5 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
Pin length4 mm
Width13 mm
Height22 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 pF
Rated Voltage50 V (AC)
–
–
–
Insulation Resistance10 GΩ
–
Length1.6 mm
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Insulation Resistance100 MΩ
–
–
PackagingBag 
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5000 mA
Working Voltage30 V (DC)
–
–
–
Rated Current5000 mA
–
–
–
–
–
–
–
–
TypeRight Angled 
–Check availability
SPECWA-SPAII Plastic Spacer Stud, metric, internal/ internal, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length13 mm
PackagingBag 
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
SW6 mm
–
–
–
–
–
–
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length5.08 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Current3000 mA
Working Voltage250 V (DC)
–
–
–
–
–
–
Pins2 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountTHT 
–
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
Length10.16 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Rated Current3000 mA
Working Voltage250 V (DC)
–
–
–
–
–
–
Pins4 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
MountTHR 
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
–
Rated Current50000 mA
–
–
Width7 mm
Height3 mm
–
Inner ThreadM3 
Thread Length2.5 mm
Pins4 
–
–
–
–
–
–
–Check availability