IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740 | Demoboard TIDA-010071

SAE J1772-compliant electric vehicle service equipment reference design for level 1 and 2 EV charger

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency1.2-80 kHz
Output 17 V / 0.3 A
Output 215 V / 0.2 A
Output 312 V / 0.5 A
IC revisionE2

Description

This reference design highlights an ultra-low standby isolated AC/DC auxiliary power stage followed by converters and linear regulators, a comparator-based control pilot interface to meet the SAE J1772 standard, an efficient relay and contactor drive and isolated line voltage sensing across the relay and contactor. Electric vehicle service equipment (EVSE) facilitates power delivery to electric vehicles safely from the grid. An EVSE control system consists of an auxiliary power stage, an off-board AC/DC high power stage (only in DC charging stations), energy metering unit, AC and DC residual current detector, an isolation monitor unit, relays and contactors with drive, two-way communication over single wire, service and user interfaces.

Features

  • Ultra-low standby UCC28740-based isolated AC/DC stage to achieve ENERGY STAR® certification for EV charging stations
  • Tight output voltage regulation (< ±2%) of LDOs and the high slew rate of the TLV1805 device ensures SAE J1772 certification for the control pilot interface
  • Ultra-low standby as well as cost-optimized converters and linear regulators to power up points-of-load
  • DRV110 current controller to drive high-current relays and contactors for thermal protection and reducing power dissipation
  • Isolated line voltage sensing using the ISO1212 digital-input receiver for welded relay and contactor detection

Typical applications

  • AC charging (pile) station

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
VOut3(V)
IOut3(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
G(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 2, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Rated Current3 A
–
–
–
–
–
Length5.08 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBox 
Rated Current16 A
–
–
–
–
–
Length15 mm
–
Height12.6 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXS 
Pin length2.5 mm
–
Operating Temperature -40 °C up to +125 °C
–
Rated Current0.7 A
Inductance10 mH
DC Resistance350 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15 mm
Width7.5 mm
Height18 mm
MountTHT 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
MountSMT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 112 V
Output Current 10.3 A
Output Voltage 27 V
Output Current 22 A
Output Voltage 3-15 V
Output Current 30.3 A
Auxiliary Voltage15 V
Switching Frequency 66
Turns Ratio29.33:1:1.67:3:3 
Saturation Current1.4 A
SizeEFD20 
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Inductance0.68 mH
–
–
Insulation Test Voltage3750 V (AC)
–
Length21.5 mm
Width29 mm
Height12.45 mm
MountTHT 
–Check availability