IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments UCC28740/SN6505B | Demoboard TIDA-010203

4-kW single-phase totem pole PFC reference design with C2000 and GaN

Overview

TopologyOther Topology
Input voltage200-277 V
Output 1400 V / 10 A
IC revisionA

Description

This reference design is a 4-kW CCM totem-pole PFC with F280049/F280025 control card and LMG342x EVM board. This design demos a robust PFC solution, which avoids isolated current sense by putting the controller's ground in the middle of a MOSFET leg. Benefitting from non-isolation, AC current sense can be implemented by high-speed amplifier OPA607, helping to realize reliable over-current protection. In this design, efficiency, thermal image, AC drop, lighting surge and EMI CE are fully validated. With completed test data, this reference design shows the maturity of totem-pole PFC with C2000 and GaN and is a good study platform for high efficiency products' PFC stage design.

Features

  • Maximum power: 4000-W @ 200-V to 277-V nominal
  • Peak efficiency: >= 99.1% ; power factor : ~0.999
  • Current sensing by non-isolated high-speed amplifier
  • Single phase CCM totem pole with TI Gen2 daughter card
  • Compatible with TMS320F28004x/F28002x digital controllers
  • FSI communication port included

Typical applications

  • Air conditioner outdoor unit
  • Merchant network & server PSU, Merchant telecom rectifiers

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
VR(V (AC))
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
L(mm)
W(mm)
H(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTX2 Film Capacitors, Across the mains, 1.2 µF
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance1.2 µF
Rated Voltage275 V (AC)
Safety ClassX2 
Rate of Voltage Rise130 V/µs
Dissipation Factor0.1 %
Insulation Resistance8.33 GΩ
Pitch27.5 mm
Length31 mm
Width13 mm
Height22 mm
PackagingBulk 
MountBoxed THT 
Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2.5 mm
Width2 mm
Height1 mm
Inductance10 µH
Performance Rated Current0.9 A
Saturation Current @ 30%1.7 A
DC Resistance733 mΩ
Self Resonant Frequency25 MHz
Operating Voltage80 V
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length8.3 mm
Width12.6 mm
Height4.1 mm
PackagingTape and Reel 
Inductance72 µH
MountSMT 
Input Voltage 4.5 - 5.5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationFunctional 
Switching Frequency 400 - 700
Voltage-µSecond8.6 Vµs
Turns Ratio1:1.1 
Insulation Test Voltage2500 V (AC)
Check availability
750344721
SPECFlyback Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
Check availability