IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPSI31P1-Q1 | Demoboard TPSI31PXQ1EVM

TPSI31Px-Q1 evaluation module

Overview

TopologyOther Topology
Input voltage800 V
IC revisionB

Description

The TPSI31Px-Q1 evaluation module (EVM) helps designers evaluate the operation and performance of TPSI31P1-Q1 in an electric vehicle (EV) or hybrid electric vehicle (HEV) high-side active precharge application for charging a DC-link capacitor.

Features

  • Replaces large, high power pre-charge resistors using a switched converter architecture
  • Improved thermal performance compared to passive pre-charge solutions
  • Hysteretic current control for linear charging of downstream capacitance
  • Drives external power transistors such as Si, SiC MOSFET, or IGBT-Integrated isolated secondary supply for gate bias-17V gate drive, 1.5A and 2.5A peak source and sink current-AEC Q-100 qualified for automotive applications
  • Temperature grade 1: –40°C to +125°C, TA-Functional Safety-Capable
  • Documentation available to aid functional safety system design-Safety-related certifications
  • Planned: 7070VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
  • Planned: 5kVRMS isolation for 1 minute per UL 1577

Typical applications

  • Alternative Energy
  • Energy Storage and Battery Management
  • Automotive and Transportation

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(mΩ)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TORPFC Toroidal PFC Chokes, 355 µH, 12.3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance355 µH
Rated Current12.3 A
Saturation Current23 A
DC Resistance35 mΩ
–
–
–
–
Height50 mm
–
Operating Temperature -40 °C up to +155 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
Pins2 
TypeStraight 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability