IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS65381-Q1 | Demoboard TIDA-00548

4- to 20-mA Analog Input Module Reference Design for Safety Applications

Overview

TopologyBuck Converter
Input voltage7.3-8.1 V
Switching frequency2250 kHz
Output 13.3 V
Output 25 V
IC revisionE2

Description

The TIDA-00548 design is an isolated dual-channel4- to 20-mA analog input reference design, whichcan be used as a sub-part for functional safetyprogrammable logic controllers (PLCs). This referencedesign delivers digitized input values using a 32-bithigh-performance analog-to-digital converter (ADC).The RM4x dual-core ARM® Cortex®-R4 based CPUwith lockstep technology and built-in self-tests (BIST)compares the converted values of up to nineselectable analog input signal chain paths. The dualinput approach with two separate burden resistorsallows redundant measurement of either a single 4- to20-mA loop or two independent loops. Hercules™ RMARM Cortex-R based MCUs for functional safetyapplications (part of the SafeTI designs packages)help to develop systems according to IEC 61508SIL 3.

Features

  • Two-Channel, 4- to 20-mA Current Measurementfor Redundancy
  • Two ADC References (External and Internal)
  • Small Burden Resistor (24.9 Ω)
  • ADC Built-in Features, such as Test DAC,Secondary ADC, Analog Signal Level Alarm
  • Isolator Shutdown Upon Failure Provides ReliableNotification to Back End
  • All Integrated Circuits: MTBF Greater 4×108
  • Designed in BeagleBone Cape Form Factor

Typical applications

  • Programmable Logic Controllers (PLCs)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
W(mm)
H(mm)
Pins
Color
Gender
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Length1.6 mm
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
MountSMT 
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
Length1.6 mm
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1 A
Saturation Current0.85 A
Self Resonant Frequency80 MHz
MountSMT 
Width2.8 mm
Height1.1 mm
Pins
Length2.78 mm
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current0.5 A
Saturation Current0.75 A
Self Resonant Frequency23 MHz
MountSMT 
Width2.8 mm
Height2.8 mm
Pins
Length2.8 mm
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
PackagingTape and Reel 
Poles
Length3.71 mm
Vaporphase processYes 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance475 µH
MountSMT 
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Insulation Test Voltage2500 V (AC)
Width10.2 mm
Height4.19 mm
PackagingTray 
Length6.73 mm
Check availability
SPECWR-PHD Jumper, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Rated Current3 A
Pins
ColorBlack 
GenderJumper 
PackagingBag 
Length2.44 mm
Check availability