IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS62170 | Demoboard TIDA-00548

4- to 20-mA Analog Input Module Reference Design for Safety Applications

Overview

TopologyBuck Converter
Input voltage7.3-8.1 V
Switching frequency2250 kHz
Output 11.23 V
IC revisionE2

Description

The TPS62170 is an easy to use synchronous step-down DC-DC converter optimized for applications withhigh power density. A high switching frequency of typically 2.25 MHz allows the use of small inductors andprovides fast transient response as well as high output voltage accuracy by utilization of the DCSControl™ topology.It supports up to 0.5-A continuous output current at output voltages between 0.9 and 6V (with 100% duty cycle mode) at a wide operating input range of 3 to 17 V.

Features

DCS-Control™ TopologyInput Voltage Range from 3 V to 17 VUp to 500-mA Output CurrentAdjustable Output Voltage from 0.9 V to 6 VFixed Output Voltage VersionsSeamless Power Save Mode TransitionTypically 17-µA Quiescent CurrentPower Good Output100% Duty Cycle ModeShort Circuit ProtectionOver Temperature ProtectionPin to Pin Compatible with TPS62160 andTPS62125Available in a 2-mm × 2-mm 8-Pin WSONPackage

Typical applications

  • Programmable Logic Controllers (PLCs)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
W(mm)
H(mm)
Pins
Color
Gender
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
PackagingTape and Reel 
–
Length1.6 mm
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.7 mm
–
–
–
PackagingTape and Reel 
–
Length1.6 mm
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance3.3 µH
Rated Current1 A
Saturation Current0.85 A
Self Resonant Frequency80 MHz
MountSMT 
–
–
–
–
–
–
–
–
Width2.8 mm
Height1.1 mm
Pins2 
–
–
–
–
Length2.78 mm
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance22 µH
Rated Current0.5 A
Saturation Current0.75 A
Self Resonant Frequency23 MHz
MountSMT 
–
–
–
–
–
–
–
–
Width2.8 mm
Height2.8 mm
Pins2 
–
–
–
–
Length2.8 mm
–
–Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
PackagingTape and Reel 
Poles2 
Length3.71 mm
Vaporphase processYes 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance475 µH
–
–
–
MountSMT 
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Insulation Test Voltage2500 V (AC)
Width10.2 mm
Height4.19 mm
–
–
–
PackagingTray 
–
Length6.73 mm
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins1 
ColorBlack 
GenderJumper 
PackagingBag 
–
Length2.44 mm
–
–Check availability