IC manufacturers Texas Instruments

IC manufacturers (109)

Texas Instruments TPS563203DRLR | Demoboard TIDA-011012

50kW SiC-based modular solid-state transformer for medium-voltage applications reference design

Overview

TopologyBuck Converter
Input voltage4.2-17 V
Switching frequency5-10 kHz
IC revisionJune 2026

Description

This design implements a three-phase solid-state transformer (SST) based on a silicon carbide (SiC) power module. Using a modular architecture allows for stacking multiple converter submodules in series to meet medium-voltage grid requirements. Using fast switching SiC devices enables the DC/AC stage to switch at 10kHz and the dual active bridge (DAB) isolation stage at 100kHz, which reduces the size of the high-frequency magnetic components and increases the overall power density. Inter-module communication provide the high isolation voltage levels required in medium-voltage end equipment. The cascaded topology distributes the grid voltage evenly across submodules, allowing the use of standard lower-voltage rated SiC devices while maintaining full medium-voltage operation.

Features

50kW rated reference design with modular and scalable architecture.Medium-voltage DC link rated at 2.2kV, low voltage DC link at 1.5kV.SiC power module based H-Bridge converter on the medium-voltage side.Dual active bridge (DAB) for isolated DC/DC conversion stage switching at 100kHz.DC/AC converter switching at 10kHz in unipolar mode.Fiber optic communication between submodules providing the required isolation voltage.Bidirectional power flow capability supporting gridto-storage and storage-to-grid operation.Single module dimensions: 850mm × 300mm × 80mm.

Typical applications

  • Solid State Transformer (SST)
  • Power Conversion system (PCS)
  • Central inverter
  • Energy Storage System

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Type
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Width0.8 mm
Height0.7 mm
–
–
–
–
–Check availability
SPECWP-BUCF REDCUBE PRESS-FIT with internal thread, circumference, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountPress-Fit 
–
–
Rated Current175 A
–
Operating Temperature -55 °C up to +150 °C
PackagingTray 
Width9 mm
Height6 mm
Rated Current175 A
Inner ThreadM4 
Thread Length6 mm
Pins12 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
TypeStraight 
Length25.4 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
Pins10 
–Check availability
SPECWE-XHMI SMT Power Inductor, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance4.7 µH
Performance Rated Current5.3 A
Saturation Current @ 30%5.8 A
DC Resistance31.3 mΩ
DC Resistance36.96 mΩ
Self Resonant Frequency28 MHz
MountSMT 
–
Length4.3 mm
–
–
Operating Temperature -40 °C up to +125 °C
–
Width4.3 mm
Height3 mm
–
–
–
–
–Check availability