IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TPS544B25 | Demoboard TPS544B25EVM-681

TPS544B25EVM-681 and TPS544C25EVM-681, Single- Output DC-to-DC Converters with PMBus Interface

Overview

TopologyOther Topology
IC revisionB

Description

The PWR681EVM is designed as a single output DC-DC converter that demonstrates either theTPS544B25 or the TPS544C25 in a typical low-voltage application while providing a number of test pointsto evaluate the performance. It uses a nominal 12-V input bus to produce a regulated 0.95-V output at upto either 20-A or 30-A of load current, depending on the device installed.

Features

Regulated 0.95-V output up to 30-ADC, steady-state output current

  • Configuarable features via the PMBus interface include:– Programmable Output Voltage via the PMBus Interface– Programmable UVLO, Soft Start, and Enable via the PMBus Interface– Programmable Overcurrent Warning, Fault Limits and Programmable Response to Faults via thePMBus Interface– Programmable Overvoltage, Undervoltage Warning, Fault Limit and Programmable Response toFaults via the PMBus Interface– Programmable external Overtemperature Warning, Fault Limit and Programmable Response toFaults via the PMBus Interface
  • Convenient Test Points for Probing Critical Waveforms
  • Optional External Temperature Sensor

Typical applications

  • High-Density Power Solutions,Smart Power Systems
  • Communications Equipment
  • Servers and Computing Equipment

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Version
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 100 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size1210 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.001 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width2.5 mm
Height2.5 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWR-BHD 2.54 mm Male, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.36 mm
–
–
–
PackagingTray 
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
Pins2 
–
TypeStraight 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
–Check availability