IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments TIDA-010208

10s-16s battery pack reference design with accurate cell measurement and high-side MOSFET control

Overview

TopologyFlyback Converter
Input voltage2.5-24 V
Output 15 V
IC revisionE1

Description

This reference design is a low standby and ship-mode current consumption and high cell voltage accuracy 10s–16s Lithium-ion (Li-ion), LiFePO4 battery pack design. It monitors each cell voltage, pack current, cell and MOSFET temperature with high accuracy and protects the Li-ion, LiFePO4 battery pack against cell overvoltage, cell undervoltage, overtemperature, charge and discharge over current and discharge short-circuit situations. It adopts high-side N-channel MOSFET architecture and has strong driving on and off capability. Through an efficient auxiliary power supply strategy, this reference design achieves 100-μA standby and 10-μA ship mode consumption, saving more energy and allowing longer shipping time and idle time. These features make this reference design highly applicable for e-bike and e-scooter battery pack applications.

Features

  • Ultra-low current consumption:
  • typical 100-μA when in standby mode
  • typical 10-μA when in shipping mode
  • High cell voltage accuracy without calibrations:
  • ±5 mV at 25°C; ±10 mV at 0°C–60°C; ±15 mV at –40°C to 85°C
  • Robust battery cell protection, including:
  • Primary: cell overvoltage, cell undervoltage, two levels overcurrent discharge, overcurrent charge, discharge short circuit and overtemperature
  • Secondary: cell over voltage, cell undervoltage and overtemperature
  • Other system protections, including: cell open wire and thermal host watchdog
  • Reverse charger and high voltage on PACK side
  • High-side N-channel MOSFETs and strong driving capability

Typical applications

  • Battery pack with protection, gauge & external communication, Battery pack: e-bike/e-scooter/light electric vehicle.(LEV)

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT(A)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
MountSMT 
–
Size0603 
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
Size0603 
VersionSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance720 Ω
Maximum Impedance200 MHz 
Rated Current 2850 mA
DC Resistance0.45 Ω
TypeWide Band 
–Check availability
SPECWE-PD SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance68 µH
Performance Rated Current1.45 A
Saturation Current @ 30%1.18 A
DC Resistance240 mΩ
Self Resonant Frequency9 MHz
Operating Voltage120 V
MountSMT 
Saturation Current0.95 A
Size7345 
VersionStandard 
–
–
–
–
DC Resistance0.38 Ω
–
–Check availability
SPECWE-MAPI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1 µH
Performance Rated Current4.95 A
Saturation Current @ 30%5.95 A
DC Resistance39 mΩ
Self Resonant Frequency72 MHz
Operating Voltage80 V
MountSMT 
Saturation Current4.5 A
Size3015 
VersionSMT 
–
–
–
–
DC Resistance0.047 Ω
–
–Check availability