IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6505 | Demoboard TIDA-020031

Automotive 400-V battery to 12-V,3.6-kW DC/DC converter reference design

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage2.25-5.5 V
Output 116 V / 1 A

Description

This reference design is a 3.6-kW, automotive 400-V to 12-V unidirectional converter which converts the 200-V to 450-V DC input to 12-V,300-A maximum output. Circuit breaker is applied for overcurrent and overvoltage protection. The converter is designed with SiC MOSFETs on the high voltage side and driven by 5.7-kVRMS,reinforced isolated dual-channel gate drivers. The enhanced phase-shifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating conditions. It offers multiple lightload management features including burst mode and dynamic SR on and off control when transitioning in and out of discontinuous current mode (DCM) operation. The output implements synchronous rectification,which enables fast transient response and a high-loop bandwidth.

Features

  • Phase-shifted full-bridge converter over 200- to 450-V DC input, 10- to 15-V output and power up to 3.6 kW
  • Scalable to 800-V input systems with tight regulation
  • Soft switching using phase-shifted full-bridge analog control loop
  • Soft switching with zero voltage switching (ZVS) on the primary and dynamic on and off control on the secondary to enable higher efficiency
  • Synchronization achievable for multiple
  • Host MCU for supervision and current and voltage loop control

Typical applications

  • Medical instruments
  • Precision instruments, Low-noise filament supplies
  • Isolated power supply for CAN,RS-485,RS-422,RS-232,SPI,I2C,low-power LAN, Low-noise isolated USB supplies, Process control, Telecom supplies, Radio supplies, Distributed supplies

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
L(mH)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length2 mm
Width1.25 mm
Height0.7 mm
MountSMT 
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance510 MHz 
Rated Current 21350 mA
DC Resistance0.3 Ω
TypeWide Band 
Rated Current500 mA
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
MountSMT 
–Check availability
SPECWE-CMBNC Common Mode Power Line Choke Nanocrystalline, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
DC Resistance0.0022 Ω
–
Rated Current25000 mA
Inductance2.5 mH
Rated Voltage300 V (AC)
Insulation Test Voltage2100 V (AC)
MaterialNanocrystalline 
Length36 mm
Width23 mm
Height34 mm
MountTHT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 119 V
Output Current 1225 mA
Type of InsulationFunctional 
Switching Frequency 350 - 500
Voltage-µSecond10 Vµs
Turns Ratio1:3.91 
–
–
–
–
–
–
–
Inductance0.32 mH
–
Insulation Test Voltage2500 V (AC)
–
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability