IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments SN6501 | Demoboard TIDA-00794

Automotive Low-Noise 350 mA, 410 kHz Transformer Driver

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5 V
Output 15 V / 0.15 A
IC revisionE1

Description

The SN6501-Q1 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.The SN6501-Q1 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.The SN6501-Q1 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

Features

Qualified for Automotive ApplicationsAEC-Q100 Qualified With the Following Results Device Temperature Grade 1: –40°C to 125°CAmbient Operating Temperature RangeDevice HBM ESD Classification Level H2Device CDM ESD Classification Level C4B

Push-Pull Driver for Small TransformersSingle 3.3-V or 5-V SupplyHigh Primary-side Current Drive: 5-V Supply: 350 mA (Max)3.3-V Supply: 150 mA (Max)

Low Ripple on Rectified Output Permits SmallOutput CapacitorsSmall 5-Pin SOT-23 Package

Typical applications

  • Gate Driver

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
ISAT(A)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
Center pin Ø(mm)
Plug OD(mm)
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 16 (AWG) 0.5 to 1.5 (mm²)
–
–
–
–
–
–
–
–
–
–
Length10 mm
–
–
MountTHT 
–
–
Rated Current10 A
Working Voltage250 V (AC)
PackagingBox 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
–
–
–
–
–
Length15 mm
–
Height12.6 mm
MountTHT 
–
–
Rated Current16 A
Working Voltage250 V (AC)
PackagingBox 
–Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
–
–
–
–
TypeRight Angled 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.3 
Inductance475 µH
–
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–
–
–
–
PackagingTape and Reel 
–Check availability
750315445
SPECTransformer, –, –
Simu­lation
Availability
–
Downloads4 files
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
Input Voltage 9 - 18 V (DC)
Output Voltage 115 V (DC)
Output Current 10.2 A
–
Switching Frequency 300
–
Turns Ratio1:1:0.598 
Inductance25 µH
Saturation Current2.5 A
Insulation Test Voltage2500 V (AC)
Length14.6 mm
Width14.73 mm
Height8.5 mm
MountTHT 
–
–
–
–
PackagingTray 
–Check availability