Topology | Buck Converter |
Input voltage | 3.5-32 V |
Output 1 | 5 V / 3.25 A |
IC revision | A |
The Texas Instruments LM63635EVM evaluation module (EVM) helps designers evaluate the operationand performance of the LM63635-Q1 buck regulator. The LM63635-Q1 is a family of easy-to-usesynchronous step-down DC/DC converters capable of driving up to 3.25 A of load current from an inputvoltage of 3.5 V to 32 V. The LM63635EVM features a selectable output voltage of 3.3 V or 5 V and aswitching frequency of 400 kHz. See the LM636x5-Q1 3.5-V to 36-V, 1.5-A, and 2.5-A Automotive Step-down Voltage Converter Data Sheet for additional features, detailed description, and available options.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74438356047 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | 4.7 | 4 | 5.75 | 63 | 22 | 80 | SMT | – | – | – | – | 76 | – | ||
![]() | 74279252 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | SMT | 880 | 940 | 108 MHz | 4000 | 35 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74438356047 | SPEC | |
![]() | 74279252 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (mΩ) | Type | Samples |
---|