IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments LM25101 | Demoboard TIDA-00121

Solar Street Light with Integrated MPPT Charger Reference Design

Overview

TopologyOther Topology
Input voltage15-22 V
Output 10.7 A

Description

This design is a 12A Maximum Power Point Tracking (MPPT) solar charge controller with a 700mA LED driver. It is targeted for low power solar charger and LED driver solutions such as solar street lights. This design is capable of charging 12V batteries with up to 10A output current from 12V panels. However, it can be easily adapted to 24V systems by just changing the MOSFETs to 60V rated parts. Also, the design can drive up to 15 LEDs in series with 700mA of current. It is possible to adapt the design for LED currents up to 1.1A with minimum change in hardware. TI provides a complete solar inverting system for low power loads. Additionally this design takes real world considerations in to account, such as reverse battery protection, built-in battery charge profile for 12V Pb-acid batteries, and a highly efficient design. Together these provide new market entrants and faster time to market for their design.

Features

Remark: BOM and Schematics are added with main pdf.

High efficiency: >95% for MPPT charger and >90% for LED driverSupports 15VDC - 22VDC Input Voltage RangeBuilt in charge profile for 12V Pb-acid batteryFlexible design adapts to 24V panels by only changing to 60V MOSFETsCapable of driving upto 15 LEDs with 700mA currentBoard Form Factor: 100 mm x 45 mm x 32 mm

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
IR,40K(A)
Size
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.8 µH, 22 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current22 A
Saturation Current @ 10%13 A
Saturation Current @ 30%27 A
DC Resistance4.1 mΩ
Self Resonant Frequency24 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–
Size1890 
VersionSMT 
–
–
–
–
DC Resistance4.428 mΩ
–
–Check availability
SPECWE-PD SMT Power Inductor, 47 µH, 4.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current4.9 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.5 A
–
Self Resonant Frequency6.5 MHz
–
Packaging Unit250 
Rated Current3.8 A
Size1210 
VersionStandard 
–
–
–
–
DC Resistance60 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit4000 
–
Size0805 
VersionSMT 
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance150 MHz 
Rated Current 21500 mA
DC Resistance300 mΩ
TypeWide Band 
–Check availability