IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMPS312 | Demoboard XTREVM-TRANSMITTER

XTR200 evaluation module

Overview

TopologyOther Topology

Description

The XTREVM-TRANSMITTER is a precision transmitter design comprised of the XTR200 current and voltage transmitter. The XTR200 is a high voltage, precision, output driver for 3-wire current or voltage systems, designed for standard industrial signals. This EVM is designed to be used with the sensor measurement board (SNSR-DUAL-ADC-EVM) as a field transmitter evaluation platform.

Features

System level board compatible with the SNSRDUAL-ADC-EVM

  • PWM input with fourth order PWM filter
  • Adaptive power circuitry
  • XTR200 current and voltage transmitter output
  • Loop protection circuity using TPS26611 andTVS3301
  • MCU interface providing power output (3.3V) andSPI

Typical applications

  • Flow transmitter , Level transmitter ,Pressure transmitter ,Temperature transmitter , Analog output module

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 22 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Rated Current2.1 A
Saturation Current3 A
DC Resistance69 mΩ
Self Resonant Frequency15 MHz
–
MountSMT 
Length8 mm
Height4.2 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-LQS SMT Power Inductor, 33 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.8 A
Saturation Current2.7 A
DC Resistance97 mΩ
Self Resonant Frequency12 MHz
–
MountSMT 
Length8 mm
Height4.2 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.2 A
–
–
–
–
MountSMT 
Length2 mm
Height0.9 mm
–
Operating Temperature -55 °C up to +125 °C
–
–
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance160 MHz 
Rated Current 21500 mA
DC Resistance0.4 Ω
TypeWide Band 
–Check availability
SPECWR-PHD Pin Header - Dual, –, 3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
Pins16 
MountTHT 
Length20.32 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
ColorBlack 
GenderPin Header 
–
–
–
–
–
TypeAngled 
–Check availability
SPECWR-PHD Jumper, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Rated Current3 A
–
–
–
Pins1 
–
Length2.44 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlack 
GenderJumper 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current3 A
–
–
–
Pins2 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–
–
–
–
–
TypeStraight 
–Check availability