IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AMC3302 | Demoboard AMC-AMP-50A-EVM

AMC1306 evaluation module for 50A isolated current sensing

Overview

TopologyOther Topology
Output 150 A
IC revisionA

Description

The AMC-AMP-50A-EVM is an isolated currentsensing evaluation module designed for ±50A shuntbased current sensing. This EVM allows users to sense up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC3302. The AMC3302 is a precision, isolated amplifier optimized for shunt-based current measurements and is paired with the Isabellenhütte BVN-M-R001 shunt resistor. This EVM features via stitching to facilitate with heat dissipation at large currents and can perform within ±1% (typical) accuracy

Features

  • ±50A isolated current sensing
  • Heat dissipation design up to 180°C at 2 minutes
  • Lugs to connect EVM to current carrying leads
  • Test points for easy evaluation
  • Differential to single-ended signal chain
  • Additional shunt resistor footprint for flexibledesign

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
Test Condition IR 2
Z @ 1 GHz(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWE-TMSB Tiny Multilayer Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Impedance @ 100 MHz1800 Ω
Maximum Impedance2700 Ω
Maximum Impedance450 MHz 
Rated Current 2210 mA
Rated Current 2ΔT = 40 K 
Impedance @ 1 GHz1500 Ω
TypeHigh Frequency 
–Check availability