IC manufacturers Texas Instruments

IC manufacturers (104)

Texas Instruments AM2612 | Demoboard TIDA-011002

Cost-effective reference design for IO-Link master module

Overview

TopologyOther Topology
IC revisionMARCH 2026

Description

This reference design accelerates the development of IO-Link controller gateways by implementing an 8-port IO-Link gateway that supports a cycle time of up to 400 μs, COM3, 1 A per port on L+, and an additional DI/DO. The design supports various Ethernet-based industrial protocols such as EtherCAT®, PROFINET®, Ethernet/IP, and Modbus® Transmission Control Protocol (TCP) using the integrated AM261xIndustrial Communication Subsystem (ICSS). The hardware design has been tested and developed to meet industry standard EMI/EMC requirements.

Features

8-port IO-Link controller with support for 1 A per port, COM3, 400 μs10/100 Mbit Multi-Protocol Industrial EthernetSupport for EtherCAT, Profinet, Ethernet/IP, MQTT, ModbusEMI/EMC tested design

Typical applications

  • Stand-alone remote IO
  • Communication module

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
Application
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Packaging
Pins
Center pin Ø(mm)
Plug OD(mm)
IR(mA)
Working Voltage(V (DC))
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 525 nm, Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]800 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Size0402 
Width0.5 mm
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
Operating Temperature -40 °C up to +85 °C
Size0402 
Width0.5 mm
PackagingTape and Reel 
Length1 mm
Height0.4 mm
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +125 °C
Size0402 
Width0.5 mm
Pad Dimension0.25 mm
Rated Current500 mA
Length1 mm
Height0.5 mm
Impedance @ 100 MHz120 Ω
Maximum Impedance200 Ω
Maximum Impedance600 MHz 
Rated Current 21100 mA
DC Resistance0.2 Ω
TypeWide Band 
Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance1 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0402 
Dissipation Factor15 %
Insulation Resistance0.05 GΩ
Ceramic TypeX5R Class II 
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Length1 mm
Height0.5 mm
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Width0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Length1.6 mm
Height0.8 mm
Check availability
SPECWR-DC Power Jacks, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Operating Temperature -40 °C up to +85 °C
Insulation Resistance100 MΩ
PackagingBag 
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
Rated Current5000 mA
Working Voltage30 V (DC)
TypeRight Angled 
Check availability
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage24 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Pins
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Check availability
SPECWS-TASU SMT Tact Switch 4.7x3.5 mm side push, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Vaporphase processnot specified 
Height1.65 mm
Operation Force160 g
Electrical Life200000 Cycles
Actuator ColorWhite 
WashableNo 
Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +85 °C
Rated Voltage12 V (DC)
Insulation Resistance100 MΩ
PackagingTape and Reel 
Rated Current50 mA
Vaporphase processnot specified 
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
ApplicationProcessor, CAN, Bluetooth 
Frequency16 MHz
Frequency±20ppm 
Stability20 ppm
Load Capacitance8 pF
Operating Temperature -10 °C up to +70 °C
SizeCFPX-180 
Width2.5 mm
Length3.2 mm
Height0.8 mm
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Operating Temperature -55 °C up to +85 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage6.3 V (DC)
Size0201 
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX5R Class II 
Width0.3 mm
Pad Dimension0.15 mm
Packaging7" Tape & Reel 
Length0.6 mm
Height0.3 mm
Check availability