IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE882H1 | Demoboard AFE882H1EVM

AFE882H1 evaluation module for a 16-bit, voltage-output, precision DAC and 16-bit ADC

Overview

TopologyDAC
Input voltage0-2.5 V
IC revisionA

Description

The AFE882H1EVM evaluation module (EVM) is a platform for evaluating the AFE882H1 product, which is a highly-integrated, high-accuracy, and low-power 16-bit digital-to-analog converters (DACs) with voltage-outputs designed for HART-enabled sensor transmitter applications and analog output modules. The device also features CRC fault detection and a 12-bit 1-kSPS ADC for advanced diagnostics.

Features

Features HART physical-layer modemLow quiescent currentSelectable digital interfaces: UART/SPI12-bit 1-kSPS ADC for advanced diagnosticsFault detection with CRC bit error checking, windowed watchdog timer, and diagnostic ADC

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IR(mA)
RDC(Ω)
Pins
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1800 mA, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1800 mA
–
–
MountSMT 
Length3.2 mm
Height1.1 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz500 Ω
Maximum Impedance610 Ω
Maximum Impedance150 MHz 
Rated Current 22500 mA
DC Resistance0.06 Ω
TypeHigh Current 
–Check availability
SPECWE-CBA SMT EMI Suppression Ferrite Bead, 1000 mA, 0.2 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current1000 mA
DC Resistance0.2 Ω
–
MountSMT 
Length1.6 mm
Height0.8 mm
–
Operating Temperature -55 °C up to +125 °C
–
Impedance @ 100 MHz600 Ω
Maximum Impedance660 Ω
Maximum Impedance190 MHz 
–
–
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Single, 3000 mA, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins2 
MountTHT 
Length5.08 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 3000 mA, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins3 
MountTHT 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Dual, 3000 mA, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins6 
MountTHT 
Length7.62 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Dual, 3000 mA, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins10 
MountTHT 
Length12.7 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Dual, 3000 mA, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current3000 mA
–
Pins14 
MountTHT 
Length17.78 mm
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
TypeStraight 
–Check availability