IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments AFE7960 | Demoboard AFE7960EVM

4-transmit, 6-receive, Ku-band RF-sampling transceiver, max 1200-MHz IBW

Overview

TopologyDAC
IC revisionA

Description

The AFE79xx evaluation modules (EVMs) are evaluation boards used to evaluate the AFE79xx family of integrated RF Sampling transceivers from Texas Instruments. The AFE79xx devices support up to four-transmit, four-receive, and two feedback channels (4T4R2F) and integrates phase-locked loop (PLL) and voltage- controlled oscillator (VCO) for generating data converter clocks. The AFE79xx device integrates eight JESD204B-, JESD204C-compatible serializer/ deserializer (SerDes) transceivers capable of running up to 29.5Gbps to transmit and receive digital data through the onboard FPGA mezzanine card (FMC) connector.The EVM includes the LMK04828 clock generator to provide reference clocks and SYSREF to the analog front end (AFE) and capture card (field- programmable gate array, FPGA). The evaluation module (EVM) works off a single 5.5V input and includes complete power management circuitry. External clocking options include support for feeding the reference clock (for the on-chip PLL). The design interfaces with the TI pattern and capture card solution (TSW14J58), as well as many FPGA development kits.

Features

Onboard FPGA mezzanine card (FMC) connectorIncludes complete power management circuitryOnboard clock generator to provide reference clocks and SYSREFInternal PLL/VCO to generate DAC/ADC clocksOptional external CLK at DAC or ADC rateSerDes data interface:JESD204B and JESD204C compliant8 SerDes transceivers up to 29.5Gbps8b/10b and 64b/66b encoding12-bit, 16-bit, 24-bit, and 32-bit resolutionSubclass 1 multi-device synchronization

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 6.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.15 A
Saturation Current @ 30%6.5 A
DC Resistance26 mΩ
Self Resonant Frequency67 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance32 mΩ
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
–
–
–
–
DC Resistance26 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountSMT 
Impedance @ 100 MHz60 Ω
Maximum Impedance90 Ω
Maximum Impedance500 MHz 
Rated Current 23000 mA
DC Resistance25 mΩ
TypeHigh Current 
–Check availability