IC manufacturers Texas Instruments

IC manufacturers (108)

Texas Instruments ADS125H18

Designing EMC-Compliant, High-Accuracy Voltage (±10V) and Current (4-20mA) Input Measurement Systems With ADS125H18

Overview

TopologyADC

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
VIN
VOut1(V)
IOut1(mA)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
VT(V (AC))
W(mm)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
–
Rated Current10 A
–
–
MountTHT 
Length7.05 mm
–
–
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance2.2 µH
Rated Current1.5 A
Saturation Current1.15 A
Self Resonant Frequency90 MHz
MountSMT 
Length2.78 mm
–
–
–
–
Packaging Unit1200 
–
–
–
–
–
–
–
–
Width2.78 mm
Height1.35 mm
–Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance350 µH
–
–
–
MountSMT 
Length6.73 mm
–
–
–
PackagingTape and Reel 
–
Input Voltage 5 V (DC)
Output Voltage 115 V
Output Current 1250 mA
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond9 Vµs
Turns Ratio1:3.45 
Insulation Test Voltage2500 V (AC)
Width10.2 mm
Height4.19 mm
–Check availability