IC manufacturers Texas Instruments

IC manufacturers (107)

Texas Instruments ADS124S08 | Demoboard ADS124S08EVM

ADS124S08 evaluation module

Overview

TopologyADC
IC revisionA

Description

The ADS124S08EVM is a platform for evaluation of the ADS124S08 analog-to-digital converter (ADC). The ADS124S08 is a 24-bit, 4kSPS, 12 channel, low-power Delta-Sigma ADC for sensor measurement and process control applications. The ADS124S08 also includes a highly-accurate oscillator and excellent integrated reference drift performance, enabling precision measurement of a wide range of input signals. Use the ADS124S08EVM and Delta-Sigma ADC EvaluaTIon Software to help reduce prototype development time and get your products to market faster. The ADS124S08EVM includes the ADS124S08 board and a USB cable.

Features

Includes all required support circuitry for the ADS124S08Delta-Sigma ADC EvaluaTIon software enables quick configuration and analysisConfigurable inputs, references, supplies and clock sourcesEasily accessible signals via test points and headers

Typical applications

More information

Parts approved by Texas Instruments

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
L(mm)
Ti
Ø ID(mm)
Ø OD(mm)
Packaging
Qty.
VIN
VOut1(V)
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Length1.6 mm
PackagingTape and Reel 
Packaging Unit4000 
Width0.8 mm
Height0.7 mm
MountSMT 
Check availability
SPECWA-SMSI SMT Steel Spacer with internal Thread M3, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
Inner ThreadM3 
Inner Diameter4.2 mm
Outer Diameter6 mm
PackagingTape and Reel 
Packaging Unit650 
Check availability
SPECWE-PPTI Push-Pull Transformers, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.32 mm
PackagingTape and Reel 
Input Voltage 5 V (DC)
Output Voltage 15 V
Output Current 11 A
Type of InsulationReinforced 
Switching Frequency 150 - 800
Voltage-µSecond46 Vµs
Turns Ratio1:1.1 
Inductance440 µH
Insulation Test Voltage5000 V (RMS)
Width15.41 mm
Height11.89 mm
MountSMT 
Check availability