IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics TCPP02-M18 | Demoboard X-NUCLEO-SRC1M1

USB Type-C Power Delivery source expansion board based on TCPP02-M18 for STM32 Nucleo

Overview

TopologyUSB
IC revision2

Description

The X-NUCLEO-SRC1M1 expansion board allows evaluating the features of the TCPP02-M18 for the USB Type-C™ and theprotections for VBUS and CC lines suitable for source applications.The expansion board is designed to be stacked on top of any STM32 Nucleo-64 development board with Power Delivery(UCPD) peripheral embedded in the microcontroller.You can also stack it on top of any other STM32 Nucleo-64 development board not supporting the UCPD peripheral for 5V, source only, to demonstrate the USB Type-C™ basic operations (attach, detach and 5 V power supply current capabilityinformation).When using an STM32 Nucleo-64 development board with a Power Delivery peripheral, data functionalities as a host device or dual role data (DRD) are also allowed.The X-NUCLEO-SRC1M1 provides an effective demonstration of the source operation of the USB Type-C™ connector when an external compatible source is connected to the board. The integrated ST715PU33R LDO linear regulator can supply the connected STM32 Nucleo development board.The X-NUCLEO-SRC1M1 is compliant with the latest USB Type-C™ and Power Delivery specifications.The companion software package (X-CUBE-TCPP) contains the application examples for the development boards embeddingUCPD-based microcontrollers (for example, NUCLEO-G071RB, NUCLEO-G474RE, and NUCLEO-G0B1RE) and for those notsupporting the UCPD peripheral (NUCLEO-L412RB-P).

Features

  • Supports all USB Type-C™ Power Delivery SPR profiles up to 100 W
  • Manages source role data/power configuration
  • Compliant with USB 2.0 dual role data according to STM32 USB data capability
  • 8/20 μs surge and overcurrent protections, and discharge for VBUS
  • Short to VBUS protection for configuration channel pins (CC1 and CC2)
  • ESD protection (IEC61000-4-2 level 4 ± 8 kV contact discharge) for CC1, CC2, D+, and D-
  • Overvoltage and overcurrent protections, and discharge for VCONN
  • Common mode filter on D+/D- data lines
  • Two power modes to optimize the current consumption
  • Compliant with programmable power supplies (PPS)
  • Free comprehensive development firmware library
  • Compliant with STM32 Nucleo-64 boards featuring an STM32 with UCPD feature for Power Delivery and without UCPD feature for a 5 V solution only
  • USB Type-C™ connector;
  • the Power Delivery controller embedded in the STM32 (UCPD) on the STM32 Nucleo development board;
  • the power supply.It also provides USB 2.0 data lines interface connection to the STM32 Nucleo MCU.
  • The BoM is optimized without compromising the protections for:
  • VBUS line: overcurrent and surge protections;
  • CC lines: overvoltage, overcurrent, and ESD protections;
  • data lines: ESD protection and EMI filtering.As required by the Power Delivery protocol, the TCPP02-M18 features:
  • CC lines switch matrix for VCONN;
  • VBUS discharge;
  • VCONN discharge.

Typical applications

  • USB Type-C Power Delivery

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Length5.48 mm
–
–
–
PackagingBox 
–
–
MountTHT 
–
Rated Current6 A
Working Voltage150 V (AC)
–
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Pin Header - Dual, 4, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Socket Header - Single, 6, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins6 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length15.74 mm
–
–
–
PackagingTray 
–
GenderSocket Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Socket Header - Single, 8, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length20.82 mm
–
–
–
PackagingTray 
–
GenderSocket Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Pin Header - Dual, 8, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins8 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length10.16 mm
–
–
–
PackagingBag 
–
GenderPin Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-PHD Socket Header - Single, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins10 
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length25.9 mm
–
–
–
PackagingTray 
–
GenderSocket Header 
MountTHT 
–
Rated Current3 A
Working Voltage250 V (AC)
–
–Check availability
SPECWR-USB Type C Connectors, 24, USB 3.1
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins24 
ApplicationUSB 3.1 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
–
–
–
–
PackagingTape and Reel 
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.9 mm
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.7 mm
–
PackagingTape and Reel 
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 nF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.2 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]700 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
Size0603 
Operating Temperature -40 °C up to +85 °C
–
–
–
Length1.6 mm
Width0.8 mm
Height0.25 mm
–
–
–
–
MountSMT 
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability