IC manufacturers STMicroelectronics

IC manufacturers (103)

STMicroelectronics STUSB4531 | Demoboard EVAL-SCS007V1

Overview

TopologyUSB
Input voltage5-15 V
Output 120 V
IC revision1.0

Description

The EVAL-SCS007V1 evaluation board is a ready-to-use USB PD sink based on the STUSB4531. It handles the USB PD negotiation with a source to enable one or more charging paths. Several LEDs report power availability on each of the 4 available outputs.The USB PD sink port is preconfigured with three FIXED PDOs (5 V, 9 V, 15 V) and one VARIABLE PDO (9 V to 20 V) to address a broad range of applications (PDP = 30 W). PDOs can be easily customized with the associated graphical user interface (GUI).

Features

USB Power Delivery SINK port (up to 100 W)STUSB4531 USB PD controller, certified for:USB Type-C® (rev 2.4)USB PD (rev 3.2)TID: 13956Dead battery supportCustomizable startup profilesMultiple output pathsCompliant with USB2.0Low BOM cost, small footprintStatus LED

Typical applications

  • Power supplies and converters

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Interface Type
Gender
Mount
PCB Thickness(mm)
IR(A)
Working Voltage(V (AC))
G(mm)
Samples
WR-TBL Series 2109 - 2.54 mm Horiz. Entry, 2, Rising Cage Clamp
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal 
Wire Section 30 to 18 (AWG) 0.2 to 0.75 (mm²)
Operating Temperature -40 °C up to +105 °C
Length5.48 mm
PackagingBox 
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
WR-PHD Pin Header - Single, 2, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length5.08 mm
PackagingBag 
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
WR-PHD Pin Header - Single, 3, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length7.62 mm
PackagingBag 
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
WR-PHD Pin Header - Single, 10, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins10 
TypeStraight 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
Length25.4 mm
PackagingBag 
GenderPin Header 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
WR-USB Type C Connectors, 24, USB 3.1
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Pins24 
TypeHorizontal 
Operating Temperature -40 °C up to +105 °C
Insulation Resistance1000 MΩ
PackagingTape and Reel 
Interface TypeType C 
GenderReceptacle 
MountTHR 
PCB Thickness1.6 mm
Rated Current5 A
Working Voltage48 V (AC)
Pin length1.9 mm
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
WL-SMCW SMT Mono-color Chip LED Waterclear, –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.7 mm
PackagingTape and Reel 
MountSMT 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance330 pF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
WCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance1 µF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel