IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics STCH03 | Demoboard EVLSTCH03-45WPD

Offline PWM controller for low standby adapters

Overview

TopologyFlyback Converter
Input voltage95-265 V
Output 120 V / 3 A
IC revision1

Description

The STCH03 current-mode controller is designed for an offline quasi-resonant ZVS (zero-voltage-switching at switch turn-on) flyback converter. It combines a high-performance low-voltage PWM controller chip and a 650V HV start-up cell in the same package.Constant output voltage (CV) regulation loop is achieved by secondary side feedback, the output voltage information is transfered via an optocoupler on the FB pin of the STCH03 to get the selected output voltage.The device features a unique characteristic: it is capable of providing constant output current regulation (CC) using primary-sensing feedback. This eliminates the need for dedicated current reference IC, as well as the current sensor, still maintaining quite accurate output current regulation.The quasi-resonant operation is achieved by means of a transformer demagnetization sensing input that triggers the turn-on of the MOSFET, connected on the ZCD pin. This input serves also as both output voltage monitor, to achieve mains-independent CC regulation (line voltage feedforward), and to implement OVP and UVP.The maximum switching frequency is top-limited below 154 kHz, so that at the medium-light load a special function automatically lowers the operating frequency whilst still maintaining the operation as close to ZVS as possible. At the very light load, the device enters a controlled burst-mode operation that, along with the zero-power high voltage start-up circuit, the extremely low quiescent current of the device, helps minimize the residual input consumption, thus meeting the requirements of the most stringent standards.During the burst-mode operation the VDD supply voltage has to be guaranteed by optimum application design. In any case, an innovative adaptive UVLO helps to minimize the issues related to the fluctuations of the auxiliary biasing voltage with the output load, due to parasitic capacitance of the transformer and further reducing the IC's bias consumption.In addition to these functions that optimize power handling under different operating conditions, the device also offers the output overvoltage protection (OVP), overtemperature protection (OTP), hiccup-mode protection that is invoked when the transformer saturates or the secondary diode fails short and the output undervoltage protection (UVP) that limits the average output current in case of the output short-circuit. All the protections are auto-restart mode, except the OVP protection, that can be internally selected to be auto-restart or latched mode.The embedded leading-edge blanking on the current sense input for greater noise immunity completes the equipment of this device.

Features

  • Advanced power management for ultra-low standby power consumption (under 10 mW at 230 VAC)
  • Fully integrated primary side constant current output regulation (CC)
  • 650 V embedded HV start-up circuit with zero power consumption.
  • Quasi-resonant (QR) zero-voltage-switching (ZVS) operation
  • Accurate and adjustable output OVP with options auto-restart (STCH03) or latched (STCH03L) after fault
  • Output undervoltage protection (UVP) with auto-restart
  • Input voltage feedforward compensation for mains-independent CC regulation
  • Embedded thermal shutdown
  • Intelligent frequency jitter for EMI suppression
  • SO8 package

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
VIN
VOut1(V)
IOut1(A)
Vaux(V)
ISAT(A)
VT(V (AC))
fswitch(kHz)
NPRI : NSEC : NAUX
L(mm)
W(mm)
H(mm)
Mount
Size
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 47 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Rated Current1.8 A
Saturation Current @ 10%2.1 A
DC Resistance0.14 Ω
Self Resonant Frequency11 MHz
VersionHeat Shrinking Tube 
–
–
–
–
Saturation Current1.9 A
–
–
–
Length9.5 mm
Width9.5 mm
Height8 mm
MountTHT 
Size8075 
–
–
–
–
–
–
–Check availability
SPECWE-OLSTM Offline Flyback Transformers, 400 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance400 µH
–
–
–
–
–
Input Voltage 90 - 265 V (AC)
Output Voltage 120 V
Output Current 12.25 A
Auxiliary Voltage12 V
Saturation Current2 A
Insulation Test Voltage4000 V (AC)
Switching Frequency 60 - 150
Turns Ratio7.5:1:2.33 
Length24.64 mm
Width24.64 mm
Height17.32 mm
MountTHT 
SizeRM8 
–
–
–
–
–
–
–Check availability
750344354
SPECOffline Transformer, 400 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Offline Transformer
Inductance400 µH
–
–
–
–
–
Input Voltage 90 - 265 V (AC)
Output Voltage 120 V
Output Current 12.25 A
Auxiliary Voltage12 V
Saturation Current2 A
Insulation Test Voltage4000 V (AC)
Switching Frequency 60 - 150
Turns Ratio7.5:1:2.34 
Length24.64 mm
Width24.64 mm
Height17.32 mm
MountTHT 
SizeRM8 
–
–
–
–
–
–
–Check availability
SPECWR-TBL Series 311 - 5.08 mm Close Vertical PCB Header, –, 15 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current15 A
–
–
–
–
–
–
–
–
–
–
–
–
Length11.56 mm
–
–
MountTHT 
–
Pins2 
ApplicationPCB Header 
PCB/Cable/PanelPCB 
ModularityNo 
TypeClosed Vertical Plug entry 
–
–Check availability
SPECWR-TBL Series 351 - 5.08 mm Vertical, –, 15 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current15 A
–
–
–
–
–
–
–
–
–
–
–
–
Length10.16 mm
–
–
MountCable 
–
Pins2 
ApplicationPlug with Rising Cage Clamp 
PCB/Cable/PanelCable 
ModularityNo 
TypeVertical Cable Entry 
Wire Section 28 to 12 (AWG) 0.2 to 2.5 (mm²)
–Check availability