IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics ST87M01 | Demoboard AN6332

Overview

TopologyOther Topology
IC revision1.0

Description

The ST87M01 NB-IoT module is a state-of-the-art solution designed to meet the growing demands for reliable and efficient wireless communication. This application note provides a comprehensive overview of the reference design specifically developed for the ST87M01 module, which integrates the high-performance NN03-310 and NN03-320 IGNION antennas. It focuses on the key features, application diagram, board layout, bill of material, RF performance of the reference design.The ST87M01REF-IGN_V01 reference design is engineered to facilitate the evaluation of the ST87M01 module's capabilities. The NN03-310 NB-IoT chip antenna and NN03-320 GNSS chip antenna are renowned for their efficiency, compact design, and robust performance across a wide range of frequencies, making them suitable companions for the ST87M01 module.

Features

LTE, category NB2, release 15Worldwide regional band coverageSingle-tone/multi-tone/extended TBS and 2 HARQUp to DL: 127 kbps, UL: 159 kbpseDRX and PSM supportUltralow power mode 1.2 uA typical (0.5 uA typical in power-off)Ultra-compact size, weight: 660mgEmbedded IoT internet protocolsDifferential FOTA supportUp to +23 dBm power-outMultiple I/F and GPIOGCF certifiedRED certifiedRED-DA certifiedOptional embedded GSMA-compliant SIMOptional GNSS and A-GNSSOptional wireless M-Bus modeOptional Wi-Fi positioning for IEEE 802.11b hot spots

Typical applications

  • Energy generation and distribution, home, building and city automation, metering

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
Pins
Mount
L(mm)
IR(mA)
Working Voltage(V (AC))
Operating Temperature
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]40 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
MountSMT 
Length1.6 mm
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
MountSMT 
Length1.6 mm
Rated Current550 mA
–
Operating Temperature -55 °C up to +125 °C
–
Height0.8 mm
–
–
–
–
Impedance @ 100 MHz140 Ω
Maximum Impedance430 Ω
Maximum Impedance550 MHz 
Rated Current 21250 mA
DC Resistance0.2 Ω
TypeHigh Speed 
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Rated Current50 mA
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins1 
MountTHT 
Length2.54 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Pins3 
MountTHT 
Length7.62 mm
Rated Current3000 mA
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability