IC manufacturers STMicroelectronics

IC manufacturers (107)

STMicroelectronics PWD5T60 | Demoboard EVLPWD5T60

Overview

TopologyOther Topology
Input voltage9-20 V
Output 1400 V
IC revision2.0

Description

The EVLPWD5T60 evaluation board is a 3-phase power board that allows to evaluate all of the PWD5T60 features.The board is designed to support a three-shunt or a single-shunt current sensing topology.A strip connector allows easy interfacing with an MCU control board. The 34-pin ST morpho allows to connect the EVLPWD5T60 board to an STM32 Nucleo board through the X-NUCLEO-IHM09M1 motor control connector expansion board.The PWD5T60 is a 3-phase high-density power driver integrating gate driver and six N-channel power MOSFETs. It has dedicated input pins for each output and a shutdown pin. The logic inputs are CMOS/TTL compatible down to 3.3 V for easy interfacing with control devices.

Features

High-voltage rail up to 400 VDC (limited by on-board bulk capacitor)Output current up to 1.2 Apeak (adjustable overcurrent protection threshold)Output power up to 120 WDriver DC input voltage range: 9 V to 20 VPower system-in-package integrating gate drivers and high-voltage power MOSFETs:RDS(ON) = 1.38 ΩBVDSS = 500 VSelectable single or three-shunt current sensing topologySensored or sensorless FOC or 6-step algorithmHall effect sensor connectorSmart shutdown overcurrent protectionBus voltage sensingConnector for interfacing with MCURoHS compliant

Typical applications

  • The board is designed to support a three-shunt or a single-shunt current sensing topology

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 2141 - 3.50 mm Horiz. Entry Modular, 3, Rising Cage Clamp
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
ApplicationRising Cage Clamp 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 24 to 16 (AWG) 0.2 to 1 (mm²)
Length10.5 mm
PackagingBox 
Check availability
SPECWCAP-AS5H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Rated Voltage25 V (DC)
Endurance 5000
Ripple Current13 mA
Leakage Current3 µA
Dissipation Factor16 %
Diameter4 mm
Length5.5 mm
Packaging15" Tape & Reel 
Check availability