<?xml version="1.0" encoding="utf-8"?>
<!DOCTYPE eagle SYSTEM "eagle.dtd">
<eagle version="9.6.2">
<drawing>
<settings>
<setting alwaysvectorfont="no"/>
<setting keepoldvectorfont="yes"/>
<setting verticaltext="up"/>
</settings>
<grid distance="0.1" unitdist="inch" unit="inch" style="lines" multiple="1" display="no" altdistance="0.01" altunitdist="inch" altunit="inch"/>
<layers>
<layer number="1" name="Top" color="4" fill="1" visible="yes" active="yes"/>
<layer number="2" name="Route2" color="1" fill="3" visible="yes" active="yes"/>
<layer number="3" name="Route3" color="4" fill="3" visible="yes" active="yes"/>
<layer number="4" name="Route4" color="1" fill="4" visible="yes" active="yes"/>
<layer number="5" name="Route5" color="4" fill="4" visible="yes" active="yes"/>
<layer number="6" name="Route6" color="1" fill="8" visible="yes" active="yes"/>
<layer number="7" name="Route7" color="4" fill="8" visible="yes" active="yes"/>
<layer number="8" name="Route8" color="1" fill="2" visible="yes" active="yes"/>
<layer number="9" name="Route9" color="4" fill="2" visible="yes" active="yes"/>
<layer number="10" name="Route10" color="1" fill="7" visible="yes" active="yes"/>
<layer number="11" name="Route11" color="4" fill="7" visible="yes" active="yes"/>
<layer number="12" name="Route12" color="1" fill="5" visible="yes" active="yes"/>
<layer number="13" name="Route13" color="4" fill="5" visible="yes" active="yes"/>
<layer number="14" name="Route14" color="1" fill="6" visible="yes" active="yes"/>
<layer number="15" name="Route15" color="4" fill="6" visible="yes" active="yes"/>
<layer number="16" name="Bottom" color="1" fill="1" visible="yes" active="yes"/>
<layer number="17" name="Pads" color="2" fill="1" visible="yes" active="yes"/>
<layer number="18" name="Vias" color="2" fill="1" visible="yes" active="yes"/>
<layer number="19" name="Unrouted" color="6" fill="1" visible="yes" active="yes"/>
<layer number="20" name="Dimension" color="15" fill="1" visible="yes" active="yes"/>
<layer number="21" name="tPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="22" name="bPlace" color="7" fill="1" visible="yes" active="yes"/>
<layer number="23" name="tOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="24" name="bOrigins" color="15" fill="1" visible="yes" active="yes"/>
<layer number="25" name="tNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="26" name="bNames" color="7" fill="1" visible="yes" active="yes"/>
<layer number="27" name="tValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="28" name="bValues" color="7" fill="1" visible="yes" active="yes"/>
<layer number="29" name="tStop" color="7" fill="3" visible="yes" active="yes"/>
<layer number="30" name="bStop" color="7" fill="6" visible="yes" active="yes"/>
<layer number="31" name="tCream" color="7" fill="4" visible="yes" active="yes"/>
<layer number="32" name="bCream" color="7" fill="5" visible="yes" active="yes"/>
<layer number="33" name="tFinish" color="6" fill="3" visible="yes" active="yes"/>
<layer number="34" name="bFinish" color="6" fill="6" visible="yes" active="yes"/>
<layer number="35" name="tGlue" color="7" fill="4" visible="yes" active="yes"/>
<layer number="36" name="bGlue" color="7" fill="5" visible="yes" active="yes"/>
<layer number="37" name="tTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="38" name="bTest" color="7" fill="1" visible="yes" active="yes"/>
<layer number="39" name="tKeepout" color="4" fill="11" visible="yes" active="yes"/>
<layer number="40" name="bKeepout" color="1" fill="11" visible="yes" active="yes"/>
<layer number="41" name="tRestrict" color="4" fill="10" visible="yes" active="yes"/>
<layer number="42" name="bRestrict" color="1" fill="10" visible="yes" active="yes"/>
<layer number="43" name="vRestrict" color="2" fill="10" visible="yes" active="yes"/>
<layer number="44" name="Drills" color="7" fill="1" visible="yes" active="yes"/>
<layer number="45" name="Holes" color="7" fill="1" visible="yes" active="yes"/>
<layer number="46" name="Milling" color="3" fill="1" visible="yes" active="yes"/>
<layer number="47" name="Measures" color="7" fill="1" visible="yes" active="yes"/>
<layer number="48" name="Document" color="7" fill="1" visible="yes" active="yes"/>
<layer number="49" name="Reference" color="7" fill="1" visible="yes" active="yes"/>
<layer number="51" name="tDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="52" name="bDocu" color="7" fill="1" visible="yes" active="yes"/>
<layer number="88" name="SimResults" color="9" fill="1" visible="yes" active="yes"/>
<layer number="89" name="SimProbes" color="9" fill="1" visible="yes" active="yes"/>
<layer number="90" name="Modules" color="5" fill="1" visible="yes" active="yes"/>
<layer number="91" name="Nets" color="2" fill="1" visible="yes" active="yes"/>
<layer number="92" name="Busses" color="1" fill="1" visible="yes" active="yes"/>
<layer number="93" name="Pins" color="2" fill="1" visible="no" active="yes"/>
<layer number="94" name="Symbols" color="4" fill="1" visible="yes" active="yes"/>
<layer number="95" name="Names" color="7" fill="1" visible="yes" active="yes"/>
<layer number="96" name="Values" color="7" fill="1" visible="yes" active="yes"/>
<layer number="97" name="Info" color="7" fill="1" visible="yes" active="yes"/>
<layer number="98" name="Guide" color="6" fill="1" visible="yes" active="yes"/>
</layers>
<library>
<description>&lt;BR&gt;Wurth Elektronik - Optoelectronic Components - LEDs - General Lighting - WL-SWTP&lt;br&gt;
&lt;Hr&gt;
&lt;BR&gt;
&lt;TABLE BORDER=0 CELLSPACING=0 CELLPADDING=0&gt;
&lt;TR&gt;   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;&lt;br&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;
      -----&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt; &lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------------------------&lt;BR&gt;
&lt;B&gt;&lt;I&gt;&lt;span style='font-size:26pt;
  color:#FF6600;'&gt;WE &lt;/span&gt;&lt;/i&gt;&lt;/b&gt;
&lt;BR&gt;
      ---------------------------&lt;BR&gt;&lt;b&gt;Würth Elektronik&lt;/b&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
    &lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;br&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;
      ----O--------&lt;BR&gt;
      ---------O---&lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
   
&lt;TD BGCOLOR="#cccccc" ALIGN=CENTER&gt;&lt;FONT FACE=ARIAL SIZE=3&gt;&lt;BR&gt;
      &amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp; &amp;nbsp;&lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;
       &lt;BR&gt;&lt;BR&gt;&lt;/FONT&gt;
    &lt;/TD&gt;
  &lt;/TR&gt;

  &lt;TR&gt;
    &lt;TD COLSPAN=7&gt;&amp;nbsp;
    &lt;/TD&gt;
  &lt;/TR&gt;
  
&lt;/TABLE&gt;
&lt;B&gt;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;&amp;nbsp;More than you expect&lt;BR&gt;&lt;BR&gt;&lt;BR&gt;&lt;/B&gt;

&lt;HR&gt;&lt;BR&gt;
&lt;b&gt;Würth Elektronik eiSos GmbH &amp; Co. KG&lt;/b&gt;&lt;br&gt;
EMC &amp; Inductive Solutions&lt;br&gt;

Max-Eyth-Str.1&lt;br&gt;
D-74638 Waldenburg&lt;br&gt;
&lt;br&gt;
Tel: +49 (0)7942-945-0&lt;br&gt;
Fax:+49 (0)7942-945-5000&lt;br&gt;
&lt;br&gt;
&lt;a href="http://www.we-online.com/web/en/electronic_components/produkte_pb/bauteilebibliotheken/eagle_4.php"&gt;www.we-online.com/eagle&lt;/a&gt;&lt;br&gt;
&lt;a href="mailto:libraries@we-online.com"&gt;libraries@we-online.com&lt;/a&gt; &lt;BR&gt;&lt;BR&gt;
&lt;br&gt;&lt;HR&gt;&lt;BR&gt;
Disclaimer: While Würth Elektronik eiSos has made every reasonable effort to ensure the accuracy of the PCB layout models provided, &lt;br&gt;
Würth Elektronik eiSos does not guarantee the exemption of error on the PCB layout models, nor does Würth Elektronik eiSos guarantee that the PCB layout model is current. &lt;br&gt;
Würth Elektronik eiSos reserves the right to make any adjustments at any time without notice. &lt;br&gt;
Würth Elektronik eiSos expressly disclaims all implied warranties regarding this PCB layout model. &lt;br&gt;
 &lt;br&gt;
Please contact us for more information.&lt;br&gt;
&lt;HR&gt;
&lt;br&gt;Eagle Version 9, Library Revision 2026a, 2026-05-13&lt;br&gt;
&lt;HR&gt;
Copyright: Würth Elektronik</description>
<packages>
<package name="WL-SWTP_5630A" urn="urn:adsk.eagle:footprint:19700146/4">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 5630, SMT, 4pins
&lt;br&gt;5.3x3x0.6mm(LXWXH)</description>
<smd name="1" x="-2.2" y="-0.65" dx="1.75" dy="0.9" layer="1"/>
<smd name="2" x="-2.2" y="0.65" dx="1.75" dy="0.9" layer="1"/>
<smd name="3" x="2.13" y="0.65" dx="1.9" dy="0.9" layer="1"/>
<smd name="4" x="2.13" y="-0.65" dx="1.9" dy="0.9" layer="1"/>
<polygon width="0.01" layer="1">
<vertex x="1.18" y="0.2"/>
<vertex x="1.3" y="0.2"/>
<vertex x="1.3" y="0.775"/>
<vertex x="-0.92" y="0.775"/>
<vertex x="-0.92" y="-0.775"/>
<vertex x="1.3" y="-0.775"/>
<vertex x="1.3" y="-0.2"/>
<vertex x="1.18" y="-0.2"/>
</polygon>
<polygon width="0.01" layer="29">
<vertex x="1.28" y="0.1"/>
<vertex x="1.4" y="0.1"/>
<vertex x="1.4" y="0.875"/>
<vertex x="-1.02" y="0.875"/>
<vertex x="-1.02" y="-0.875"/>
<vertex x="1.4" y="-0.875"/>
<vertex x="1.4" y="-0.1"/>
<vertex x="1.28" y="-0.1"/>
</polygon>
<polygon width="0.01" layer="31">
<vertex x="1.18" y="0.2"/>
<vertex x="1.3" y="0.2"/>
<vertex x="1.3" y="0.775"/>
<vertex x="-0.92" y="0.775"/>
<vertex x="-0.92" y="-0.775"/>
<vertex x="1.3" y="-0.775"/>
<vertex x="1.3" y="-0.2"/>
<vertex x="1.18" y="-0.2"/>
</polygon>
<polygon width="0.1" layer="39">
<vertex x="-3.3" y="1.8"/>
<vertex x="3.3" y="1.8"/>
<vertex x="3.3" y="-1.8"/>
<vertex x="-3.3" y="-1.8"/>
</polygon>
<wire x1="-2.65" y1="1.5" x2="2.65" y2="1.5" width="0.1" layer="51"/>
<wire x1="2.65" y1="1.5" x2="2.65" y2="-1.5" width="0.1" layer="51"/>
<wire x1="2.65" y1="-1.5" x2="-2.2" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-2.2" y1="-1.5" x2="-2.65" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-2.65" y1="-1.5" x2="-2.65" y2="-1.05" width="0.1" layer="51"/>
<wire x1="-2.65" y1="-1.05" x2="-2.65" y2="1.5" width="0.1" layer="51"/>
<wire x1="-2.75" y1="1.4" x2="-2.75" y2="1.6" width="0.2" layer="21"/>
<wire x1="-2.75" y1="1.6" x2="2.75" y2="1.6" width="0.2" layer="21"/>
<wire x1="2.75" y1="1.6" x2="2.75" y2="1.4" width="0.2" layer="21"/>
<wire x1="-2.75" y1="-1.4" x2="-2.75" y2="-1.6" width="0.2" layer="21"/>
<wire x1="-2.75" y1="-1.6" x2="2.75" y2="-1.6" width="0.2" layer="21"/>
<wire x1="2.75" y1="-1.6" x2="2.75" y2="-1.4" width="0.2" layer="21"/>
<wire x1="-2.65" y1="-1.05" x2="-2.2" y2="-1.5" width="0.1" layer="51"/>
<circle x="-3.6" y="-1.5" radius="0.1" width="0.4" layer="21"/>
<text x="0" y="2.2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-3.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
</package>
<package name="WL-SWTP_5630" urn="urn:adsk.eagle:footprint:19063584/3">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 5630, SMT
&lt;br&gt;5.4x3x0.9mm(LXWXH)</description>
<smd name="5" x="0" y="0" dx="2.6" dy="1.5" layer="1" rot="R180"/>
<smd name="2" x="2.7" y="-0.875" dx="1.3" dy="1.25" layer="1" rot="R180"/>
<smd name="3" x="2.7" y="0.875" dx="1.3" dy="1.25" layer="1" rot="R180"/>
<smd name="1" x="-2.7" y="-0.875" dx="1.3" dy="1.25" layer="1" rot="R180"/>
<smd name="4" x="-2.7" y="0.875" dx="1.3" dy="1.25" layer="1" rot="R180"/>
<wire x1="-2.7" y1="1.5" x2="2.25" y2="1.5" width="0.1" layer="51"/>
<wire x1="2.25" y1="1.5" x2="2.7" y2="1.5" width="0.1" layer="51"/>
<wire x1="2.7" y1="1.5" x2="2.7" y2="1.05" width="0.1" layer="51"/>
<wire x1="2.7" y1="1.05" x2="2.7" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-2.7" y1="-1.5" x2="-2.7" y2="-1.05" width="0.1" layer="51"/>
<wire x1="-2.7" y1="-1.05" x2="-2.7" y2="1.5" width="0.1" layer="51"/>
<wire x1="2.7" y1="-1.5" x2="-2.25" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-2.25" y1="-1.5" x2="-2.7" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-1.7" y1="1.6" x2="1.7" y2="1.6" width="0.2" layer="21"/>
<wire x1="1.7" y1="-1.6" x2="-1.7" y2="-1.6" width="0.2" layer="21"/>
<wire x1="2.7" y1="1.05" x2="2.25" y2="1.5" width="0.1" layer="51"/>
<text x="0" y="2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-3.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="4" y="0.8" size="0.8128" layer="21" align="center">+</text>
<text x="4" y="0.8" size="0.8128" layer="51" align="center">+</text>
<polygon width="0.1" layer="39">
<vertex x="-3.55" y="1.8"/>
<vertex x="3.55" y="1.8"/>
<vertex x="3.55" y="-1.8"/>
<vertex x="-3.55" y="-1.8"/>
</polygon>
</package>
<package name="WL-SWTP_3030" urn="urn:adsk.eagle:footprint:19063585/2">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC

&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3030, SMT, 2pins
&lt;br&gt;3x3x0.67mm(LXWXH)</description>
<smd name="1" x="-0.9" y="0" dx="2" dy="2.5" layer="1"/>
<smd name="2" x="1.35" y="0" dx="1.1" dy="2.5" layer="1"/>
<wire x1="-1.5" y1="1.5" x2="-1.2" y2="1.5" width="0.1" layer="51"/>
<wire x1="-1.2" y1="1.5" x2="1.5" y2="1.5" width="0.1" layer="51"/>
<wire x1="1.5" y1="1.5" x2="1.5" y2="-1.5" width="0.1" layer="51"/>
<wire x1="1.5" y1="-1.5" x2="-1.5" y2="-1.5" width="0.1" layer="51"/>
<wire x1="-1.5" y1="-1.5" x2="-1.5" y2="1.2" width="0.1" layer="51"/>
<wire x1="-1.5" y1="1.2" x2="-1.5" y2="1.5" width="0.1" layer="51"/>
<wire x1="-1.6" y1="1.6" x2="1.6" y2="1.6" width="0.2" layer="21"/>
<wire x1="-1.6" y1="-1.6" x2="1.6" y2="-1.6" width="0.2" layer="21"/>
<wire x1="-1.5" y1="1.2" x2="-1.2" y2="1.5" width="0.1" layer="51"/>
<polygon width="0.1" layer="39">
<vertex x="-2.1" y="1.8"/>
<vertex x="2.1" y="1.8"/>
<vertex x="2.1" y="-1.8"/>
<vertex x="-2.1" y="-1.8"/>
</polygon>
<text x="0" y="2.2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-3.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="2.6" y="0.1" size="0.8128" layer="21" align="center">+</text>
<text x="2.6" y="0.1" size="0.8128" layer="51" align="center">+</text>
</package>
<package name="WL-SWTP_3014" urn="urn:adsk.eagle:footprint:19063588/3">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3014, SMT, 2pins
&lt;br&gt;3x1.4x0.8mm(LXWXH)</description>
<smd name="2" x="-1.28" y="0" dx="1.2" dy="0.8" layer="1"/>
<smd name="1" x="0.87" y="0" dx="2" dy="0.8" layer="1"/>
<wire x1="-1.5" y1="0.7" x2="1.5" y2="0.7" width="0.1" layer="51"/>
<wire x1="1.5" y1="0.7" x2="1.5" y2="-0.7" width="0.1" layer="51"/>
<wire x1="-1.6" y1="0.8" x2="1.6" y2="0.8" width="0.2" layer="21"/>
<wire x1="1.6" y1="0.8" x2="1.6" y2="0.7" width="0.2" layer="21"/>
<wire x1="-1.6" y1="0.8" x2="-1.6" y2="0.7" width="0.2" layer="21"/>
<wire x1="1.6" y1="-0.7" x2="1.6" y2="-0.8" width="0.2" layer="21"/>
<wire x1="-1.5" y1="0.7" x2="-1.5" y2="-0.4" width="0.1" layer="51"/>
<wire x1="-1.5" y1="-0.4" x2="-1.5" y2="-0.7" width="0.1" layer="51"/>
<wire x1="-1.5" y1="-0.7" x2="-1.2" y2="-0.7" width="0.1" layer="51"/>
<wire x1="-1.2" y1="-0.7" x2="1.5" y2="-0.7" width="0.1" layer="51"/>
<wire x1="-1.6" y1="-0.8" x2="1.6" y2="-0.8" width="0.2" layer="21"/>
<wire x1="-1.6" y1="-0.7" x2="-1.6" y2="-0.8" width="0.2" layer="21"/>
<wire x1="-1.5" y1="-0.4" x2="-1.2" y2="-0.7" width="0.1" layer="51"/>
<text x="0" y="1.2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="-2.5" y="0.1" size="0.8128" layer="21" align="center">+</text>
<text x="-2.5" y="0.1" size="0.8128" layer="51" align="center">+</text>
<polygon width="0.1" layer="39">
<vertex x="-2.1" y="1"/>
<vertex x="2.1" y="1"/>
<vertex x="2.1" y="-1"/>
<vertex x="-2.1" y="-1"/>
</polygon>
</package>
<package name="WL-SWTP_3022" urn="urn:adsk.eagle:footprint:19063586/3">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;Size 3022，SMT
&lt;br&gt;3x2.1x0.8mm(LXWXH)</description>
<smd name="3" x="0" y="0" dx="0.8" dy="2.1" layer="1"/>
<smd name="1" x="-1.4" y="0" dx="1.2" dy="1.4" layer="1"/>
<smd name="2" x="1.4" y="0" dx="1.2" dy="1.4" layer="1"/>
<wire x1="1.5" y1="-1.05" x2="-1.5" y2="-1.05" width="0.1" layer="51"/>
<wire x1="-1.6" y1="-1.15" x2="-1.6" y2="-1.08" width="0.2" layer="21"/>
<wire x1="1.6" y1="1.15" x2="1.6" y2="1.08" width="0.2" layer="21"/>
<wire x1="1.6" y1="-1.15" x2="1.6" y2="-1.09" width="0.2" layer="21"/>
<wire x1="1.5" y1="1.05" x2="1.5" y2="-1.05" width="0.1" layer="51"/>
<wire x1="-0.76" y1="1.15" x2="-1.6" y2="1.15" width="0.2" layer="21"/>
<wire x1="0.76" y1="1.15" x2="1.6" y2="1.15" width="0.2" layer="21"/>
<wire x1="1.6" y1="-1.15" x2="0.79" y2="-1.15" width="0.2" layer="21"/>
<wire x1="-1.58" y1="-1.15" x2="-0.79" y2="-1.15" width="0.2" layer="21"/>
<wire x1="1.5" y1="1.05" x2="-1.2" y2="1.05" width="0.1" layer="51"/>
<wire x1="-1.2" y1="1.05" x2="-1.5" y2="1.05" width="0.1" layer="51"/>
<wire x1="-1.5" y1="1.05" x2="-1.5" y2="0.75" width="0.1" layer="51"/>
<wire x1="-1.5" y1="0.75" x2="-1.5" y2="-1.05" width="0.1" layer="51"/>
<wire x1="-1.6" y1="1.15" x2="-1.6" y2="1.08" width="0.2" layer="21"/>
<wire x1="-1.5" y1="0.75" x2="-1.2" y2="1.05" width="0.1" layer="51"/>
<wire x1="-1.2" y1="-1.05" x2="-1.5" y2="-0.75" width="0.1" layer="51"/>
<text x="0" y="1.6" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="-0.05" y="-3" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="2.7" y="0" size="0.8128" layer="21" align="center">+</text>
<text x="2.7" y="0" size="0.8128" layer="51" align="center">+</text>
<polygon width="0.1" layer="39">
<vertex x="2.2" y="1.35"/>
<vertex x="2.2" y="-1.35"/>
<vertex x="-2.2" y="-1.35"/>
<vertex x="-2.2" y="1.35"/>
</polygon>
</package>
<package name="WL-SWTP_3014A" urn="urn:adsk.eagle:footprint:19063587/3">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC

&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3014A, SMT,2pins
&lt;br&gt;3x1.4x0.65mm(LXWXH)</description>
<smd name="1" x="-0.7" y="0" dx="1.8" dy="1" layer="1"/>
<smd name="2" x="1.1" y="0" dx="1" dy="1" layer="1"/>
<wire x1="-1.5" y1="0.7" x2="-1.2" y2="0.7" width="0.1" layer="51"/>
<wire x1="-1.2" y1="0.7" x2="1.5" y2="0.7" width="0.1" layer="51"/>
<wire x1="1.5" y1="0.7" x2="1.5" y2="-0.7" width="0.1" layer="51"/>
<wire x1="1.5" y1="-0.7" x2="-1.5" y2="-0.7" width="0.1" layer="51"/>
<wire x1="-1.5" y1="-0.7" x2="-1.5" y2="0.4" width="0.1" layer="51"/>
<wire x1="-1.5" y1="0.4" x2="-1.5" y2="0.7" width="0.1" layer="51"/>
<wire x1="-1.5" y1="0.8" x2="1.5" y2="0.8" width="0.2" layer="21"/>
<wire x1="-1.5" y1="-0.8" x2="1.5" y2="-0.8" width="0.2" layer="21"/>
<wire x1="-1.5" y1="0.4" x2="-1.2" y2="0.7" width="0.1" layer="51"/>
<polygon width="0.1" layer="39">
<vertex x="-1.8" y="1"/>
<vertex x="1.8" y="1"/>
<vertex x="1.8" y="-1"/>
<vertex x="-1.8" y="-1"/>
</polygon>
<text x="0" y="1.2" size="1.27" layer="25" align="bottom-center">&gt;NAME</text>
<text x="0" y="-2.5" size="1.27" layer="27" align="bottom-center">&gt;VALUE</text>
<text x="2.2" y="0" size="0.8128" layer="21" align="center">+</text>
<text x="2.2" y="0" size="0.8128" layer="51" align="center">+</text>
</package>
</packages>
<packages3d>
<package3d name="WL-SWTP_5630A" urn="urn:adsk.eagle:package:19700148/5" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 5630, SMT, 4pins
&lt;br&gt;5.3x3x0.6mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_5630A"/>
</packageinstances>
</package3d>
<package3d name="WL-SWTP_5630" urn="urn:adsk.eagle:package:19063592/6" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 5630, SMT
&lt;br&gt;5.4x3x0.9mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_5630"/>
</packageinstances>
</package3d>
<package3d name="WL-SWTP_3030" urn="urn:adsk.eagle:package:19063593/3" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC

&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3030, SMT, 2pins
&lt;br&gt;3x3x0.67mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_3030"/>
</packageinstances>
</package3d>
<package3d name="WL-SWTP_3014" urn="urn:adsk.eagle:package:19063596/6" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3014, SMT, 2pins
&lt;br&gt;3x1.4x0.8mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_3014"/>
</packageinstances>
</package3d>
<package3d name="WL-SWTP_3022" urn="urn:adsk.eagle:package:19063594/5" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC
&lt;/b&gt;&lt;br&gt;Size 3022，SMT
&lt;br&gt;3x2.1x0.8mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_3022"/>
</packageinstances>
</package3d>
<package3d name="WL-SWTP_3014A" urn="urn:adsk.eagle:package:19063595/4" type="model">
<description>&lt;b&gt;WL-SWTP SMT White Top view PLCC

&lt;/b&gt;&lt;br&gt;&lt;br&gt;Size 3014A, SMT,2pins
&lt;br&gt;3x1.4x0.65mm(LXWXH)</description>
<packageinstances>
<packageinstance name="WL-SWTP_3014A"/>
</packageinstances>
</package3d>
</packages3d>
<symbols>
<symbol name="WL-SWTP">
<text x="1.27" y="4.318" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="1.27" y="-4.318" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="3.34" y="-1.34" size="1.27" layer="94">+</text>
<pin name="-" x="-2.54" y="0" visible="pad" length="short" direction="pas"/>
<pin name="+" x="5.08" y="0" visible="pad" length="short" direction="pas" rot="R180"/>
<wire x1="2.54" y1="-1.27" x2="0" y2="0" width="0.254" layer="94"/>
<wire x1="0" y1="0" x2="2.54" y2="1.27" width="0.254" layer="94"/>
<wire x1="0" y1="-1.27" x2="0" y2="0" width="0.254" layer="94"/>
<wire x1="0" y1="0" x2="0" y2="1.27" width="0.254" layer="94"/>
<wire x1="2.54" y1="-1.27" x2="2.54" y2="0" width="0.254" layer="94"/>
<wire x1="2.54" y1="0" x2="2.54" y2="1.27" width="0.254" layer="94"/>
<wire x1="2.54" y1="0" x2="0" y2="0" width="0.1524" layer="94"/>
<wire x1="1.778" y1="2.032" x2="0.381" y2="3.429" width="0.1524" layer="94"/>
<wire x1="0.635" y1="1.905" x2="-0.762" y2="3.302" width="0.1524" layer="94"/>
<polygon width="0.1524" layer="94">
<vertex x="0.381" y="3.429"/>
<vertex x="1.27" y="3.048"/>
<vertex x="0.762" y="2.54"/>
</polygon>
<polygon width="0.1524" layer="94">
<vertex x="-0.762" y="3.302"/>
<vertex x="0.127" y="2.921"/>
<vertex x="-0.381" y="2.413"/>
</polygon>
</symbol>
<symbol name="WL-SWTP_5630">
<text x="0" y="8.382" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<text x="0" y="-5.08" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="3.34" y="-1.34" size="1.27" layer="94">+</text>
<pin name="4" x="-5.08" y="0" visible="pad" length="short" direction="pas"/>
<pin name="3" x="5.08" y="0" visible="pad" length="short" direction="pas" rot="R180"/>
<pin name="1" x="-5.08" y="5.08" visible="pad" length="short" direction="pas"/>
<pin name="5" x="0" y="7.62" visible="pad" length="short" direction="pas" rot="R270"/>
<pin name="2" x="5.08" y="5.08" visible="pad" length="short" direction="pas" rot="R180"/>
<wire x1="-2.54" y1="2.54" x2="-2.54" y2="1.905" width="0.127" layer="94"/>
<wire x1="-2.54" y1="1.27" x2="-2.54" y2="0.635" width="0.127" layer="94"/>
<wire x1="-2.54" y1="0" x2="-2.54" y2="-0.635" width="0.127" layer="94"/>
<wire x1="-2.54" y1="-1.27" x2="-2.54" y2="-1.905" width="0.127" layer="94"/>
<wire x1="-2.54" y1="-1.905" x2="-0.635" y2="-1.905" width="0.127" layer="94"/>
<wire x1="0" y1="-1.905" x2="0.635" y2="-1.905" width="0.127" layer="94"/>
<wire x1="1.27" y1="-1.905" x2="2.54" y2="-1.905" width="0.127" layer="94"/>
<wire x1="0" y1="5.08" x2="0.635" y2="5.08" width="0.127" layer="94"/>
<wire x1="1.27" y1="5.08" x2="2.54" y2="5.08" width="0.127" layer="94"/>
<wire x1="2.54" y1="2.54" x2="2.54" y2="1.905" width="0.127" layer="94"/>
<wire x1="2.54" y1="-0.635" x2="2.54" y2="0" width="0.127" layer="94"/>
<wire x1="2.54" y1="-1.27" x2="2.54" y2="-1.905" width="0.127" layer="94"/>
<wire x1="-2.54" y1="5.08" x2="-0.635" y2="5.08" width="0.127" layer="94"/>
<wire x1="-2.54" y1="5.08" x2="-2.54" y2="3.175" width="0.127" layer="94"/>
<wire x1="2.54" y1="5.08" x2="2.54" y2="3.175" width="0.127" layer="94"/>
<wire x1="2.54" y1="1.27" x2="2.54" y2="0.635" width="0.127" layer="94"/>
<wire x1="-2.54" y1="0" x2="-1.27" y2="0" width="0.254" layer="94"/>
<wire x1="1.27" y1="0" x2="2.54" y2="0" width="0.254" layer="94"/>
<wire x1="1.27" y1="-1.27" x2="-1.27" y2="0" width="0.254" layer="94"/>
<wire x1="-1.27" y1="0" x2="1.27" y2="1.27" width="0.254" layer="94"/>
<wire x1="-1.27" y1="-1.27" x2="-1.27" y2="0" width="0.254" layer="94"/>
<wire x1="-1.27" y1="0" x2="-1.27" y2="1.27" width="0.254" layer="94"/>
<wire x1="1.27" y1="-1.27" x2="1.27" y2="0" width="0.254" layer="94"/>
<wire x1="1.27" y1="0" x2="1.27" y2="1.27" width="0.254" layer="94"/>
<wire x1="0.508" y1="2.032" x2="-0.889" y2="3.429" width="0.1524" layer="94"/>
<wire x1="-0.635" y1="1.905" x2="-2.032" y2="3.302" width="0.1524" layer="94"/>
<wire x1="-1" y1="0" x2="1.27" y2="0" width="0.254" layer="94"/>
<polygon width="0.1524" layer="94">
<vertex x="-0.889" y="3.429"/>
<vertex x="0" y="3.048"/>
<vertex x="-0.508" y="2.54"/>
</polygon>
<polygon width="0.1524" layer="94">
<vertex x="-2.032" y="3.302"/>
<vertex x="-1.143" y="2.921"/>
<vertex x="-1.651" y="2.413"/>
</polygon>
</symbol>
<symbol name="WL-SWTP_3030_A">
<text x="1.27" y="-6.35" size="1.778" layer="96" align="bottom-center">&gt;VALUE</text>
<text x="5.92" y="-1.2" size="1.27" layer="94">+</text>
<text x="1.524" y="6.35" size="1.778" layer="95" align="bottom-center">&gt;NAME</text>
<pin name="-" x="-5.08" y="0" visible="pad" length="short" direction="pas"/>
<pin name="+" x="7.62" y="0" visible="pad" length="short" direction="pas" rot="R180"/>
<wire x1="2.54" y1="1.27" x2="0" y2="2.54" width="0.254" layer="94"/>
<wire x1="0" y1="2.54" x2="2.54" y2="3.81" width="0.254" layer="94"/>
<wire x1="0" y1="1.27" x2="0" y2="2.54" width="0.254" layer="94"/>
<wire x1="0" y1="2.54" x2="0" y2="3.81" width="0.254" layer="94"/>
<wire x1="2.54" y1="1.27" x2="2.54" y2="2.54" width="0.254" layer="94"/>
<wire x1="2.54" y1="2.54" x2="2.54" y2="3.81" width="0.254" layer="94"/>
<wire x1="2.54" y1="2.54" x2="0" y2="2.54" width="0.1524" layer="94"/>
<wire x1="1.738" y1="4.712" x2="0.341" y2="6.109" width="0.1524" layer="94"/>
<wire x1="1.295" y1="3.785" x2="-0.102" y2="5.182" width="0.1524" layer="94"/>
<wire x1="2.54" y1="-3.81" x2="0" y2="-2.54" width="0.254" layer="94"/>
<wire x1="0" y1="-2.54" x2="2.54" y2="-1.27" width="0.254" layer="94"/>
<wire x1="0" y1="-3.81" x2="0" y2="-2.54" width="0.254" layer="94"/>
<wire x1="0" y1="-2.54" x2="0" y2="-1.27" width="0.254" layer="94"/>
<wire x1="2.54" y1="-3.81" x2="2.54" y2="-2.54" width="0.254" layer="94"/>
<wire x1="2.54" y1="-2.54" x2="2.54" y2="-1.27" width="0.254" layer="94"/>
<wire x1="2.54" y1="-2.54" x2="0" y2="-2.54" width="0.1524" layer="94"/>
<wire x1="1.738" y1="-0.368" x2="0.341" y2="1.029" width="0.1524" layer="94"/>
<wire x1="1.295" y1="-1.295" x2="-0.102" y2="0.102" width="0.1524" layer="94"/>
<wire x1="-2.54" y1="2.54" x2="-2.54" y2="-2.54" width="0.1524" layer="94"/>
<wire x1="5.08" y1="2.54" x2="5.08" y2="-2.54" width="0.1524" layer="94"/>
<wire x1="-2.54" y1="2.54" x2="0" y2="2.54" width="0.1524" layer="94"/>
<wire x1="-2.54" y1="-2.54" x2="0" y2="-2.54" width="0.1524" layer="94"/>
<wire x1="5.08" y1="2.54" x2="2.54" y2="2.54" width="0.1524" layer="94"/>
<wire x1="5.08" y1="-2.54" x2="2.54" y2="-2.54" width="0.1524" layer="94"/>
<polygon width="0.1524" layer="94">
<vertex x="0.341" y="6.109"/>
<vertex x="1.23" y="5.728"/>
<vertex x="0.722" y="5.22"/>
</polygon>
<polygon width="0.1524" layer="94">
<vertex x="-0.102" y="5.182"/>
<vertex x="0.787" y="4.801"/>
<vertex x="0.279" y="4.293"/>
</polygon>
<polygon width="0.1524" layer="94">
<vertex x="0.341" y="1.029"/>
<vertex x="1.23" y="0.648"/>
<vertex x="0.722" y="0.14"/>
</polygon>
<polygon width="0.1524" layer="94">
<vertex x="-0.102" y="0.102"/>
<vertex x="0.787" y="-0.279"/>
<vertex x="0.279" y="-0.787"/>
</polygon>
</symbol>
</symbols>
<devicesets>
<deviceset name="WL-SWTP_5630A" prefix="L">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2022-06-21 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_5630A">
<connects>
<connect gate="G$1" pin="+" pad="3"/>
<connect gate="G$1" pin="-" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19700148/5"/>
</package3dinstances>
<technologies>
<technology name="_158563227A">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563227A?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="32 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563227A"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value="158563227A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563230A">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563230A?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="32 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563230A"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value="158563230A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563240A">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563240A?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="32 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563240A"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value="158563240A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563250A">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563250A?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="35 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563250A"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value="158563250A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563260A">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563260A?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="35 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563260A"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value="158563260A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WL-SWTP_5630" prefix="D">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2026-05-13 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP_5630" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_5630">
<connects>
<connect gate="G$1" pin="1" pad="1"/>
<connect gate="G$1" pin="2" pad="2"/>
<connect gate="G$1" pin="3" pad="3"/>
<connect gate="G$1" pin="4" pad="4"/>
<connect gate="G$1" pin="5" pad="5"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19063592/6"/>
</package3dinstances>
<technologies>
<technology name="_158563427">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="2700 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563427?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="34 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563427"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value=" 158563427 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563430">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="3000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563430?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="34 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563430"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value=" 158563430 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563440">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="4000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563440?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="36 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563440"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value=" 158563440 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563450">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="5000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563450?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="39 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563450"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value=" 158563450 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158563460">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="90"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="6000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158563460?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="39 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158563460"/>
<attribute name="SIZE" value="5630"/>
<attribute name="VALUE" value=" 158563460 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WL-SWTP_3030" prefix="D">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2022-06-21 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP_3030_A" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_3030">
<connects>
<connect gate="G$1" pin="+" pad="2"/>
<connect gate="G$1" pin="-" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19063593/3"/>
</package3dinstances>
<technologies>
<technology name="_158303227A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="2700 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158303227A?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="34 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158303227A"/>
<attribute name="SIZE" value="3030"/>
<attribute name="VALUE" value="158303227A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158303230A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="3000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158303230A?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="34 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158303230A"/>
<attribute name="SIZE" value="3030"/>
<attribute name="VALUE" value="158303230A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158303240A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="4000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158303240A?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="36 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158303240A"/>
<attribute name="SIZE" value="3030"/>
<attribute name="VALUE" value="158303240A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158303250A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="5000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158303250A?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="36 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158303250A"/>
<attribute name="SIZE" value="3030"/>
<attribute name="VALUE" value="158303250A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158303260A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="CORRELATED-COLOR-TEMPERATURE" value="6000 K"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158303260A?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="36 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158303260A"/>
<attribute name="SIZE" value="3030"/>
<attribute name="VALUE" value="158303260A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WL-SWTP_3014" prefix="D">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2022-06-21 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_3014">
<connects>
<connect gate="G$1" pin="+" pad="2"/>
<connect gate="G$1" pin="-" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19063596/6"/>
</package3dinstances>
<technologies>
<technology name="_158301227">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301227?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="8 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301227"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value=" 158301227 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301230">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301230?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="8 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301230"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value=" 158301230 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301240">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301240?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="8.5 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301240"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value=" 158301240 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301250">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301250?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="9 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301250"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value=" 158301250 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301260">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="90"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301260?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="3 V"/>
<attribute name="LUMINOUS-FLUX" value="9 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301260"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value=" 158301260 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WL-SWTP_3022" prefix="D">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2022-06-21 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP" x="0" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_3022">
<connects>
<connect gate="G$1" pin="+" pad="2"/>
<connect gate="G$1" pin="-" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19063594/5"/>
</package3dinstances>
<technologies>
<technology name="_158302227">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158302227?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="3.2 V"/>
<attribute name="LUMINOUS-FLUX" value="20 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158302227"/>
<attribute name="SIZE" value="3022"/>
<attribute name="VALUE" value=" 158302227 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158302230">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158302230?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="3.2 V"/>
<attribute name="LUMINOUS-FLUX" value="20 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158302230"/>
<attribute name="SIZE" value="3022"/>
<attribute name="VALUE" value=" 158302230 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158302240">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158302240?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="3.2 V"/>
<attribute name="LUMINOUS-FLUX" value="22 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158302240"/>
<attribute name="SIZE" value="3022"/>
<attribute name="VALUE" value=" 158302240 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158302250">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158302250?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="3.2 V"/>
<attribute name="LUMINOUS-FLUX" value="22 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158302250"/>
<attribute name="SIZE" value="3022"/>
<attribute name="VALUE" value=" 158302250 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158302260">
<attribute name="CHIP-TECHNOLOGY" value="InGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="90"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158302260?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="3.2 V"/>
<attribute name="LUMINOUS-FLUX" value="22 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158302260"/>
<attribute name="SIZE" value="3022"/>
<attribute name="VALUE" value=" 158302260 "/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
<deviceset name="WL-SWTP_3014A" prefix="D">
<description>&lt;b&gt; WL-SWTP SMT White Top view PLCC
 
&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
&lt;b&gt;Characteristics
&lt;br&gt;&lt;/b&gt;&lt;br&gt;Fast switching 
&lt;br&gt;No IR radiation 
&lt;br&gt;High CRI 
&lt;br&gt;Slim and miniature size 
&lt;br&gt;Low power consumption 
&lt;br&gt;Suitable for all SMT assembly methods 
&lt;br&gt;Top view 
&lt;br&gt;Wide viewing angle 
&lt;br&gt;Various of color temperatures 
&lt;br&gt;LED junction temperature: 130°C 


&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;
 
&lt;b&gt;Applications&lt;/b&gt;
&lt;br&gt;&lt;br&gt;Signal lights 
&lt;br&gt;Indoor displays 
&lt;br&gt;Backlights 
&lt;br&gt;General illumination, industrial and commercial lighting systems 
&lt;br&gt;Decorative and Entertainment lighting 
&lt;br&gt;Switch lights 
&lt;br&gt;LED lighting fixtures 
&lt;br&gt;LED decoration strips 
&lt;br&gt;Indicator lights and backlighting for wireless mobile devices and consumer electronics 
&lt;br&gt;Flat backlight for LCD 
&lt;br&gt;LED backlighting and SMD type indicator lights 
&lt;br&gt;LED Module 
&lt;br&gt;Light pipe application 
&lt;br&gt;Indicator lights and backlighting for consumer and industrial applications 
&lt;br&gt;Indoor area lighting 
&lt;br&gt;Downlight 
&lt;br&gt;Outdoor and architectural lighting systems 
&lt;br&gt;High bay &amp; Low bay 
&lt;br&gt;Display &amp; TV Backlight 
&lt;br&gt;General lighting 

&lt;/b&gt;&lt;br&gt;
&lt;/b&gt;&lt;br&gt;            
&lt;br&gt;&lt;a href="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" title="Enlarge picture"&gt;
&lt;img src="https://www.we-online.com/components/media/o35241v209%20Family_SWTP_SMD.jpg" width="320"&gt;&lt;/a&gt;&lt;p&gt;
Details see: &lt;a href="www.we-online.com/catalog/WL-SWTP/?utm_source=eagle_model&amp;utm_medium=description_link&amp;utm_campaign=eisos_eagle"&gt;www.we-online.com/en/components/products/WL-SWTP&lt;/a&gt;&lt;p&gt;
&lt;/b&gt;&lt;br&gt;
Updated by Ella 2022-06-21 &lt;br&gt;
2026(C) Würth Elektronik</description>
<gates>
<gate name="G$1" symbol="WL-SWTP" x="-2.54" y="0"/>
</gates>
<devices>
<device name="" package="WL-SWTP_3014A">
<connects>
<connect gate="G$1" pin="+" pad="2"/>
<connect gate="G$1" pin="-" pad="1"/>
</connects>
<package3dinstances>
<package3dinstance package3d_urn="urn:adsk.eagle:package:19063595/4"/>
</package3dinstances>
<technologies>
<technology name="_158301227A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301227A?ae"/>
<attribute name="EMITTING-COLOR" value="Sunrise"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="26 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301227A"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value="158301227A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301230A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301230A?ae"/>
<attribute name="EMITTING-COLOR" value="Warm White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="26 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301230A"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value="158301230A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301240A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301240A?ae"/>
<attribute name="EMITTING-COLOR" value="Moonlight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="26 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301240A"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value="158301240A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301250A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301250A?ae"/>
<attribute name="EMITTING-COLOR" value="Daylight"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="26 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301250A"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value="158301250A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
<technology name="_158301260A">
<attribute name="CHIP-TECHNOLOGY" value="AlInGaN"/>
<attribute name="COLOR-RENDERING-INDEX" value="85"/>
<attribute name="DATASHEET-URL" value="https://www.we-online.com/redexpert/spec/158301260A?ae"/>
<attribute name="EMITTING-COLOR" value="Cool White"/>
<attribute name="FORWARD-VOLTAGE" value="2.8 V"/>
<attribute name="LUMINOUS-FLUX" value="26 lm"/>
<attribute name="MOUNT" value="SMT"/>
<attribute name="PART-NUMBER" value="158301260A"/>
<attribute name="SIZE" value="3014"/>
<attribute name="VALUE" value="158301260A"/>
<attribute name="VIEWING-ANGLE" value="120 °"/>
</technology>
</technologies>
</device>
</devices>
</deviceset>
</devicesets>
</library>
</drawing>
<compatibility>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports URNs for individual library
assets (packages, symbols, and devices). The URNs of those assets
will not be understood (or retained) with this version.
</note>
<note version="8.3" severity="warning">
Since Version 8.3, EAGLE supports the association of 3D packages
with devices in libraries, schematics, and board files. Those 3D
packages will not be understood (or retained) with this version.
</note>
</compatibility>
</eagle>
