IC manufacturers STMicroelectronics

IC manufacturers (108)

STMicroelectronics A2F20M65W3 | Demoboard A2F20M65W3-FC

Testing platform for SiC based full bridge topology in ACEPACK 2 power module A2F20M65W3-FC

Overview

TopologyFull-Bridge Converter symmetrical isolated
Input voltage20-550 V
IC revision1

Description

The board is a testing platform for the SiC MOSFET based power module A2F20M65W3-FC. The module is a full bridge topology with embedded DC link capacitor and NTC thermistor for inside temperature measurement. The test platform provides a simple interface for easy evaluation and measurements on the module. Hence, it includes only the power stage, input and output blocking capacitors, space for gate drivers, and high current terminals for easy setup preparation. The drivers are in the form of submodules that are attached to the test platform and are oriented vertically to save space on the power stage. Input signals and supply voltage for drivers are connected using header pins directly on the driver modules. Using appropriate signals to control MOSFETs in the full bridge topology, this board allows testing of the switching performance of the module, for instance, using a double pulse test or performance evaluation under continuous operation conditions.

Features

  • Fourpack topology
  • ACEPACK 2 power module
  • 23 mΩ of typical RDS(on) each switch
  • Insulation voltage 2.5 kVrms
  • Integrated NTC temperature sensor
  • Integrated DC link capacitor
  • DBC Cu-Al2O3-Cu based
  • Press-fit contact pins

Typical applications

  • Solar inverters
  • DC-DC converters

Parts approved by STMicroelectronics

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN(V)
VOut1(V)
VOut2(V)
PO(W)
CWW 1(pF)
L(µH)
ISAT(A)
fswitch(kHz)
n
Version
IC Reference
Gender
Type
Mount
Latch
Polarization
L(mm)
Packaging
IR(A)
Working Voltage(V (AC))
Operating Temperature
W(mm)
H(mm)
Ti
Tl(mm)
Pins
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-AGDT Auxiliary Gate Drive Transformer, 9 - 18, 15 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 9 - 18
Output Voltage 115 V
Output Voltage 2-4 V
Total Output Power3 W
Interwinding Capacitance7 pF
Inductance18 µH
Saturation Current1.6 A
Switching Frequency 350
Turns Ratio2.25:3.5:1 
VersionFlyback 
IC ReferenceLM5180 
–
–
MountSMT 
–
–
Length11.3 mm
–
–
–
Operating Temperature -40 °C up to +130 °C
Width10.95 mm
Height11.94 mm
–
–
–
–Check availability
SPECWR-MM MiniModule, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MM MiniModule
–
–
–
–
–
–
–
–
–
–
–
GenderMale 
TypeStraight 
MountSMT 
LatchNo 
PolarizationNo 
Length7.11 mm
PackagingTape and Reel 
Rated Current1.5 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Pins4 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length7.62 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Pins3 
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length10.16 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Pins4 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
GenderPin Header 
TypeStraight 
MountTHT 
–
–
Length5.08 mm
PackagingBag 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Pins4 
–Check availability
SPECWP-THRBU REDCUBE THR with internal through-hole thread, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
MountTHR 
–
–
–
PackagingTape and Reel 
Rated Current85 A
–
Operating Temperature -55 °C up to +150 °C
Width10 mm
Height3.5 mm
Inner ThreadM4 
Thread Length3 mm
Pins8 
–Check availability