IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag7300 | Demoboard EvalAg7300

Overview

TopologyBoost Converter
Input voltage18-36 V
IC revision1.1

Description

EvalAg7300 are intended for testing and evaluation of the Ag7300 DCDC converter modules. Ag7300 provides a regulated 55V DC output. The evaluation boards can be used in conjunction with an EvalAg6800 to produce a isolated single port IEEE802.3BT type 4 PSE from a 18 – 36V supply . Please use the links provided to order boards or download the user manual.NOTE : Evaluation Boards are supplied pre-loaded with a sample module.

Features

91% efficient DC/DC converterLow profile SMT package size – 40mm (L) x 35mm (W) x 16.5mm (H)48V-57V output voltage120W output power1500V isolation for IEEE802.3 PoE applicationsWide input voltage range 18V-36VOverload & short-circuit protectionThermal ProtectionIndustrial temperature rangeMinimal external components requiredSilvertel “design-in” assistance

Typical applications

  • IEEE802.3bt Power over Ethernet (PoE) Power Sourcing Equipment (PSE) applications
  • Point of Load (PoL) and DC/DC converter applications

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
Z(Ω)
IR(A)
RDC(mΩ)
VR(V (DC))
Winding Style
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
Type
Mount
H(mm)
Working Voltage(V (AC))
Operating Temperature
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
–
–
–
–
–
–
–
–
–
Length3.5 mm
PackagingTape and Reel 
–
–
MountSMT 
Height1.9 mm
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Power Dissipation72 mW
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage63 V (DC)
–
Capacitance470 µF
Endurance 2000
Ripple Current690 mA
Leakage Current296.1 µA
Dissipation Factor9 %
Pitch5 mm
Diameter13 mm
Length20 mm
PackagingAmmopack 
–
–
–
–
–
–
Technical ReferenceATDI200471M063DSPACB000 
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage100 V (DC)
–
Capacitance47 µF
Endurance 7000
Ripple Current400 mA
Leakage Current47 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
Length12.5 mm
PackagingAmmopack 
–
–
–
–
–
–
Technical ReferenceATDF125470M100DSPA9G000 
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Leakage Current1 µA
–
–
–
Length4.24 mm
–
–
–
MountSMT 
Height2.25 mm
–
Operating Temperature -65 °C up to +150 °C
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length5.08 mm
PackagingBag 
Pins2 
TypeStraight 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length7.62 mm
PackagingBag 
Pins3 
TypeStraight 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–Check availability
SPECWE-CMDC Common Mode Data Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance9 µH
Impedance700 Ω
Rated Current8 A
DC Resistance6 mΩ
Rated Voltage80 V (DC)
Winding Stylesectional 
–
–
–
–
–
–
–
Length12 mm
–
–
–
–
Height6 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–Check availability