IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag6120 | Demoboard EvalSPE Eval Board

Single Channel Power Sourcing Equipment Module

Overview

TopologyOther Topology
IC revision2

Description

There has been a move to replace the fieldbus in automotive and industrial applications to a two wire Ethernet based system, increasing the data throughput in addition to simplifying device management by using a single physical layer protocol. In response, the IEEE association released amendments detailing Single Pair Ethernet (SPE) along with a protocol to inject power over this system, reducing the cost of running power lines. The new specification covering a method to inject power over SPE is known as Power over Data Lines (PoDL).Although Silvertel has a history of making Power over Ethernet (PoE) modules, due to the relative infancy of SPE and more so it’s limited deployment into everyday applications, Silvertel does not currently produce any modules designed to operate to the PoDL specification. However, for a proprietary implementation, this application note covers the use of Silvertel’s existing PoE modules to provide power to a system using SPE.

Features

  • Programmable Output power limit up to 75W
  • Compliant with IEEE802.3bt*, IEEE802.3af and IEEE802.3at specifications.
  • Small SIL package size - 53mm (L) x 14mm (H)
  • Low cost
  • Minimal (low cost) external components required
  • Over-current and short circuit protection
  • Industrial Temperature Range
  • Silvertel “design-in” assistance

Typical applications

  • PoE over SPE

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IR(mA)
Q
fres(MHz)
Mount
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Pins
H(mm)
Working Voltage(V (AC))
Operating Temperature
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length3.5 mm
PackagingTape and Reel 
–
Height1.9 mm
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current800 mA
–
–
MountSMT 
–
–
–
–
–
–
–
–
Length2 mm
–
–
Height0.9 mm
–
Operating Temperature -55 °C up to +125 °C
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–Check availability
SPECWE-GFH High Frequency SMT Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Inductance1.5 µH
Rated Current1400 mA
Q-Factor15 
Self Resonant Frequency100 MHz
MountSMT 
–
–
–
–
–
–
–
–
Length3.2 mm
–
–
Height2.2 mm
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
DC Resistance0.195 Ω
–
–Check availability
SPECWCAP-ATG5 Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance220 µF
Rated Voltage63 V (DC)
Endurance 2000
Ripple Current375 mA
Leakage Current138.6 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
Length16 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance470 µF
Rated Voltage25 V (DC)
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Dissipation Factor14 %
Pitch5 mm
Diameter10 mm
Length16 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
Rated Current3000 mA
–
–
MountTHT 
–
–
–
–
–
–
Pitch2.54 mm
–
Length7.62 mm
PackagingBag 
Pins3 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
TypeStraight 
–Check availability