IC manufacturers Silvertel

IC manufacturers (108)

Silvertel Ag59600 | Demoboard EvalAg59600

Ag59600

Overview

TopologyLAN / POE
IC revision1

Description

Silvertel EvalAg59600 Evaluation Boards assist with evaluating the use of Silvertel Ag59600-LPB power-over-Ethernet (PoE) modules in applications. The EvalAg59600 boards are designed to pass through Ethernet data signals (10/100/1000BASE-T) from the midspan power sourcing equipment (PSE) or PoE-enabled switch connected to J101 and onto the system connected to J100. These evaluation boards are fitted with a Silvertel Ag59612 or Ag59624 miniaturized surface-mount PoE module. Applications for Silvertel EvalAg59600 Evaluation Boards include the Internet of Things (IoT) connected devices, the Industrial Internet of Things (IIoT), digital screens and signage, access control and smart locks, wireless access points (WAPs), touchpad systems, point-of-sale (POS) terminals, call systems, and more.

Features

Evaluates use of Ag59612 or Ag59624 module in applicationsExtracts power from data pairsets using RJ45 connector with integrated magnetics

Typical applications

  • Door entry systems and video doorbell systems, Access control and smart locks, Industrial sensors, Connected sensors, CCTV security cameras, POS terminals, Smart security systems, Touchpad systems, IP cameras

Parts approved by Silvertel

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Technical Reference
VDC(V)
VBR(V)
IPeak(A)
PDiss(mW)
VClamp max.(V)
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
USB
Shield Tabs
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMTW SMT Mono-color TOP LED Waterclear, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]300 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
–
Size3528 
–
–
–
Length3.5 mm
Width2.8 mm
Height1.9 mm
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Power Dissipation72 mW
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
MountSMT 
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Size0805 
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current800 mA
–
Impedance @ 100 MHz1000 Ω
Maximum Impedance1000 Ω
Maximum Impedance100 MHz 
Rated Current 21000 mA
DC Resistance0.3 Ω
TypeHigh Current 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
MountSMT 
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 µF
Capacitance±20% 
Rated Voltage25 V (DC)
–
Dissipation Factor14 %
–
–
Length16 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
–
Endurance 7000
Ripple Current1210 mA
Leakage Current117.5 µA
Pitch5 mm
Diameter10 mm
–
–
–
–
–
–
–
–
–
Technical ReferenceATDF160471M025DSPAAG000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-TVSP Power TVS Diode, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
SizeDO-214AC 
–
–
–
Length4.24 mm
Width2.67 mm
Height2.25 mm
–
–
–
–
–
–
–
–
–
–
–
–
Leakage Current1 µA
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceSMAJ58A 
DC Operating Voltage58 V
(Reverse) Breakdown Voltage67.8 V
(Reverse) Peak Pulse Current4.3 A
Power Dissipation400000 mW
Clamping Voltage [max.]93.6 V
–
–
–
–
–
Operating Temperature -65 °C up to +150 °C
–
–
MountSMT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length5.08 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins2 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
Length7.62 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Pins3 
Rated Current3000 mA
Working Voltage250 V (AC)
–
–
–
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
MountTHT 
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Rated Voltage1000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.25 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R1206472KA00DFCT10000 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 nF
Capacitance±10% 
Rated Voltage2000 V (DC)
Size1206 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Technical ReferenceX7R1206102KB00DFCT10000 
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–Check availability
SPECWE-RJ45 10G Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Length33.02 mm
Width17 mm
Height13.87 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Data rate10GBASE-T 
PoEPoE+ 
Ports1 
Tab PositionUp 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)yellow/green-green 
PHY Chip Modecurrent & voltage 
MountTHT 
USBNo 
Shield TabsYes 
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
–
Forward Voltage [typ.]1.24 V
–
–
–
–
–
SizeSOP4 
–
–
–
Length4.4 mm
Width3.6 mm
Height2 mm
–
–
PackageSOP 4 
InputDC 
Collector Emitter Voltage80 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]260 %
Isolation Voltage3750 V (RMS)
–
–
–
–
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–
–
Power Dissipation200 mW
–
–
–
–
–
–
Operating Temperature -55 °C up to +110 °C
–
–
MountSMT 
–
–
–Check availability