IC manufacturers Silicontent Technology

IC manufacturers (108)

Silicontent Technology SCT61240Q | Demoboard SCT61240Q Evaluation Board

Quad Channel Power Management IC for Ultra Compact Camera Module

Overview

TopologyBuck Converter
Input voltage4-19 V
Output 11.2 A
Output 21.5 V / 1.2 A
Output 31.8 V / 0.6 A
IC revision1.0

Description

The SCT61240Q is a highly integrated power management IC (PMIC) optimized for automotive camera system. It integrates three high efficiency synchronous BUCK converters (HVBUCK1, LVBUCK2, LVBUCK3), and a high-PSRR low noise LDO with OV/UV monitoring on all outputs.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
  • Device Temperature Grade 1: -40°C to 125°C Ambient Operating Temperature Range
  • Wide Input Voltage Range: 4V-19V
  • Synchronous MV Pre-Buck1:
  • Up to 1.2A Continuous Output Current
  • Auto-adaptive Output Voltage Depends on LDO Output Voltage
  • Synchronous LV Post-Buck2:
  • Powered by Pre-Buck1
  • Up to 0.6A Continuous Output Current
  • Fixed Output Voltage of 1.8V
  • Synchronous LV Post-Buck3:
  • Powered by Pre-Buck1
  • Up to 1.2A Continuous Output Current
  • Adjustable Output Voltage: 1.1V/1.2V/1.3V/1.5V
  • LV Post-LDO:
  • Powered by Pre-Buck1
  • Up to 0.3A Continuous Output Current
  • Adjustable Output Voltage: 2.7V/2.8V/2.9V/3.3V
  • Low Noise and High PSRR
  • Low Shutdown Current: 1uA
  • Fixed 2.2MHz Switching Frequency
  • Integrated Frequency Dither for EMI Mitigation
  • FCCM Operation
  • 60ns Minimum On-time
  • 6 Flexible Sequence via External Resistor
  • 9 Flexible Output Voltage via External Resistor
  • Push-pull Power Good Indicator
  • Integrated Hiccup Mode Protection Features:
  • Input Over-voltage Protection
  • Output Over-voltage Protection
  • Output Under-voltage Protection
  • Over-current Protection
  • Adjustable Under-voltage Lockout
  • Thermal Shutdown Protection
  • Available in QFN-18L(2.5mm*3.5mm)

Typical applications

  • Compact Camera Module, ADAS, Cabin Monitor

More information

Parts approved by Silicontent Technology

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 1 µH, 4.05 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current4.05 A
Saturation Current @ 30%6.3 A
DC Resistance49 mΩ
Self Resonant Frequency85 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length2.5 mm
Height1.2 mm
Rated Current2.8 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 2.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.45 A
Saturation Current @ 30%3.65 A
DC Resistance123 mΩ
Self Resonant Frequency57 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length2.5 mm
Height1.2 mm
Rated Current1.6 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4 A
Saturation Current @ 30%5.75 A
DC Resistance63 mΩ
Self Resonant Frequency22 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length4 mm
Height2 mm
Rated Current2.9 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins3 
TypeStraight 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability