IC manufacturers SG-Micro

IC manufacturers (108)

SG-Micro SGM6611C | Demoboard SGM6611CYTQV11G/TR Demo Board

12.6V, 7A Fully-Integrated Synchronous Boost Converter

Overview

TopologyBoost Converter
Input voltage2.7-12 V
Output 112.6 V
IC revisionB

Description

The SGM6611C is a fully-integrated synchronous Boost converter. The 2.7V to 12V operating input voltage is suitable for single-cell or two-cell Li-Ion/Polymer batteries. This device is capable of providing 7A continuous switch current and an output voltage range of 4.5V to 12.6V.The SGM6611C has two operation modes, the pulse width modulation (PWM) mode and pulse frequency modulation (PFM). The PWM mode is applied at moderate to heavy load. The PFM mode is applied at light load to improve the efficiency. The protection features include output over-voltage protection at 13.2V, cycle-by-cycle over-current protection and thermal shutdown. The device also involves the functions of 4ms built-in soft-start and adjustable switch peak current limit.The SGM6611C is available in a Green TQFN-2×2.5- 11L package.

Features

  • 2.7V to 12V Input Voltage Range
  • 4.5V to 12.6V Output Voltage Range
  • Up to 90% Efficiency (VIN = 3.3V, VOUT = 9V and IOUT = 1.5A)
  • Adjustable Peak Current Limit up to 9.5A for High Pulse Current
  • 1.1MHz Fixed Switching Frequency (PWM Mode)
  • 4ms Built-in Soft-Start
  • PFM Operation Mode at Light Load
  • 13.2V Internal Output Over-Voltage Protection
  • Cycle-by-Cycle Over-Current Protection
  • Thermal Shutdown
  • Available in a Green TQFN-2×2.5-11L Package

Typical applications

  • Fast-Charging Power Bank
  • Bluetooth Speaker
  • Portable POS Machine

Parts approved by SG-Micro

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
RDC typ.(mΩ)
RDC max.(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 1 µH, 15.75 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current15.75 A
Saturation Current @ 10%11 A
Saturation Current @ 30%24.95 A
DC Resistance5.5 mΩ
Self Resonant Frequency59 MHz
–
Packaging Unit1000 
DC Resistance5.5 mΩ
DC Resistance6.05 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–
DC Resistance7.26 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 22.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current22.1 A
Saturation Current @ 10%7 A
Saturation Current @ 30%18 A
DC Resistance3.5 mΩ
Self Resonant Frequency70 MHz
MaterialSuperflux 
Packaging Unit700 
–
DC Resistance3.85 mΩ
MountSMT 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–
DC Resistance12.54 mΩ
MountSMT 
–Check availability