IC manufacturers Renesas

IC manufacturers (108)

Renesas RIN32M4CL3

R-IN32M3 ASSP for Multi-Protocol Support

Overview

TopologyOther Topology
IC revision1

Description

The R-IN32M4-CL3 ICs for industrial Ethernet communication support CC-Link IE TSN. With its built-in Gigabit Ethernet PHY and R-IN engine technology, the R-IN32M4-CL3 enables you to realize the latest Time Sensitive Networking (TSN) technology on a single chip.To support CC-Link IE TSN networks, the R-IN32M4-CL3 ICs for industrial Ethernet communication enable high-speed, high-precision motion control with time synchronization between devices that is precise to one millionth of a second. This allows you to build applications with high-speed, high-precision motion control, accelerating TSN support by applications that require control with fast response time such as AC servos, actuators, and vision sensors, and remote I/O devices widely used in network communications.Moreover, the key feature of the R-IN series, the built-in R-IN engine, offers fast real-time response and high-precision communication control (low jitter communication), which are important for Ethernet communication.

Features

  • High-speed real-time response and low power consumption
  • Integrated real-time OS accelerator (HW-RTOS) and Ethernet accelerator
  • Multi-protocol support (CC-Link IE, EtherCAT, EtherNet/IP, etc.)
  • Ethernet protocols:CC-Link IE Field (R-IN32M3-CL only), EtherCAT (R-IN32M3-EC only), EtherNet/IP, PROFINET (RT), Modbus TCP, and FL-net (TBD)
  • Open network protocols:CC-Link, CANopen, DeviceNet, Modbus RTU/ASCII

Typical applications

  • Communication unit of slave devices in field networks and motion networks (PLC, remote IO, CNC, AC drive (inverter), robot, servo drive, servo motor)

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (AC))
Packaging
Application
Interface Type
Variant
Gender
Mount
Poles
L(mm)
Vaporphase process
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm, 4, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
PackagingTape and Reel 
Poles
Length6.25 mm
Vaporphase processYes 
Operation Force500 g
Electrical Life1000 Cycles
Actuator ColorWhite 
WashableYes 
Check availability
SPECWR-USB Mini/Micro Connectors, 5, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeHorizontal 
Rated Current3 A
Working Voltage30 V (AC)
PackagingTape and Reel 
ApplicationMicro USB 2.0 
Interface TypeType B 
Variantwith Pegs - High Current 
GenderReceptacle 
MountSMT 
Check availability
SPECWR-DC Power Jacks, –, 2 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
MountTHT 
Check availability
SPECWS-TASV J-Bend SMT Washable Tact Switch 6x6 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Vaporphase processnot specified 
Height3.1 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableYes 
Check availability