| Topology | RF signals / communications |
| Input voltage | 5 V |
| IC revision | 1 |
The MXT OSM Module for RZ/G3E is a high-performance, energy-efficient embedded platform tailored for demanding industrial IoT, edge computing and HMI applications. Built around the Renesas RZ/G3E MPU, it delivers multi-core compute, rich connectivity and industrial-grade reliability — all within a compact, system-on-module format ready for seamless integration. With MXT’s engineering expertise and long-term support, this module accelerates time-to-market while enabling scalable, future-proof solutions for automation, gateways and smart infrastructure.
Powered by the Renesas RZ/G3E MPU featuring quad Arm® Cortex®-A55 (up to 1.8 GHz) plus a Cortex-M33 for real-time tasks.Integrated Neural Processing Unit (NPU, Ethos-U55) for AI inference at the edge — enabling anomaly detection, vision analytics and smart control locally.Industrial-grade connectivity: dual Gigabit Ethernet, PCIe Gen3, USB 3.2 Gen2, CAN FD, camera/display interfaces (MIPI-CSI, MIPI-DSI, LVDS) for versatile system designs.
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | RDC typ. (mΩ) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 78438357010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1 | 6.2 | 12.5 | 13.5 | 59 | 10.25 | SMT | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | – | – | 4 | 3 | – | – | 11.6 | – | 4 | – | – | – | – | – | – | – | – | ||
![]() | 74439323010 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 1 | 4.6 | 10.2 | 13.44 | 60 | 10 | SMT | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | – | 4.3 | 2 | – | – | 10.7 | – | 4.3 | – | – | – | – | – | – | – | – | ||
![]() | 78438357015 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAIA SMT Power Inductor | 1.5 | 5.55 | 11 | 20 | 48 | 8.2 | SMT | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4030 | – | – | – | – | 4 | 3 | – | – | 17.1 | – | 4 | – | – | – | – | – | – | – | – | ||
![]() | 74439323022 | SPEC | 9 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WE-XHMI SMT Power Inductor | 2.2 | 3.1 | 6.3 | 23.52 | 37 | 7.2 | SMT | – | – | – | – | – | -40 °C up to +125 °C | – | – | – | 4020 | – | – | – | – | 4.3 | 2 | – | – | 20.2 | – | 4.3 | – | – | – | – | – | – | – | – | ||
![]() | 742692001 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TMSB Tiny Multilayer Suppression Bead | – | – | – | 100 | – | – | SMT | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0201 | – | – | – | – | 0.3 | 0.3 | 0.15 | – | 55 | – | 0.6 | – | 10 | 12.6 | 954 MHz | 650 | ΔT = 40 K | 12 | Wide Band | ||
![]() | 742692003 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-TMSB Tiny Multilayer Suppression Bead | – | – | – | 450 | – | – | SMT | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | 0201 | – | – | – | – | 0.3 | 0.3 | 0.15 | – | 290 | – | 0.6 | – | 120 | 259 | 770 MHz | 250 | ΔT = 40 K | 250 | Wide Band | ||
| 885012005055 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 pF | ±5% | 50 | 0402 | 600 | – | 10 GΩ | NP0 Class I | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105004 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 470 nF | ±20% | 6.3 | 0402 | – | 10 | 0.2 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105007 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 2.2 µF | ±20% | 6.3 | 0402 | – | 20 | 0.02 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012105008 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 6.3 | 0402 | – | 20 | 0.01 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012106012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 µF | ±20% | 10 | 0603 | – | 10 | 0.02 GΩ | X5R Class II | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | – | – | – | – | |||
![]() | 416131160804 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | 24 | – | – | – | 100 MΩ | – | – | – | – | Tape and Reel | – | 4 | 6.25 | Yes | – | – | – | – | – | – | – | |
| 885012105020 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 6.3 | 0402 | – | 10 | 0.01 GΩ | X5R Class II | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
![]() | 830065253 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Watch Crystals | – | – | – | – | – | – | – | Real Time Clock | 32.768 kHz | ±20ppm | – | 12.5 | -40 °C up to +85 °C | – | – | – | IQXC-90 | – | – | – | – | 1 | 0.5 | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | |
| 885012104001 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 100 nF | ±10% | 16 | 0201 | – | 10 | 1 GΩ | X5R Class II | 0.3 | 0.3 | – | 7" Tape & Reel | – | – | 0.6 | – | – | – | – | – | – | – | – | |||
![]() | 830108160801 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | – | – | – | – | – | – | SMT | Processor, USB, Bluetooth | 24 MHz | ±10ppm | 20 | 8 | -40 °C up to +85 °C | – | – | – | IQXC-26 | – | – | – | – | 1.2 | 0.4 | – | – | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
| 885012106031 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 10 µF | ±20% | 25 | 0603 | – | 20 | 0.01 GΩ | X5R Class II | 0.8 | 0.8 | 0.35 | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | – | – | – | – | |||
| 885012106032 | SPEC | – | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 22 µF | ±20% | 10 | 0603 | – | 20 | 0.002 GΩ | X5R Class II | 0.8 | 0.8 | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | – | – | – | – | ||
| 885012105019 | SPEC | 8 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 1 µF | ±10% | 16 | 0402 | – | 12.5 | 0.05 GΩ | X5R Class II | 0.5 | 0.5 | – | 7" Tape & Reel | – | – | 1 | – | – | – | – | – | – | – | – | |||
| 885012104008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 4.7 nF | ±10% | 25 | 0201 | – | 3.5 | 10 GΩ | X5R Class II | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012204005 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 10 nF | ±10% | 10 | 0201 | – | 5 | 10 GΩ | X7R Class II | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012204006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | 1 nF | ±10% | 25 | 0201 | – | 3.5 | 10 GΩ | X7R Class II | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | 0.6 | – | – | – | – | – | – | – | – | |||
| 885012104013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | 47 nF | ±10% | 10 | 0201 | – | 10 | 2 GΩ | X5R Class II | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | – | – | 0.6 | – | – | – | – | – | – | – | – |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 78438357010 | SPEC | |
![]() | 74439323010 | SPEC | |
![]() | 78438357015 | SPEC | |
![]() | 74439323022 | SPEC | |
![]() | 742692001 | SPEC | |
![]() | 742692003 | SPEC | |
| 885012005055 | SPEC | ||
| 885012105004 | SPEC | ||
| 885012105007 | SPEC | ||
| 885012105008 | SPEC | ||
| 885012106012 | SPEC | ||
![]() | 416131160804 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | – |
| 885012105020 | SPEC | ||
![]() | 830065253 | SPEC | – |
| 885012104001 | SPEC | ||
![]() | 830108160801 | SPEC | |
| 885012106031 | SPEC | ||
| 885012106032 | SPEC | – | |
| 885012105019 | SPEC | ||
| 885012104008 | SPEC | ||
| 885012204005 | SPEC | ||
| 885012204006 | SPEC | ||
| 885012104013 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | IRP,40K (A) | Mount | Application | f | Tol. f | Stability (ppm) | Cload (pF) | Operating Temperature | C | Tol. C | VR (V (DC)) | Size | Q (%) | DF (%) | RISO | Ceramic Type | W (mm) | H (mm) | Fl (mm) | Packaging | RDC typ. (mΩ) | Poles | L (mm) | Vaporphase process | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | Test Condition IR 2 | Z @ 1 GHz (Ω) | Type | Samples |
|---|