IC manufacturers Renesas

IC manufacturers (108)

Renesas R7FA4W1AD2CNG | Demoboard VK-RA4W1

ARDUINO UNO rev3 form factor Renesas Electronics ARM Cortex-M4 MCU

Overview

TopologyOther Topology
IC revision1.0

Description

VK-RA4W1 provides better and convenient alternative to Arduino UNO R3 with great reusability of all available UNO's shields. Excellent solution for all kind of industrial, professional or hobby projects

Features

  • Renesas RA4 ArmCortex®-M4 @ 48MHz
  • RAM: 96KB, FLASH: 512KB, BLE Chip Antenna (OnBoard)
  • 1x Air Quality (eCO2) Sensor, 1x Humidity + Temperature Sensor
  • 1x CAN, 1x RS485, 1(2)x LED(s), 1x Button
  • ARM DAPLink (Debugger, Flasher & TTY)

Typical applications

  • BLE applications, Industrial Automation, Ultra-low power applications

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
PCB/Cable/Panel
Modularity
Type
Wire Section
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
f
Tol. f
Stability(ppm)
Cload(pF)
Operating Temperature
C
Tol. C
VR(V (DC))
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
Interface Type
Variant
Gender
Mount
IR(A)
Working Voltage(V (AC))
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Channels
VDC(V)
CCh typ.(pF)
CCh max.(pF)
IPeak(A)
VCh min.(V)
VCh max.(V)
VESD Contact(kV)
Size
Application
VRMS(V (RMS))
Wmax(J)
VClamp(V)
Test Condition VClamp
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 4029 - 2.54 mm Screwless Horizontal Entry, 5, PCB
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 20 to 26 (AWG) 0.518 to 0.129 (mm²)
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +115 °C
–
–
–
–
–
–
Length15.24 mm
–
–
PackagingBox 
–
–
–
MountTHT 
Rated Current6 A
Working Voltage150 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationScrewless Push In 
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, 5, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins5 
–
–
TypeHorizontal 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
PackagingTape and Reel 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
ApplicationMicro USB 2.0 
–
–
–
–
–Check availability
SPECWR-PHD Pin Header, 10, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins10 
–
–
TypeStraight 
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
Insulation Resistance500 MΩ
–
Length6.35 mm
–
–
PackagingTube 
–
–
GenderPin Header 
MountSMT 
Rated Current1 A
Working Voltage100 V (AC)
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-VE ESD Suppressor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VE ESD Suppressor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
Insulation Resistance10 MΩ
–
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
–
–
–
–
MountSMT 
–
–
Height0.6 mm
–
–
–
Channels1 
–
(Channel) Input Capacitance [typ.]5 pF
(Channel) Input Capacitance [max.]9 pF
–
Channel Operating Voltage [min.]-12 V
Channel Operating Voltage [max.]12 V
ESD Contact Discharge Capability8 kV
Size0402 
ApplicationUSB 1.1 USB 2.0 
–
–
–
–
–Check availability
SPECWE-VS SMT Varistor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWE-VS SMT Varistor
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length0.96 mm
Width0.48 mm
Pad Dimension0.25 mm
–
–
–
–
MountSMT 
–
–
Height0.5 mm
–
–
–
–
DC Operating Voltage5.5 V
–
–
(Reverse) Peak Pulse Current20 A
–
–
–
Size0402 
Application5 VDC 
AC Operating Voltage4 V (RMS)
Energy Absorption0.04 J
Clamping Voltage21 V
Clamping Voltage1.0 A @ 8/20 µs 
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 4.2x3.2 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
Rated Voltage16 V (DC)
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
–
–
–
–
Rated Current0.05 A
–
Height2.5 mm
Operation Force160 g
Electrical Life100000 Cycles
Actuator ColorBlack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
MountSMT 
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]589 nm
Emitting ColorYellow 
Peak Wavelength [typ.]591 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
MountSMT 
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–Check availability
SPECWL-SMCD SMT Mono-color Chip LED Diffused, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]520 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
Operating Temperature -40 °C up to +85 °C
–
–
–
–
–
–
Length1.6 mm
Width0.8 mm
–
PackagingTape and Reel 
–
–
–
MountSMT 
–
–
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
Size0603 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +85 °C
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +125 °C
Capacitance100 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
–
Size0402 
–
–
–
–
–
–Check availability
SPECWE-XTAL Quartz Crystal, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Frequency12 MHz
Frequency±20ppm 
Stability30 ppm
Load Capacitance12 pF
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
Length3.2 mm
Width2.5 mm
–
–
–
–
–
MountSMT 
–
–
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
–
SizeCFPX-180 
ApplicationProcessor, USB, CAN 
–
–
–
–
–Check availability