IC manufacturers Renesas

IC manufacturers (108)

Renesas ISL9111A | Demoboard EU154 Smart Water Shutdown Valve

ISL9111A

Overview

TopologySensors
Input voltage0.5-5 V
IC revision1

Description

Sometimes flooding occurs due to broken water pipes, but often we don't realize it until it is too late. Together with Renesas' Smart Water Leakage Sensor, this shutdown valve solution can automatically take countermeasures without human interaction in such cases. Then, this solution can reduce or completely avoid damage caused by water spilling due to broken pipes via shutdown of the water supply.

Features

Shut off spilling water using Wi-FiIndication of inappropriately high moisture level/water spilling comes from our Smart Water Leakage Sensor or by manual command, e.g., via MQTTBattery backup keeps the system alive when mains power failsSolar energy harvesting allows for sensor use without mains powerUltra-low power DC/DC + Wi-Fi allows for long operation/standby timeBT5 to ease commissioning via smartphone

Typical applications

  • Smart Water Valve, Sensors, Automation

Parts approved by Renesas

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC(mΩ)
fres(MHz)
L(mm)
Flammability Rating
C
VR(V)
Life Cycle (Value)(Cycles)
Operating Temperature
RESR DC(mΩ)
RESR AC(mΩ)
ILeak(mA)
IMax(A)
IRated(A)
P(kW/ kg)
E(Wh/ kg)
Pitch(mm)
Ø D(mm)
Packaging
RDC max.(mΩ)
Pins
Type
Mount
H(mm)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 4.7 µH, 1.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Rated Current1.55 A
Saturation Current1.3 A
DC Resistance91 mΩ
Self Resonant Frequency60 MHz
Length4 mm
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Height1.2 mm
–
–Check availability
SPECWE-LQSA SMD Semi-Shielded Power Inductor, 10 µH, 2.45 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current2.45 A
Saturation Current2.5 A
–
Self Resonant Frequency26 MHz
Length5 mm
–
–
Rated Voltage80 V
–
Operating Temperature -50 °C up to +150 °C
–
–
–
–
–
–
–
–
–
–
DC Resistance82 mΩ
–
–
MountSMT 
Height4 mm
–
–Check availability
SPECWR-PHD Pin Header, –, 1 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Rated Current1 A
–
–
–
Length6.35 mm
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
Pitch1.27 mm
–
PackagingTube 
–
Pins10 
TypeStraight 
MountSMT 
–
Working Voltage100 V (AC)
–Check availability
SPECWA-SCRW Pan Head Screw w. cross slot M3, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length5 mm
Flammability RatingUL94 V-2 
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–
–
PackagingBulk 
–
–
–
–
–
–
–Check availability
SPECWCAP-STSC Supercapacitors (EDLCs), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Length20 mm
–
Capacitance3 F
Rated Voltage2.7 V
Life Cycle500000 Cycles
Operating Temperature -40 °C up to +65 °C
ESR70 mΩ
ESR60 mΩ
Leakage Current0.008 mA
Max. Discharge Current3.3 A
Rated Discharge Current0.7 A
Power Density18.08 kW/ kg
Energy Density2.1 Wh/ kg
Pitch3.5 mm
Diameter8 mm
PackagingBulk 
–
–
–
MountRadial THT 
–
–
–Check availability