IC manufacturers Power Integrations

IC manufacturers (108)

Power Integrations InnoSwitch4-QR | Demoboard DER-1033

130 W Isolated Flyback with 197 W Peak Power for Printers Using InnoSwitch4-QR

Overview

TopologyFlyback Converter
Input voltage90-132 V
Output 124 V / 8.2 A
IC revisionB

Description

This engineering report describes a low standby power 130 W isolated flyback power supply that can deliver up to 197 W peak power, utilizing the InnoSwitch4-QR flyback controller. The power supply can deliver a continuous output of 24 V / 5.4 A and has a short-term peak output of 24 V / 8.2 A within the low-line input range of 90 VAC – 132 VAC.

Features

  • 130 W continuous output power
  • 197 W peak power capability for 100 ms duration
  • No Heatsink up to 55°C Operating Ambient
  • 94 % Full Load Efficiency at 115 VAC and 230 VAC

  • 375 mW Standby Input Power at 120 VAC, 7.5 V Output with 300 mW Load

  • 100 mW Standby Input Power at 120 VAC, 7.5 V Output with 40 mW Load

  • PowiGaNTM -based InnoSwitch4-QR benefits
  • Highly integrated switcher IC with integrated high-voltage switch, synchronous rectification and FluxLinkTM feedback
  • GAN-based Integrated MOSFET enables heat sink-less design
  • Fast instantaneous transient response with 0%-100%-0% load step
  • Quasi-Resonant (QR) operation for high efficiency
  • Robust 750 V PowiGaNTM primary switch
  • Steady state switching frequency up to 155 kHz enables peak power delivery with reduced transformer size
  • Low components count (62 pcs)
  • Easily meets DOE6 and CoC Tier 2 efficiency requirements
  • Integrated protection and reliability features
  • Open SR FET-gate detection
  • Fast input line UV/OV protection
  • Output overvoltage and undervoltage protection
  • Output over-current protection
  • Over-temperature protection (OTP)

Typical applications

  • printer electronics

Parts approved by Power Integrations

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Qmin.
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Operating Temperature
Q
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
R
Tol. R
PRated(W)
TCR(ppm/ °C)
TCR(ppm/ °C)
VE(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSMH Mid and High Voltage, 1 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance1 nF
Capacitance±10% 
Rated Voltage250 V (DC)
Size0805 
–
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length2 mm
Width1.25 mm
Height0.8 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSMH Mid and High Voltage, 2.2 nF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±5% 
Rated Voltage630 V (DC)
Size1206 
Q-Factor [1]1000 
–
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), 15 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance15 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor [1]600 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Operating Temperature -55 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 27 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance27 µF
Capacitance±20% 
Rated Voltage100 V (DC)
–
–
Dissipation Factor9 %
–
–
Length11.5 mm
–
–
–
PackagingAmmopack 
–
–
Endurance 7000
Ripple Current300 mA
Leakage Current27 µA
Pitch3.5 mm
Diameter8 mm
–
–
–
–
–
–
–Check availability
SPECWRIS-RSKS Thick Film Resistors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0603 
–
–
–
–
Length1.6 mm
Width0.8 mm
Height0.45 mm
–
–
Operating Temperature -55 °C up to +155 °C
–
–
–
–
–
–
Resistance100 kΩ
Resistance±1% 
Rated Power0.1 W
Temperature Coefficient of Resistance (min.)-100 ppm/ °C
Temperature Coefficient of Resistance (max.)100 ppm/ °C
Limiting Element Voltage75 V
–Check availability